SOT429-3

SOT429-3

Plastic single-ended through-hole package; heatsink mounted; 1 mounting hole; 3-lead TO-247-3L

Package information

Package information Package name Package description Reference Date
SOT429-3 TO-247-3L Plastic single-ended through-hole package; heatsink mounted; 1 mounting hole; 3-lead TO-247-3L 2023-12-05

Related documents

File name Title Type Date
SOT429-3 Plastic single-ended through-hole package; heatsink mounted; 1 mounting hole; 3-lead TO-247-3L Package information 2023-12-07

Products in this package

GaN FETs

Type number Description Quick access
GAN041-650WSB 650 V, 35 mΩ Gallium Nitride (GaN) FET in a TO-247 package
GAN111-650WSB 650 V, 97 mOhm Gallium Nitride (GaN) FET in a TO-247 package