SOT8000

SOT8000

Plastic, surface mounted copper clip package (CCPAK1212); 13 terminals; 2.0 mm pitch, 12 mm x 9.4 mm x 2.5 mm body

Package information

Package information Package name Package description Reference Date
SOT8000 CCPAK1212 Plastic, surface mounted copper clip package (CCPAK1212); 13 terminals; 2.0 mm pitch, 12 mm x 9.4 mm x 2.5 mm body 2023-11-29

Related documents

File name Title Type Date
SOT8000 3D model for products with SOT8000 package Design support 2023-02-07
SOT8000 Plastic, surface mounted copper clip package (CCPAK1212);13 terminals; 2.0 mm pitch, 12 mm x 9.4 mm x 2.5 mm body Package information 2024-04-18

Products in this package

GaN FETs

Type number Description Quick access
GAN039-650NBB 650 V, 33 mOhm Gallium Nitride (GaN) FET in a CCPAK1212 package