SOT8014-1

SOT8014-1

plastic, leadless dual in-line compatible thermal enhanced extreme thin quad flat package; no leads; 14 terminals; 0.4 mm pitch; body 2 mm x 2 mm x 0.48 mm

Package information

Package information Package name Package description Reference Date
SOT8014-1 DHXQFN14 plastic, leadless dual in-line compatible thermal enhanced extreme thin quad flat package; no leads; 14 terminals; 0.4 mm pitch; body 2 mm x 2 mm x 0.48 mm 2020-09-22

Related documents

File name Title Type Date
SOT8014-1 3D model for products with SOT8014-1 package Design support 2023-02-02
SOT8014-1 plastic, leadless dual in-line compatible thermal enhanced extreme thin quad flat package;no leads; 14 terminals; 0.4 mm pitch; body 2 mm x 2 mm x 0.48 mm Package information 2023-02-28
SOT8014-1_147 DHXQFN14; Reel pack for SMD, 7''; Q2/T3 product orientation Packing information 2020-12-03

Products in this package

Analog & Logic ICs

Type number Description Quick access
74HCT04BZ Hex inverter
74HC04BZ Hex inverter
74HCT74BZ Dual D-type flip-flop with set and reset; positive edge-trigger
74LVC14ABZ Hex inverting Schmitt trigger with 5 V tolerant input
74LV14ABZ Hex inverting Schmitt trigger
74HC74BZ Dual D-type flip-flop with set and reset; positive edge-trigger
74HC02BZ Quad 2-input NOR gate
74HCT02BZ Quad 2-input NOR gate