SOT8016-1

SOT8016-1

plastic, leadless dual in-line compatible thermal enhanced extreme thin quad flat package; no leads; 16 terminals; 0.4 mm pitch; body 2 mm x 2.4 mm x 0.48 mm

Package information

Package information Package name Package description Reference Date
SOT8016-1 DHXQFN16 plastic, leadless dual in-line compatible thermal enhanced extreme thin quad flat package; no leads; 16 terminals; 0.4 mm pitch; body 2 mm x 2.4 mm x 0.48 mm 2020-09-22

Related documents

File name Title Type Date
SOT8016-1 3D model for products with SOT8016-1 package Design support 2023-02-07
SOT8016-1 plastic, leadless dual in-line compatible thermal enhanced extreme thin quad flat package;no leads; 16 terminals; 0.4 mm pitch; body 2 mm x 2.4 mm x 0.48 mm Package information 2023-02-03
SOT8016-1_115 DHXQFN16; Reel pack for SMD, 7''; Q1/T1 product orientation Packing information 2020-12-03

Products in this package

Analog & Logic ICs

Type number Description Quick access
74HC4052BZ Dual 4-channel analog multiplexer/demultiplexer
74HC4053BZ Triple 2-channel analog multiplexer/demultiplexer
74HCT4052BZ Dual 4-channel analog multiplexer/demultiplexer
74HC595BZ 8-bit serial-in, serial or parallel-out shift register with output latches; 3-state
74AVC4T245BZ 4-bit dual supply translating transceiver with configurable voltage translation; 3-state
74HCT4053BZ Triple 2-channel analog multiplexer/demultiplexer
74HCT4051BZ 8-channel analog multiplexer/demultiplexer
74HCT259BZ 8-bit addressable latch
74HC259BZ 8-bit addressable latch
74HC4051BZ 8-channel analog multiplexer/demultiplexer