SOT8071-1

SOT8071-1

Plastic single-ended through-hole package; heatsink mounted; 1 mounting hole; 4-lead TO-247-4

Package information

Package information Package name Package description Reference Date
SOT8071-1 TO-247-4 Plastic single-ended through-hole package; heatsink mounted; 1 mounting hole; 4-lead TO-247-4 TO-247-4 Comp. (JEDEC) 2023-05-24

Related documents

File name Title Type Date
SOT8071-1 3D models for products with SOT8071-1 package Design support 2023-05-11
SOT8071-1 Plastic single-ended through-hole package; heatsink mounted; 1 mounting hole; 4-lead TO-247-4 Package information 2024-02-27
SOT8071-1_127 TO-247-4L; Tube pack; Standard product orientation Packing information 2023-10-06

Products in this package

SiC MOSFETs

Type number Description Quick access
NSF060120L4A0 1200 V, 60 mOhm, N-channel SiC MOSFET
NSF030120L4A0 1200 V, 30 mΩ, N-channel SiC MOSFET
NSF080120L4A0 1200 V, 80 mOhm, N-channel SiC MOSFET
NSF040120L4A0 1200 V, 40 mΩ, N-channel SiC MOSFET