SOT883-2

SOT883-2

Leadless ultra small plastic package; 3 solder lands; body 1.0 x 0.6 x 0.47 mm

Package information

Package information Package name Package description Reference Date
SOT883-2 DFN1006-3 Leadless ultra small plastic package; 3 solder lands; body 1.0 x 0.6 x 0.47 mm 2021-11-03

Related documents

File name Title Type Date
SOT883-2 3D model for products with SOT883-2 package Design support 2023-02-07
SOT883-2 Leadless ultra small plastic package; 3 solder lands; body 1.0 x 0.6 x 0.47 mm Package information 2022-05-27
SOT883-2_315 DFN1006-3; Reel pack for SMD, 7"; Q3/T4 product orientation Packing information 2023-04-06

Products in this package

Automotive qualified products (AEC-Q100/Q101)

Type number Description Quick access
PESD5V0C2UM-Q Extremely low capacitance unidirectional ESD protection diode array

ESD protection, TVS, filtering and signal conditioning

Type number Description Quick access
PESD3V3C2UM Extremely low capacitance unidirectional ESD protection diode array
PESD5V0C2UM Extremely low capacitance unidirectional ESD protection diode array
PESD5V0C2UM-Q Extremely low capacitance unidirectional ESD protection diode array