Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

First products from Nexperia’s new Manchester 8-inch wafer line are industry-leading Qrr Figure of Merit 80 V / 100 V MOSFETs

First products from Nexperia’s new Manchester 8-inch wafer line are industry-leading Qrr Figure of Merit 80 V / 100 V MOSFETs

June 24, 2021

Nijmegen -- New production line expands capacity for immediate supply

Nexperia, the expert in essential semiconductors, today announced that the first products to be made in the company’s new 8-inch wafer line in Manchester, UK, will be low RDS(on), low Qrr 80 V and 100 V MOSFETs using its latest NextPower silicon technology. The new production line expands Nexperia’s capacity with immediate effect, and the new PSMN3R9-100YSF (100 V) and PSMN3R5-80YSF (80 V) devices will feature industry’s lowest Qrr Figure of Merit (RDS(on) x Qrr).

Mike Becker, Nexperia’s product manager comments: “With the global shortage of semiconductors, the investments made by Nexperia to increase capacity across its global manufacturing sites, including Manchester & the Philippines where these MOSFETs are produced, will be very welcome news to buyers. Designers will also be excited by the performance of the new MOSFETs. They are very well suited to many switching applications, and are genuine second source options to other vendors’ products.”

The NextPower 80 V and 100 V silicon MOSFETs significantly improve RDS(on) from 7 mΩ for previous generation 100 V parts down to just 4.3 mΩ for the new devices, resulting in increased efficiency. The NextPower technology also delivers best-in-class low Qrr of 44 nC for the 100 V part which reduces spiking and EMI emissions. Overall, the Qrr Figure of Merit for the 100 V part is 61% lower on average than competitive devices.

The new 80 V and 100 V MOSFETs are available in Nexperia’s thermally and electrically high performance LFPAK56E copper clip technology package. Devices are suitable for a wide range of switching applications including AC/DC, DC/DC and motor control.

For more information, including product specs and datasheets, visit https://www.nexperia.com/products/mosfets/family/NEXTPOWER-80-100V-MOSFETS

About Nexperia

Nexperia is a leading expert in the high-volume production of essential semiconductors, components that are required by every electronic design in the world. The company’s extensive portfolio includes diodes, bipolar transistors, ESD protection devices, MOSFETs, GaN FETs and analog & logic ICs. Headquartered in Nijmegen, the Netherlands, Nexperia annually ships more than 90 billion products, meeting the stringent standards set by the automotive industry. These products are recognized as benchmarks in efficiency – in process, size, power and performance — with industry-leading small packages that save valuable energy and space.

With decades of experience in supplying to the world’s leading companies, Nexperia has over 12,000 employees across Asia, Europe and the US. Nexperia, a subsidiary of Wingtech Technology Co., Ltd. (600745.SS), has an extensive IP portfolio and is certified to IATF 16949, ISO 9001, ISO 14001 and OHSAS 18001.

 

Nexperia: Efficiency wins.

For press information, please contact:

Nexperia Agency: BWW Communications

Petra Beekmans, Head of Communications & Branding
Phone: +31 6 137 111 41
Email: petra.beekmans@nexperia.com

Nick Foot, director
Phone: +44-1491-636393
Email: Nick.foot@bwwcomms.com