Key features and benefits
- 1 mm package height for thin PCB designs
- Up to 60% footprint savings - CFP compared to SMx
- High current pulse capability due to solid copper clip-bond
- High efficiency planar technology / High power density
- Low magnetic inductance optimizes switching behavior
- 200 V hyper-fast switching parts with optimized recovery time (trr) of < 20 ns
- High speed switching capability
- Low voltage drop (VF @ IF(max) ~ 1 V)
- Low leakage current, also at high temperature
- AEC-Q101 qualified parts (175 °C Tj (max))
Key applications
- Polarity protection
- DC/DC conversion
- AC/DC conversion
- Freewheeling of inductive load
- Standard switching applications
- High-speed switching applications
- Engine and Transmission Control Unit
- Solenoid control
- Piezo injection
Latest news and blogs
Latest videos
Parametric search
![](/.resources/nexperia-theme/images/ps/ajax-loader.gif)
Products
Type number | Description | Status | Quick access |
---|---|---|---|
PNE200100CPE-Q | 200 V, 2 x 5 A dual common cathode hyperfast recovery rectifier | Production | |
PNE200100EPE-Q | 200 V, 10 A hyperfast recovery rectifier | Production | |
PNE20010ER-Q | 200 V, 1 A hyperfast recovery rectifier | Production | |
PNE20010EXD-Q | 200 V, 1 A hyperfast recovery rectifier | Production | |
PNE20020AER-Q | 200 V, 2 A hyperfast recovery rectifier | Production | |
PNE20020EP-Q | 200 V, 2 A hyperfast recovery rectifier | Production | |
PNE20020ER-Q | 200 V, 2 A hyperfast recovery rectifier | Production | |
PNE20020EXD-Q | 200 V, 2 A hyperfast recovery rectifier | Production | |
PNE20030EP-Q | 200 V, 3 A hyperfast recovery rectifier | Production | |
PNE20040CPE-Q | 200 V, 2 x 2 A dual common cathode hyperfast recovery rectifier | Production | |
PNE20040EP-Q | 200 V, 4 A hyperfast switching recovery rectifier | Production | |
PNE20040EPE-Q | 200 V, 4 A hyperfast recovery rectifier | Production | |
PNE20050EP-Q | 200 V, 5 A hyperfast recovery rectifier | Production | |
PNE20060CPE-Q | 200 V, 2 x 3 A dual common cathode hyperfast recovery rectifier | Production | |
PNE20060EPE-Q | 200 V, 6 A hyperfast recovery rectifier | Production | |
PNE20080CPE-Q | 200 V, 2 x 4 A dual common cathode hyperfast recovery rectifier | Production | |
PNE20080EPE-Q | 200 V, 8 A hyperfast recovery rectifier | Production | |
PNE650100EJ-Q | 650 V, 10 A hyperfast recovery rectifier | Production | |
PNE650150EJ-Q | 650 V, 15 A hyperfast recovery rectifier | Production | |
PNE650200EJ-Q | 650 V, 20 A hyperfast recovery rectifier | Production | |
PNS40010AER-Q | 400 V, 1 A high power density, standard switching time recovery rectifier | Production | |
PNU650100EJ-Q | 650 V, 10 A ultrafast recovery rectifier | Production | |
PNU65010EP-Q | 650 V, 1 A ultrafast recovery rectifier | Production | |
PNU65010ER-Q | 650 V, 1 A ultrafast recovery rectifier | Production | |
PNU650150AEJ-Q | 650 V, 15 A ultrafast recovery rectifier | Production | |
PNU650150EJ-Q | 650 V, 15 A ultrafast recovery rectifier | Production | |
PNU650200AEJ-Q | 650 V, 20 A ultrafast recovery rectifier | Production | |
PNU650200EJ-Q | 650 V, 20 A ultrafast recovery rectifier | Production | |
PNU65020EP-Q | 650 V, 2 A ultrafast recovery rectifier | Production | |
PNU650300AEJ-Q | 650 V, 30 A ultrafast recovery rectifier | Production | |
PNU65030EP-Q | 650 V, 3 A ultrafast recovery rectifier | Production |
Brochure (1) |
|||
---|---|---|---|
File name | Title | Type | Date |
Nexperia_document_brochure_Recovery_rectifier | Hyperfast recovery, space-saving devices | Brochure | 2024-05-08 |
Data sheet (4) |
|||
File name | Title | Type | Date |
PNU65010EP-Q | 650 V, 1 A ultrafast recovery rectifier | Data sheet | 2022-10-18 |
PNU65010EP | 650 V, 1 A ultrafast recovery rectifier | Data sheet | 2022-09-30 |
PNU65010ER-Q | 650 V, 1 A ultrafast recovery rectifier | Data sheet | 2022-09-30 |
PNU65010ER | 650 V, 1 A ultrafast recovery rectifier | Data sheet | 2022-09-30 |
Leaflet (1) |
|||
File name | Title | Type | Date |
Nexperia_Document_Leaflet_recovery_rectifiers_CHN_2020 | 恢复整流器 | Leaflet | 2020-03-16 |
Marcom graphics (1) |
|||
File name | Title | Type | Date |
RS2961_RS2619_CFP15B-Combi | CFP15B 3D package MARCOM image | Marcom graphics | 2021-11-25 |
Selection guide (1) |
|||
File name | Title | Type | Date |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.
Or contact us for further support.