The TSSOP logic portfolio comprises functions in 14-, 16-, 20-, and 24- pin packages as well as 16-bit functions in 48- 56- and 64-pin packages. They are surface mount packages with gull-wing pins. Pin pitch is typically 0.65 mm. TSSOP packages provide 35 to 65 % space saving compared to SOIC solutions. Profile height is 35 % less than SOIC solutions.
Key features and benefits
Features and benefits
- Small footprint
- Surface mount
- 0.65 mm pitch
- Pb-free, RoHS and dark green compliant
- Temperature range -40 °C to 125 °C
- AEC-Q100 qualified
Key applications
Applications
- Industrial
- Consumer
- Portable
- Automotive
Parametric search
Products
Analog & Logic ICs
Type number | Description | Status | Quick access |
---|---|---|---|
CBT16292DGG | 12-bit 1-of-2 multiplexer/demultiplexer | EndOfLife | |
74HC4049PW | Hex inverting HIGH-to-LOW level shifter | Production | |
74HC160PW | Presettable synchronous BCD decade counter; asynchronous reset | EndOfLife | |
NPIC6C596APW | Power logic 8-bit shift register; open-drain outputs | EndOfLife | |
NPIC6C595PW | Power logic 8-bit shift register; open-drain outputs | EndOfLife | |
74HCT4075PW | EndOfLife | ||
74HC4050PW | Hex non-inverting HIGH-to-LOW level shifter | Production | |
NPIC6C596PW | Power logic 8-bit shift register; open-drain outputs | EndOfLife | |
NPIC6C595PW-Q100 | Power logic 8-bit shift register; open-drain outputs | EndOfLife | |
74HCT85PW | 4-bit magnitude comparator | Production | |
74AHCT244PW | Octal buffer/line driver; 3-state | Production | |
74ALVCH16646DGG | 16-bit bus transceiver/register; 3-state | Production | |
74ALVC16836ADGG | 20-bit registered driver with inverted register enable; 3‑state | EndOfLife | |
74AHC244PW | Octal buffer/line driver; 3-state | Production | |
74ALVC16834ADGG | 18-bit registered driver with inverted register enable (3‑state) | EndOfLife | |
74AHC04PW | Hex inverter | Production | |
74ALVCH16841DGG | 20-bit bus interface D-type latch; 3-state | Production | |
74ALVC162834ADGG | 18-bit registered driver with inverted register enable and 30 Ohm termination resistors; 3-state | EndOfLife | |
74ALVC16835ADGG | 18-bit registered driver; 3-state | EndOfLife | |
74AHC9541APW | Octal buffer/line driver; 3-state | Production | |
74ALVCH16500DGG | 18-bit universal bus transceiver; 3-state | Production | |
74AHCT04PW | Hex inverter | Production | |
74ALVCH16827DGG | 20-bit buffer/line driver, non-inverting; 3-state | Production | |
74ALVCH162827DGG | 20-bit buffer/line driver; non-inverting; with 30 Ohm termination resistors; 3-state | Production | |
74ALVC162334ADGG | 16-bit registered driver with inverted register enable and 30 Ohm termination resistors (3-state) | EndOfLife | |
74AHCV05APW | Hex inverter Schmitt trigger with open-drain outputs | Production | |
74ALVC162835ADGG | 18-bit registered driver with 30 Ohm termination resistors; 3-state | EndOfLife | |
74ALVCH16652DGG | 16-bit transceiver/register with dual enable; 3-state | Production | |
74ALVCH16843DGG | 18-bit bus-interface D-type latch; 3-State | Production | |
74ALVCH162601DGG | 18-bit universal bus transceiver with 30 Ohm termination resistor; 3-state | Production | |
74HCT367PW | Hex buffer/line driver; 3-state | Production | |
74ALVCH16543DGG | 16-bit D-type registered transceiver; 3-state | Production | |
74AVC16374DGG | 16-bit edge triggered D-type flip-flop; 3.6 V tolerant; 3-state | EndOfLife | |
74AVCH16244DGG | 16-bit buffer/line driver; 3.6 V tolerant; 3-state | EndOfLife | |
74ALVC162836ADGG | 20-bit registered driver with inverted register enable and 30 Ω termination resistors (3-state) | EndOfLife | |
74AVC16334ADGG | 16-bit registered driver with inverted register enable and Dynamic Controlled Outputs; 3‑state | EndOfLife | |
74ALVCH16825DGG | 18-bit buffer/driver; 3-state | Production | |
74AHCT07APW | Hex buffer with open-drain outputs | Production | |
74HC85PW | 4-bit magnitude comparator | Production | |
74AHCT14APW | Hex inverting Schmitt trigger | Production | |
74AVC16373DGG | 16-bit D-type transparent latch; 3.6 V tolerant; 3-state | EndOfLife | |
74CBTLV16211DGG | 24-bit bus switch | EndOfLife | |
74HC688PW | 8-bit magnitude comparator | Production | |
74HC151PW | 8-input multiplexer | Production | |
74AHCT244APW | Octal buffer/line driver; 3-state | Production | |
CBTD16211DGG | 24-bit level shifting bus exchange switch with 12-bit output enables | EndOfLife | |
PDI1284P11DGG | 3.3 V parallel interface transceiver/buffer | EndOfLife | |
NPIC6C596APW-Q100 | Power logic 8-bit shift register; open-drain outputs | EndOfLife | |
74HCT4538PW | Dual retriggerable precision monostable multivibrator | Production | |
74ALVT16543DGG | 2.5 V/3.3 V ALVT 16-bit registered transceiver (3-state) | EndOfLife | |
74HCT151PW | 8-input multiplexer | Production | |
NPIC6C596PW-Q100 | Power logic 8-bit shift register; open-drain outputs | EndOfLife | |
74ALVCH16600DGG | 18-bit universal bus transceiver; 3-state | Production | |
74AVC16245DGG | 16-bit transceiver with direction pin; 3.6 V tolerant; 3-state | EndOfLife | |
74HC367PW | Hex buffer/line driver; 3-state | Production | |
74ALVCH16601DGG | 18-bit universal bus transceiver; 3-state | Production | |
74AHCV07APW | Hex buffer with open-drain outputs | Production | |
74ALVCH16952DGG | 16-bit registered transceiver; 3-state | Production | |
74AVC16244DGG | 16-bit buffer/line driver; 3.6 V tolerant; 3-state | EndOfLife | |
74AVCH16245DGG | 16-bit transceiver with direction pin; 3.6 V tolerant; 3-state | EndOfLife | |
CBT16212DGG | 24-bit bus exchange switch with 12-bit output enables | EndOfLife | |
CBT16211DGG | 24-bit bus switch with 12-bit output enables | EndOfLife | |
74HC137PW | 3-to-8 line decoder, demultiplexer with address latches; inverting | Production | |
74HC112PW-Q100 | Dual JK flip-flop with set and reset; negative-edge trigger | Production | |
74ALVC16245DGG-Q100 | 16-bit transceiver with direction pin; 3-state | Production | |
74LVC10APW-Q100 | Triple 3-input NAND gate | Production | |
74LVC574APW-Q100 | Octal D-type flip-flop with 5 V tolerant inputs/outputs; positive edge-trigger; 3-state | Production | |
74HC590PW-Q100 | 8-bit binary counter with output register; 3-state | Production | |
74HCT594PW | 8-bit shift register with output register | Production | |
74LVC139PW-Q100 | Dual 2-to-4 line decoder/demultiplexer | Production | |
74HC7540PW | Octal Schmitt trigger buffer/line driver; 3-state; inverting | Production | |
74HC237PW | 3-to-8 line decoder, demultiplexer with address latches | Production | |
74HCT597PW | 8-bit shift register with input flip-flops | Production | |
74HCT166PW | 8-bit parallel-in/serial out shift register | Production | |
74ALVC74PW-Q100 | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74HC4514PW-Q100 | 4-to-16 line decoder/demultiplexer with input latches | Production | |
74HC21PW-Q100 | Dual 4-input AND gate | Production | |
74HCT4094PW | 8-stage shift-and-store bus register | Production | |
74HCT4075PW-Q100 | EndOfLife | ||
74HCT253PW | Dual 4-input multiplexer; 3-state | Production | |
74LVC86APW-Q100 | Quad 2-input EXCLUSIVE-OR gate | Production | |
74HCT4046APW | Phase-locked loop with VCO | Production | |
74HCT241PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74LV00PW-Q100 | Quad 2-input NAND gate | Production | |
74LVC257APW-Q100 | Quad 2-input multiplexer with 5 V tolerant inputs/outputs; 3-state | Production | |
74LV123PW-Q100 | Dual retriggerable monostable multivibrator with reset | Production | |
74LVT244BPW-Q100 | 3.3 V octal buffer/line driver; 3-state | Production | |
74HCT390PW | Dual decade ripple counter | Production | |
74LV14PW-Q100 | Hex inverting Schmitt trigger | Production | |
74LVC08APW | Quad 2-input AND gate | Production | |
74AHC164PW-Q100 | 8-bit serial-in/parallel-out shift register | Production | |
74AHCV14APW | Hex inverting Schmitt trigger | Production | |
74ABT16244ADGG | 16-bit buffer/line driver; 3-state | Production | |
74AHC86PW-Q100 | Quad 2-input EXCLUSIVE-OR gate | Production | |
74AHC257PW | Quad 2-input multiplexer; 3-state | Production | |
74AHCT377PW-Q100 | Octal D-type flip-flop with data enable; positive-edge trigger | EndOfLife | |
74AHC123APW | Dual retriggerable monostable multivibrator with reset | Production | |
74ALVC573PW | Octal D-type transparent latch; 3-state | Production | |
74AHCT139PW | Dual 2-to-4 line decoder/demultiplexer | Production | |
74AHCT123APW | Dual retriggerable monostable multivibrator with reset | Production | |
74AHCT157PW | Quad 2-input multiplexer | Production | |
74HC273PW | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74AHC00PW-Q100 | Quad 2-input NAND gate | Production | |
74AHC02PW-Q100 | Quad 2-input NOR gate | Production | |
74AHC125PW-Q100 | Quad buffer/line driver; 3-state | Production | |
74AHC14PW-Q100 | Hex inverting Schmitt trigger | Production | |
74AHCT240PW | Octal buffer/line driver; inverting; 3-state | Production | |
74VHC244PW | Octal buffer/line driver; 3-state | Production | |
74AHC373PW | Octal D-type transparant latch; 3-state | Production | |
74AHCT139PW-Q100 | Dual 2-to-4 line decoder/demultiplexer | Production | |
74AHCT157PW-Q100 | Quad 2-input multiplexer | Production | |
74ALVC16245DGG | 16-bit transceiver with direction pin; 3-state | Production | |
74AHCT245PW | Octal bus transceiver; 3-state | Production | |
74ABT162244DGG | 16-bit buffer/line driver with 30 Ohm series termination resistors; 3-state | Production | |
74AHC00PW | Quad 2-input NAND gate | Production | |
74AHC02PW | Quad 2-input NOR gate | Production | |
74AHC273PW | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74ABT16245BDGG | 16-bit bus transceiver; 3-state | Production | |
74AHC245PW | Octal bus transceiver; 3-state | Production | |
74VHC245PW | Octal bus transceiver; 3-state | Production | |
74ALVC16244DGG | 2.5 V / 3.3 V 16-bit buffer/line driver; 3-state | Production | |
74ABT04PW | Hex inverter | Production | |
74AHC157PW-Q100 | Quad 2-input multiplexer | Production | |
74ABT126PW | Quad buffer; 3-state | Production | |
74ALVC02PW | Quad 2-input NOR gate | Production | |
74AHCT377PW | Octal D-type flip-flop with data enable; positive-edge trigger | EndOfLife | |
74AHC595PW | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
74AHC374PW | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74AHCT257PW | Quad 2-input multiplexer; 3-state | Production | |
74VHCT244PW | Octal buffer/line driver; 3-state | Production | |
74AHC132PW-Q100 | Quad 2-input NAND Schmitt trigger | Production | |
74ALVC541PW | Octal buffer/line driver; 3-state | Production | |
74AHCT86PW | Quad 2-input EXCLUSIVE-OR gate | Production | |
74ABT00PW | Quad 2-input NAND gate | Production | |
74AHCT30PW-Q100 | 8-input NAND gate | Production | |
74AHC138PW-Q100 | 3-to-8 line decoder/demultiplexer; inverting | Production | |
74AHC245PW-Q100 | Octal bus transceiver; 3-state | Production | |
74AHCT74PW-Q100 | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74AHCT594PW-Q100 | 8-bit shift register with output register | Production | |
74ABT244PW | Octal buffer/line driver; 3-state | Production | |
74ALVC08PW | Quad 2-input AND gate | Production | |
74AHC126PW-Q100 | Quad buffer/line driver; 3-state | Production | |
74AHC08PW-Q100 | Quad 2-input AND gate | Production | |
74ABT162245ADGG | 16-bit bus transceiver with 30 Ohm series termination resistors; 3-state | Production | |
74ABT74PW | Dual D-type flip-flop with set and reset; positive edge-trigger | Production | |
74AHC257PW-Q100 | Quad 2-input multiplexer; 3-state | Production | |
74AHC132PW | Quad 2-input NAND Schmitt trigger | Production | |
74AHC244PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74ABT32PW | Quad 2-input OR gate | Production | |
74AHC139PW | Dual 2-to-4 line decoder/demultiplexer | Production | |
74AHCT273PW-Q100 | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74AHCT574PW | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74AHC74PW | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74AHC30PW | 8-input NAND gate | Production | |
74AHCT123APW-Q100 | Dual retriggerable monostable multivibrator with reset | Production | |
74AHCT132PW | Quad 2-input NAND Schmitt trigger | Production | |
74AHCT240PW-Q100 | Octal buffer/line driver; inverting; 3-state | Production | |
74AHCT74PW | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74ALVC125PW-Q100 | Quad buffer/line driver; 3-state | Production | |
74AHC14PW | Hex inverting Schmitt trigger | Production | |
74AHCT32PW | Quad 2-input OR gate | Production | |
74AHCT541PW | Octal buffer/line driver; 3-state | Production | |
74ABT08PW | Quad 2-input AND gate | Production | |
74ABT245PW | Octal transceiver with direction pin; 3-state | Production | |
74AHCT30PW | 8-input NAND gate | Production | |
74ABTH162245ADGG | 16-bit bus transceiver with 30 Ohm series termination resistors; 3-state | Production | |
74AHCU04PW | Hex unbuffered inverter | Production | |
74AHC594PW | 8-bit shift register with output register | Production | |
74HC20PW-Q100 | Dual 4-input NAND gate | Production | |
74ALVT16244DGG | 16-bit buffer/line driver; 3-state | Production | |
74ALVC245PW | Octal bus transceiver; 3-state | Production | |
74AHCT573PW-Q100 | Octal D-type transparent latch; 3-state | Production | |
74AHC32PW-Q100 | Quad 2-input OR gate | Production | |
74AHC30PW-Q100 | 8-input NAND gate | Production | |
74AHC541PW | Octal buffer/line driver; 3-state | Production | |
74AHC595PW-Q100 | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
74AHCT273PW | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74HC139PW | Dual 2-to-4 line decoder/demultiplexer | Production | |
74AHCT14PW | Hex inverting Schmitt trigger | Production | |
74AHCT125PW-Q100 | Quad buffer/line driver; 3-state | Production | |
74AHCT14PW-Q100 | Hex inverting Schmitt trigger | Production | |
74AHC541PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74AHC32PW | Quad 2-input OR gate | Production | |
74AHC594PW-Q100 | 8-bit shift register with output register | Production | |
74AHCT17APW | Hex buffer Schmitt trigger | Production | |
74AHCT126PW | Quad buffer/line driver; 3-state | Production | |
74AHCT08PW-Q100 | Quad 2-input AND gate | Production | |
74AHC86PW | Quad 2-input EXCLUSIVE-OR gate | Production | |
74AHCT244PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74AHCV244APW | Octal buffer/line driver; 3-state | Production | |
74AHCT595PW | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
74AVC16245DGG-Q100 | 16-bit transceiver with direction pin; 3.6 V tolerant; 3-state | EndOfLife | |
74ALVC244PW | Octal buffer/line driver; 3-state | Production | |
74AHCT594PW | 8-bit shift register with output register | Production | |
74HC03PW-Q100 | Quad 2-input NAND gate; open-drain output | Production | |
74AHC126PW | Quad buffer/line driver; 3-state | Production | |
74ABT16245BDGG-Q100 | 16-bit bus transceiver; 3-state | EndOfLife | |
74ABT20PW | Dual 4-input NAND gate | EndOfLife | |
74ALVC00PW | Quad 2-input NAND gate | Production | |
74AHC08PW | Quad 2-input AND gate | Production | |
74AHC157PW | Quad 2-input multiplexer | Production | |
74AHCT00PW | Quad 2-input NAND gate | Production | |
74AHCT138PW-Q100 | 3-to-8 line decoder/demultiplexer; inverting | Production | |
74ALVCH16501DGG | 18-bit universal bus transceiver; 3-state | Production | |
74HC4046APW-Q100 | Phase-locked loop with VCO | Production | |
74ALVT16501DGG | 18-bit universal bus transceiver; 3-state | EndOfLife | |
74HC4520PW | Dual 4-bit synchronous binary counter | Production | |
74HC4002PW-Q100 | Dual 4-input NOR gate | Production | |
74HC374PW | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74HCT151PW-Q100 | 8-input multiplexer | Production | |
74HC165PW-Q100 | 8-bit parallel-in/serial out shift register | Production | |
74AVC16836ADGG | 20-bit registered driver with inverted register enable and Dynamic Controlled Outputs; 3-state | EndOfLife | |
74HC238PW | 3-to-8 line decoder/demultiplexer | Production | |
74ABT125PW | Quad buffer; 3-state | Production | |
74HC366PW-Q100 | Hex buffer/line driver; 3-state; inverting | Production | |
74LVC00APW | Quad 2-input NAND gate | Production | |
74HCT273PW-Q100 | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74AHCT32PW-Q100 | Quad 2-input OR gate | Production | |
74HC365PW | Hex buffer/line driver; 3-state | Production | |
74HC251PW-Q100 | 8-input multiplexer; 3-state | Production | |
74HC27PW-Q100 | Triple 3-input NOR gate | Production | |
74HC4017PW | Johnson decade counter with 10 decoded outputs | Production | |
74HC151PW-Q100 | 8-input multiplexer | Production | |
74AHCT02PW | Quad 2-input NOR gate | Production | |
74HC73PW | Dual JK flip-flop with reset; negative-edge trigger | Production | |
74HC02PW | Quad 2-input NOR gate | Production | |
74ALVT16821DGG | 20-bit bus interface D-type flip-flop; positive-edge trigger; 3-state | Production | |
74HCT175PW | Quad D-type flip-flop with reset; positive-edge trigger | Production | |
74HCT238PW-Q100 | 3-to-8 line decoder/demultiplexer | Production | |
74HC257PW | Quad 2-input multiplexer; 3-state | Production | |
74ABT16240ADGG | 16-bit inverting buffer/line driver; 3-state | Production | |
74HC390PW | Dual decade ripple counter | Production | |
74LVC06APW-Q100 | Hex inverter with open-drain outputs | Production | |
74AHC377PW | Octal D-type flip-flop with data enable; positive-edge trigger | EndOfLife | |
74HC138PW-Q100 | 3-to-8 line decoder/demultiplexer; inverting | Production | |
74HC08PW | Quad 2-input AND gate | Production | |
74HC594PW-Q100 | 8-bit shift register with output register | Production | |
74HCT11PW-Q100 | Triple 3-input AND gate | Production | |
74HC32PW | Quad 2-input OR gate | Production | |
74ALVCH16373DGG | 2.5 V/3.3 V 16-bit D-type transparent latch; 3-state | Production | |
74HCT365PW-Q100 | Hex buffer/line driver; 3-state | Production | |
74HC11PW-Q100 | Triple 3-input AND gate | Production | |
74HC240PW | Octal buffer/line driver; 3-state; inverting | Production | |
74HC20PW | Dual 4-input NAND gate | Production | |
74HC10PW | Triple 3-input NAND gate | Production | |
74HC30PW-Q100 | 8-input NAND gate | Production | |
74HC193PW-Q100 | Presettable synchronous 4-bit binary up/down counter | Production | |
74HCT251PW | 8-input multiplexer; 3-state | Production | |
74HCT595PW-Q100 | 8-bit serial-in, serial or parallel-out shift register with output latches; 3-state | Production | |
74AHCT164PW-Q100 | 8-bit serial-in/parallel-out shift register | Production | |
74LV132PW-Q100 | Quad 2-input NAND Schmitt trigger | Production | |
74AHCT08PW | Quad 2-input AND gate | Production | |
74ALVT162821DGG | 20-bit bus interface D-type flip-flop; positive-edge trigger with 30 Ohm termination resistors; 3-state | Production | |
74HC14PW | Hex inverting Schmitt trigger | Production | |
74HC4002PW | Dual 4-input NOR gate | Production | |
74HC4020PW-Q100 | 14-stage binary ripple counter | Production | |
74HC154PW | 4-to-16 line decoder/demultiplexer | Production | |
74HC174PW | Hex D-type flip-flop with reset; positive-edge trigger | Production | |
74HC273PW-Q100 | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74HC157PW-Q100 | Quad 2-input multiplexer | Production | |
74HC259PW-Q100 | 8-bit addressable latch | Production | |
74LVC157APW-Q100 | Quad 2-input multiplexer | Production | |
74AHC573PW | Octal D-type transparent latch; 3-state | Production | |
74LVC125APW | Quad buffer/line driver with 5 V tolerant input/outputs; 3-state | Production | |
74AHCT541PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74LVC07APW-Q100 | Hex buffer with open-drain outputs | Production | |
74HCT273PW | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74HC05PW | Hex inverter with open-drain outputs | Production | |
74LV164PW-Q100 | 8-bit serial-in/parallel-out shift register | Production | |
74HC40103PW | 8-bit synchronous binary down counter | Production | |
74LV540APW | Octal buffer/line driver; 3-state; inverting | Production | |
74AHCT164PW | 8-bit serial-in/parallel-out shift register | Production | |
74HCT74PW | Dual D-type flip-flop with set and reset; positive edge-trigger | Production | |
74HCU04PW | Hex unbuffered inverter | Production | |
74AHCT00PW-Q100 | Quad 2-input NAND gate | Production | |
74HC161PW | Presettable synchronous 4-bit binary counter; asynchronous reset | Production | |
74AHC74PW-Q100 | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74AVC16374DGG-Q100 | 16-bit edge triggered D-type flip-flop; 3.6 V tolerant; 3-state | EndOfLife | |
74AHC573PW-Q100 | Octal D-type transparent latch; 3-state | Production | |
74HC251PW | 8-input multiplexer; 3-state | Production | |
74ALVCH16823DGG | 18-bit bus-interface D-type flip-flop with reset and enable; 3-state | Production | |
74LV4060PW | 14-stage binary ripple counter with oscillator | Production | |
74HC245PW-Q100 | Octal bus transceiver; 3-state | Production | |
74HC253PW | Dual 4-input multiplexer; 3-state | Production | |
74HCT02PW-Q100 | Quad 2-input NOR gate | Production | |
74LV123PW | Dual retriggerable monostable multivibrator with reset | Production | |
74LV244PW | Octal buffer/line driver; 3-state | Production | |
74HCT574PW-Q100 | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74AHCT138PW | 3-to-8 line decoder/demultiplexer; inverting | Production | |
74AHC273PW-Q100 | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74HCT10PW | Triple 3-input NAND gate | Production | |
74HC164PW | 8-bit serial-in, parallel-out shift register | Production | |
74HC241PW | Octal buffer/line driver; 3-state | Production | |
74LV02PW | Quad 2-input NOR gate | EndOfLife | |
74LVC162245ADGG-Q100 | 16-bit transceiver with direction pin; 30 Ohm series termination resistors; 5 V tolerant input/output; 3-state | Production | |
74LVC125APW-Q100 | Quad buffer/line driver with 5 V tolerant inputs/outputs; 3-state | Production | |
74HC244PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74LV17APW | Hex buffer Schmitt trigger | Production | |
74HCT377PW | Octal D-type flip-flop with data enable; positive-edge trigger | Production | |
74LVC11PW-Q100 | Triple 3-input AND gate | Production | |
74HC4040PW | 12-stage binary ripple counter | Production | |
74LV595PW | 8-bit serial-in/serial-out or parallel-out shift register; 3-state | Production | |
74HC240PW-Q100 | Octal buffer/line driver; 3-state; inverting | Production | |
74LVC06APW | Hex inverter with open-drain outputs | Production | |
74HC86PW-Q100 | Quad 2-input EXCLUSIVE-OR gate | Production | |
74HC04PW | Hex inverter | Production | |
74ALVCH162244DGG | 16-bit buffer/line driver with 30 Ω termination resistor; 3-state | Production | |
74HC21PW | Dual 4-input AND gate | Production | |
74ALVC374PW | Octal D-type flip-flop; positive-edge trigger; 3-state | Production | |
74ALVCH16244DGG | 2.5 V / 3.3 V 16-bit buffer/line driver; 3-state | Production | |
74AHCT126PW-Q100 | Quad buffer/line driver; 3-state | Production | |
74HC125PW-Q100 | Quad buffer/line driver; 3-state | Production | |
74ALVT16373DGG | 16-bit transparent D-type latch; 3-state | Production | |
74HCT7541PW | Octal Schmitt trigger buffer/line driver; 3-state | Production | |
74HCT132PW | Quad 2-input NAND Schmitt trigger | Production | |
74LV08PW-Q100 | Quad 2-input AND gate | Production | |
74HC259PW | 8-bit addressable latch | Production | |
74HCT373PW-Q100 | Octal D-type transparent latch; 3-state | Production | |
74HCT373PW | Octal D-type transparent latch; 3-state | Production | |
74LVC2245APW | Octal transceiver with direction pin, 30 Ohm series termination resistors; 5 V tolerant input/output; 3-state | Production | |
74AHC04PW-Q100 | Hex inverter | Production | |
74AHC125PW | Quad buffer/line driver; 3-state | Production | |
74AHC123APW-Q100 | Dual retriggerable monostable multivibrator with reset | Production | |
74HC107PW | Dual JK flip-flop with reset; negative-edge trigger | Production | |
74HC126PW | Quad buffer/line driver; 3-state | Production | |
74HC04PW-Q100 | Hex inverter | Production | |
74HC175PW | Quad D-type flip-flop with reset; positive-edge trigger | Production | |
74AHC138PW | 3-to-8 line decoder/demultiplexer; inverting | Production | |
74HC123PW-Q100 | Dual retriggerable monostable multivibrator with reset | Production | |
74HC14PW-Q100 | Hex inverting Schmitt trigger | Production | |
74HC08PW-Q100 | Quad 2-input AND gate | Production | |
74HC10PW-Q100 | Triple 3-input NAND gate | Production | |
74HCT4020PW-Q100 | 14-stage binary ripple counter | Production | |
74HCT157PW-Q100 | Quad 2-input multiplexer | Production | |
74HC166PW | 8-bit parallel-in/serial out shift register | Production | |
74HC157PW | Quad 2-input multiplexer | Production | |
74HC112PW | Dual JK flip-flop with set and reset; negative-edge trigger | Production | |
74HCT139PW | Dual 2-to-4 line decoder/demultiplexer | Production | |
74HC244PW | Octal buffer/line driver; 3-state | Production | |
74HCT245PW-Q100 | Octal bus transceiver; 3-state | Production | |
74HCT4514PW | 4-to-16 line decoder/demultiplexer with input latches | Production | |
74HC245PW | Octal bus transceiver; 3-state | Production | |
74HC153PW | Dual 4-input multiplexer | Production | |
74HCT164PW-Q100 | 8-bit serial-in, parallel-out shift register | Production | |
74HCT138PW-Q100 | 3-to-8 line decoder/demultiplexer; inverting | Production | |
74HCT109PW | Dual JK flip-flop with set and reset; positive-edge-trigger | Production | |
74HCT164PW | 8-bit serial-in, parallel-out shift register | Production | |
74HC191PW | Presettable synchronous 4-bit binary up/down counter | Production | |
74HC595PW | 8-bit serial-in, serial or parallel-out shift register with output latches; 3-state | Production | |
74HC574PW-Q100 | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74ALVT162827DGG | 20-bit buffer/line driver; non-inverting; with 30 Ohm termination resistors; 3-state | Production | |
74HCT30PW-Q100 | 8-input NAND gate | Production | |
74LV32APW | Quad 2-input OR gate | Production | |
74ALVT16601DGG | 18-bit universal bus transceiver; 3-state | EndOfLife | |
74HCT109PW-Q100 | Dual JK flip-flop with set and reset; positive-edge-trigger | Production | |
74HCT157PW | Quad 2-input multiplexer | Production | |
74HCT240PW-Q100 | Octal buffer/line driver; 3-state; inverting | Production | |
74HCT4020PW | 14-stage binary ripple counter | Production | |
74HCT138PW | 3-to-8 line decoder/demultiplexer; inverting | Production | |
74LVCH162245ADGG | 16-bit transceiver with direction pin; 30 Ohm series termination resistors; 5 V tolerant input/output; 3-state | Production | |
74HCT244PW | Octal buffer/line driver; 3-state | Production | |
74HCT11PW | Triple 3-input AND gate | Production | |
74HCT86PW-Q100 | Quad 2-input EXCLUSIVE-OR gate | Production | |
74LVC823APW | 9-bit D-type flip-flop with 5 V tolerant inputs/outputs; positive edge-trigger; 3-state | EndOfLife | |
74HCT174PW | Hex D-type flip-flop with reset; positive-edge trigger | Production | |
74LVC138APW | 3-to-8 line decoder/demultiplexer; inverting | Production | |
74HCT365PW | Hex buffer/line driver; 3-state | Production | |
74LV138PW | 3-to-8 line decoder/demultiplexer; inverting | Production | |
74VHC595PW | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
74LVTH16244BDGG | 3.3 V 16-bit buffer/driver; 3-state | Production | |
74HCT9046APW | PLL with band gap controlled VCO | EndOfLife | |
74HCT04PW | Hex inverter | Production | |
74LVC16245ADGG-Q100 | 16-bit bus transceiver with direction pin; 5 V tolerant; 3-state | Production | |
74AHCV245APW | Octal bus transceiver; 3-state | Production | |
74HC132PW | Quad 2-input NAND Schmitt trigger | Production | |
74LVTN16244BDGG | 3.3 V 16-bit buffer/driver; 3-state | Production | |
74HC125PW | Quad buffer/line driver; 3-state | Production | |
74HC86PW | Quad 2-input EXCLUSIVE-OR gate | Production | |
74HC30PW | 8-input NAND gate | Production | |
74ALVT16823DGG | 18-bit bus-interface D-type flip-flop with reset and enable; 3-state | Production | |
74AHCV17APW | Hex buffer Schmitt trigger | Production | |
74HC00PW-Q100 | Quad 2-input NAND gate | Production | |
74LVT162374DGG | 3.3 V 16-bit edge-triggered D-type flip-flop with 30 Ohm termination resistors; 3-state | Production | |
74LVC32APW | Quad 2-input OR gate | Production | |
74ALVCH16374DGG | 2.5 V/3.3 V 16-bit edge-triggered D-type flip-flop; 3-state | Production | |
74AHCT132PW-Q100 | Quad 2-input NAND Schmitt trigger | Production | |
74HC4538PW | Dual retriggerable precision monostable multivibrator | Production | |
74HC03PW | Quad 2-input NAND gate; open-drain output | Production | |
74HC163PW | Presettable synchronous 4-bit binary counter; synchronous reset | EndOfLife | |
74LVC541APW | Octal buffer/line driver with 5 V tolerant inputs/outputs; 3-state | Production | |
74LVC594APW | 8-bit shift register with output register | Production | |
74HCT10PW-Q100 | Triple 3-input NAND gate | Production | |
74HCT153PW-Q100 | Dual 4-input multiplexer | Production | |
74HCT112PW | Dual JK flip-flop with set and reset; negative-edge trigger | Production | |
74LVCH16245ADGG | 16-bit bus transceiver with direction pin; 5 V tolerant; 3-state | Production | |
74VHC02PW-Q100 | Quad 2-input NOR gate | Production | |
74LVTH244APW | 3.3 V octal buffer/line driver; 3-state | Production | |
74LVC162244ADGG | 16-bit buffer/line driver; 30 Ohm series termination resistors; 5 V tolerant input/output; 3-state | Production | |
74VHCT32PW-Q100 | Quad 2-input OR gate | Production | |
74LV74PW-Q100 | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74LVC138APW-Q100 | 3-to-8 line decoder/demultiplexer; inverting | Production | |
74LVC132APW-Q100 | Quad 2-input NAND Schmitt trigger | Production | |
74HC4075PW-Q100 | Triple 3-input OR gate | Production | |
74HC107PW-Q100 | Dual JK flip-flop with reset; negative-edge trigger | Production | |
74HC109PW | Dual JK flip-flop with set and reset; positive-edge-trigger | Production | |
74LVT162245BDGG | 3.3 V 16-bit transceiver with 30 Ohm termination resistors; 3-state | Production | |
74LVC74APW-Q100 | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74HC193PW | Presettable synchronous 4-bit binary up/down counter | Production | |
74LVC2244APW | Octal buffer/line driver; 30 Ohm series termination; 5 V tolerant input/output; 3-state | Production | |
74ALVT16827DGG | 20-bit buffer/line driver; non-inverting; 3-state | Production | |
74HCT08PW | Quad 2-input AND gate | Production | |
74LVT162244BDGG | 3.3 V 16-bit buffer/driver with 30 Ohm termination resistors; 3-state | Production | |
74HCT123PW-Q100 | Dual retriggerable monostable multivibrator with reset | Production | |
74AHCT86PW-Q100 | Quad 2-input EXCLUSIVE-OR gate | Production | |
74HC74PW | Dual D-type flip-flop with set and reset; positive edge-trigger | Production | |
74HCT03PW-Q100 | Quad 2-input NAND gate; open-drain output | Production | |
74HCT374PW | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74LVC377PW | Octal D-type flip-flop with data enable; positive-edge trigger | Production | |
74HC573PW | Octal D-type transparent latch; 3-state | Production | |
74ALVC14PW | Hex inverting Schmitt trigger | Production | |
74ALVC74PW | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74HC4024PW | 7-stage binary ripple counter | EndOfLife | |
74LVC573APW | Octal D-type transparent latch with 5 V tolerant inputs/outputs; 3-state | Production | |
74HC590PW | 8-bit binary counter with output register; 3-state | Production | |
74HCT00PW-Q100 | Quad 2-input NAND gate | Production | |
74HCT257PW-Q100 | Quad 2-input multiplexer; 3-state | Production | |
74HC238PW-Q100 | 3-to-8 line decoder/demultiplexer | Production | |
74HC27PW | Triple 3-input NOR gate | Production | |
74HCT4538PW-Q100 | Dual retriggerable precision monostable multivibrator | Production | |
74LV244ATPW | Octal buffer/line driver; 3-state | Production | |
74HC574PW | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74HCT04PW-Q100 | Hex inverter | Production | |
74HC393PW | Dual 4-bit binary ripple counter | Production | |
74HCT125PW-Q100 | Quad buffer/line driver; 3-state | Production | |
74LV07APW | Hex buffer with open-drain outputs | Production | |
74VHC541PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74LVC157APW | Quad 2-input multiplexer | Production | |
74LV00PW | Quad 2-input NAND gate | Production | |
74HC4520PW-Q100 | Dual 4-bit synchronous binary counter | Production | |
74LVC86APW | Quad 2-input EXCLUSIVE-OR gate | Production | |
74VHCT541PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74LVT125PW | 3.3 V quad buffer; 3-state | Production | |
74LVT16543ADGG | 3.3 V 16-bit registered transceiver; 3-state | Production | |
74LVT162373DGG | 3.3 V 16-bit transparent D-type latch with 30 Ohm termination resistors; 3-state | Production | |
74LVT2241PW | 3.3 V octal buffer/line driver with 30 Ohm series termination resistors; 3-state | Production | |
74LVT14PW | 3.3 V hex inverter Schmitt trigger | Production | |
74ALVC125PW | Quad buffer/line driver; 3-state | Production | |
74HC32PW-Q100 | Quad 2-input OR gate | Production | |
74HC365PW-Q100 | Hex buffer/line driver; 3-state | Production | |
74AVC16835ADGG | 18-bit registered driver with Dynamic Controlled Outputs; 3-state | EndOfLife | |
74LV05APW | Hex inverter with open-drain outputs | Production | |
74LVT244APW | 3.3 V octal buffer/line driver; 3-state | Production | |
74LVT162240ADGG | 3.3 V 16-bit inverting buffer/driver with 30 Ω termination resistors; 3-state | Production | |
74LVCH16373ADGG | 16-bit D-type transparent latch with 5 V tolerant inputs/outputs; 3-state | Production | |
74VHCT245PW | Octal bus transceiver; 3-state | Production | |
74LVT16373ADGG | 3.3 V 16-bit transparent D-type latch; 3-state | Production | |
74LVT16500ADGG | 3.3 V 18-bit universal bus transceiver; 3-state | EndOfLife | |
74LVCH16373ADGG-Q100 | 16-bit D-type transparent latch with 5 V tolerant inputs/outputs; 3-state | Production | |
74LVC573APW-Q100 | Octal D-type transparent latch with 5 V tolerantinputs/outputs; 3-state | Production | |
74LVCH162374ADGG | 16-bit edge-triggered D-type flip-flop with 30 Ohm series termination resistors; 5 V input/output tolerant; 3-state | Production | |
74LVCH162244ADGG | 16-bit buffer/line driver; 30 Ohm series termination resistors; 5 V tolerant input/output; 3-state | Production | |
74LVC595APW | 8-bit serial-in/serial-out or parallel-out shift register; 3-state | Production | |
74HCT573PW | Octal D-type transparent latch; 3-state | Production | |
74LV132PW | Quad 2-input NAND Schmitt trigger | Production | |
74HC153PW-Q100 | Dual 4-input multiplexer | Production | |
74AHC377PW-Q100 | Octal D-type flip-flop with data enable; positive-edge trigger | EndOfLife | |
74HCT259PW-Q100 | 8-bit addressable latch | Production | |
74LVC240APW | Octal buffer/line driver with 5 V tolerant inputs/outputs; inverting; 3-state | Production | |
74VHC541PW | Octal buffer/line driver; 3-state | Production | |
74LV00APW | Quad 2-input NAND gate | Production | |
74LVT245PW | 3.3 V octal transceiver with direction pin; 3-state | Production | |
74LVC16374ADGG-Q100 | 16-bit edge-triggered D-type flip-flop; 5 V tolerant; 3-state | Production | |
74HC4060PW-Q100 | 14-stage binary ripple counter with oscillator | Production | |
74LVC244APW | Octal buffer/line driver; 3-state | Production | |
74VHCT02PW-Q100 | Quad 2-input NOR gate | Production | |
74HC594PW | 8-bit shift register with output register | Production | |
74HCT280PW | 9-bit odd/even parity generator/checker | Production | |
74LVT16646ADGG | 3.3 V 16-bit bus transceiver; 3-state | EndOfLife | |
74HCT245PW | Octal bus transceiver; 3-state | Production | |
74HCT257PW | Quad 2-input multiplexer; 3-state | Production | |
74HCT27PW | Triple 3-input NOR gate | Production | |
74HCT251PW-Q100 | 8-input multiplexer; 3-state | Production | |
74LV4094PW | 8-stage shift-and-store bus register | Production | |
74HCT573PW-Q100 | Octal D-type transparent latch; 3-state | Production | |
74HC11PW | Triple 3-input AND gate | Production | |
74AHCT02PW-Q100 | Quad 2-input NOR gate | Production | |
74VHCT595PW-Q100 | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
74LVCH162373ADGG | 16-bit D-type transparent latch; 30 Ohm series termination resistors; 5 V tolerant inputs/outputs; 3-state | Production | |
74VHCT32PW | Quad 2-input OR gate | Production | |
74HC161PW-Q100 | Presettable synchronous 4-bit binary counter; asynchronous reset | Production | |
74LVT240PW | 3.3 V Octal inverting buffer/line driver; 3-state | Production | |
74LVT16652ADGG | 3.3 V 16-bit bus transceiver/register; 3-state | EndOfLife | |
74HCT193PW | Presettable synchronous 4-bit binary up/down counter | Production | |
74HC377PW | Octal D-type flip-flop with data enable; positive-edge trigger | Production | |
74AHCT125PW | Quad buffer/line driver; 3-state | Production | |
74VHCT126PW-Q100 | Quad buffer/line driver; 3-state | Production | |
74LVCH16244ADGG-Q100 | 16-bit buffer/line driver; 5 V input/output tolerant; 3-state | Production | |
74HCT165PW-Q100 | 8-bit parallel-in/serial out shift register | Production | |
74AHCT257PW-Q100 | Quad 2-input multiplexer; 3-state | Production | |
74HCT08PW-Q100 | Quad 2-input AND gate | Production | |
74HCT30PW | 8-input NAND gate | Production | |
74LVCH16374ADGG-Q100 | 16-bit edge-triggered D-type flip-flop; 5 V tolerant; 3-state | Production | |
74HCT574PW | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74HCT366PW-Q100 | Hex buffer/line driver; 3-state; inverting | Production | |
74HCT259PW | 8-bit addressable latch | Production | |
74HC4094PW | 8-stage shift-and-store bus register | Production | |
74HCT393PW | Dual 4-bit binary ripple counter | Production | |
74LVCU04APW-Q100 | Hex unbuffered inverter | Production | |
74LVCH16541ADGG | 16-bit buffer/line driver; 3-state | Production | |
74HCT123PW | Dual retriggerable monostable multivibrator with reset | Production | |
74HCT377PW-Q100 | Octal D-type flip-flop with data enable; positive-edge trigger | Production | |
74HCT32PW | Quad 2-input OR gate | Production | |
74LV393PW | Dual 4-bit binary ripple counter | Production | |
74LVC16244ADGG | 16-bit buffer/line driver; 5 V input/output tolerant; 3-state | Production | |
74LVC16373ADGG | 16-bit D-type transparent latch with 5 V tolerant inputs/outputs; 3-state | Production | |
74HC573PW-Q100 | Octal D-type transparent latch; 3-state | Production | |
74LVCU04APW | Hex unbuffered inverter | Production | |
74LVC273PW-Q100 | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74ALVC574PW | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74VHCT08PW | Quad 2-input AND gate | Production | |
74LV14PW | Hex inverting Schmitt trigger | Production | |
74LVC245APW | Octal bus transceiver; 3-state | Production | |
74LVC16240ADGG-Q100 | 16-bit buffer/line driver with 5 V tolerant inputs/outputs; inverting; 3-state | Production | |
74ALVCH162245DGG | 16-bit bus transceiver with direction pin and 30 Ohm termination resistor; 3-state | Production | |
74VHCT08PW-Q100 | Quad 2-input AND gate | Production | |
74VHCT126PW | Quad buffer/line driver; 3-state | Production | |
74HCT595PW | 8-bit serial-in, serial or parallel-out shift register with output latches; 3-state | Production | |
74LVC373APW | Octal D-type transparent latch with 5 V tolerant inputs/outputs; 3-state | Production | |
74LVC16244ADGG-Q100 | 16-bit buffer/line driver; 5 V input/output tolerant; 3-state | Production | |
74LV541ATPW | Octal buffer/line driver; 3-state | Production | |
74ALVC04PW | Hex inverter | Production | |
74HC4024PW-Q100 | 7-stage binary ripple counter | EndOfLife | |
74AHC574PW | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74HC4020PW | 14-stage binary ripple counter | Production | |
74AHCT04APW | Hex inverter | Production | |
74HC173PW | Quad D-type flip-flop; positive-edge trigger; 3-state | Production | |
74AHCT245PW-Q100 | Octal bus transceiver; 3-state | Production | |
74HCT154PW | 4-to-16 line decoder/demultiplexer | Production | |
74HC164PW-Q100 | 8-bit serial-in, parallel-out shift register | Production | |
74HCT14PW | Hex inverting Schmitt trigger | Production | |
74HC597PW | 8-bit shift register with input flip-flops | Production | |
74AHCT374PW | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74LVC16241ADGG | 16-bit buffer/line driver with 5 V tolerant inputs/outputs; 3-state | Production | |
74HCT132PW-Q100 | Quad 2-input NAND Schmitt trigger | Production | |
74HC373PW | Octal D-type transparent latch; 3-state | Production | |
74VHCT125PW | Quad buffer/line driver; 3-state | Production | |
74AVC16834ADGG | 18-bit registered driver with inverted register enable and Dynamic Controlled Outputs; 3-state | EndOfLife | |
74LV07ATPW | Hex buffer with open-drain outputs | Production | |
74HCT03PW | Quad 2-input NAND gate; open-drain output | Production | |
74HCT02PW | Quad 2-input NOR gate | Production | |
74HCT163PW | Presettable synchronous 4-bit binary counter; synchronous reset | EndOfLife | |
74LV04ATPW | Hex inverter | Production | |
74LV08PW | Quad 2-input AND gate | Production | |
74HCT86PW | Quad 2-input EXCLUSIVE-OR gate | Production | |
74HC7541PW | Octal Schmitt trigger buffer/line driver; 3-state | Production | |
74LV245PW | Octal bus transceiver; 3-state | Production | |
74LV165PW | 8-bit parallel-in/serial-out shift register | Production | |
74LVC10APW | Triple 3-input NAND gate | Production | |
74LV04PW | Hex inverter | Production | |
74HCT126PW-Q100 | Quad buffer/line driver; 3-state | Production | |
74ALVT162823DGG | 18-bit bus-interface D-type flip-flop with reset and enable with 30 Ohm termination resistors; 3-state | Production | |
74HC174PW-Q100 | Hex D-type flip-flop with reset; positive-edge trigger | Production | |
74HC75PW | Quad bistable transparent latch | Production | |
74LV08APW | Quad 2-input AND gate | Production | |
74LV165PW-Q100 | 8-bit parallel-in/serial-out shift register | Production | |
74LVT16501ADGG | 3.3 V LVT 18-bit universal bus transceiver; 3-state | EndOfLife | |
74HCT27PW-Q100 | Triple 3-input NOR gate | Production | |
74LVC07APW | Hex buffer with open-drain outputs | Production | |
74VHC32PW-Q100 | Quad 2-input OR gate | Production | |
74LVT16245BDGG | 3.3 V 16-bit transceiver; 3-state | Production | |
74LVC126APW | Quad buffer/line driver with 5 V tolerant input/outputs; 3-state | Production | |
74LVC04APW | Hex inverter | Production | |
74LVC04APW-Q100 | Hex inverter | Production | |
74LVC132APW | Quad 2-input NAND Schmitt trigger | Production | |
74HC4046APW | Phase-locked loop with VCO | Production | |
74HCT174PW-Q100 | Hex D-type flip-flop with reset; positive-edge trigger | Production | |
74HC132PW-Q100 | Quad 2-input NAND Schmitt trigger | Production | |
74HC257PW-Q100 | Quad 2-input multiplexer; 3-state | Production | |
74LVCH244APW | Octal buffer/line driver; 3-state | Production | |
74LVCH16245ADGG-Q100 | 16-bit bus transceiver with direction pin; 5 V tolerant; 3-state | Production | |
74LVC08APW-Q100 | Quad 2-input AND gate | Production | |
74LVC14APW-Q100 | Hex inverting Schmitt trigger with 5 V tolerant input | Production | |
74LVT16240ADGG | 3.3 V 16-bit inverting buffer/driver; 3-state | Production | |
74LVT2244PW | 3.3 V octal buffer/line driver with 30 Ω termination resistors; 3-state | Production | |
74LVC162373ADGG | 16-bit D-type transparent latch; 30 Ohm series termination resistors; 5 V tolerant inputs/outputs; 3-state | Production | |
74LVC16374ADGG | 16-bit edge-triggered D-type flip-flop; 5 V tolerant; 3-state | Production | |
74LVC16240ADGG | 16-bit buffer/line driver with 5V tolerant inputs/outputs; inverting; 3-state | Production | |
74LVC32APW-Q100 | Quad 2-input OR gate | Production | |
74HC02PW-Q100 | Quad 2-input NOR gate | Production | |
74HCT541PW | Octal buffer/line driver; 3-state | Production | |
74LVC02APW | Quad 2-input NOR gate | Production | |
74HCU04PW-Q100 | Hex unbuffered inverter | Production | |
74LVC244APW-Q100 | Octal buffer/line driver; 3-state | Production | |
74LVT573PW | 3.3 V octal D-type transparent latch; 3-state | Production | |
74LVTH244BPW | 3.3 V octal buffer/line driver; 3-state | Production | |
74AHCV541APW | Octal buffer/line driver; 3-state | Production | |
74HC138PW | 3-to-8 line decoder/demultiplexer; inverting | Production | |
74HCT193PW-Q100 | Presettable synchronous 4-bit binary up/down counter | Production | |
74HCT00PW | Quad 2-input NAND gate | Production | |
74VHC08PW-Q100 | Quad 2-input AND gate | Production | |
74LVTH16245BDGG | 3.3 V 16-bit transceiver; 3-state | Production | |
CBT3306PW-Q100 | Dual bus switch | EndOfLife | |
74HC05PW-Q100 | Hex inverter with open-drain outputs | Production | |
74LV245APW | Octal bus transceiver; 3-state | Production | |
74LVC161PW | Presettable synchronous 4-bit binary counter; asynchronous reset | Production | |
74LVCH244APW-Q100 | Octal buffer/line driver; 3-state | Production | |
74LVCH245APW-Q100 | Octal bus transceiver; 3-state | Production | |
74LVC594APW-Q100 | 8-bit shift register with output register | Production | |
74LVCH245APW | Octal bus transceiver; 3-state | Production | |
74VHC08PW | Quad 2-input AND gate | Production | |
74LVT16244BDGG | 3.3 V 16-bit buffer/driver; 3-state | Production | |
74LVT16374ADGG | 3.3 V 16-bit edge-triggered D-type flip-flop; 3-state | Production | |
74LVTH2245PW | 3.3 V octal transceiver with 30 Ohm termination resistors; 3-state | Production | |
74AHCT573PW | Octal D-type transparent latch; 3-state | Production | |
74LVC163PW | Presettable synchronous 4-bit binary counter; synchronous reset | Production | |
74AHCT595PW-Q100 | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
74LVC00APW-Q100 | Quad 2-input NAND gate | Production | |
74LVC574APW | Octal D-type flip-flop with 5 V tolerant inputs/outputs; positive edge-trigger; 3-state | Production | |
74HCT32PW-Q100 | Quad 2-input OR gate | Production | |
74LVC827APW | 10-bit buffer/line driver with 5 V tolerant inputs/outputs; 3-state | EndOfLife | |
74LVT04PW | 3.3 V Hex inverter | Production | |
74HC126PW-Q100 | Quad buffer/line driver; 3-state | Production | |
74LV02APW | Quad 2-input NOR gate | Production | |
74HC377PW-Q100 | Octal D-type flip-flop with data enable; positive-edge trigger | Production | |
74HCT153PW | Dual 4-input multiplexer | Production | |
74ALVCH16245DGG | 16-bit transceiver with direction pin; 3-state | Production | |
74LVCH16374ADGG | 16-bit edge-triggered D-type flip-flop; 5 V tolerant; 3-state | Production | |
74LVC02APW-Q100 | Quad 2-input NOR gate | Production | |
74HC123PW | Dual retriggerable monostable multivibrator with reset | Production | |
74HC00PW | Quad 2-input NAND gate | Production | |
74LV245ATPW | Octal bus transceiver; 3-state | Production | |
74HCT125PW | Quad buffer/line driver; 3-state | Production | |
74AHCU04PW-Q100 | Hex unbuffered inverter | Production | |
74ALVC32PW | Quad 2-input OR gate | Production | |
74LVC374APW | Octal D-type flip-flop; 5 V tolerant inputs/outputs; positive-edge trigger; 3-state | Production | |
74HC373PW-Q100 | Octal D-type transparent latch; 3-state | Production | |
74VHCT02PW | Quad 2-input NOR gate | Production | |
74VHCT595PW | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
74HC4094PW-Q100 | 8-stage shift-and-store bus register | Production | |
74HCT14PW-Q100 | Hex inverting Schmitt trigger | Production | |
74HC4514PW | 4-to-16 line decoder/demultiplexer with input latches | Production | |
74ALVCH16821DGG | 20-bit bus-interface D-type flip-flop; positive-edge trigger; 3-state | Production | |
74LVT08PW | 3.3 V Quad 2-input AND gate | Production | |
74LVC541APW-Q100 | Octal buffer/line driver with 5 V tolerant inputs/outputs; 3-state | Production | |
74LVT244BPW | 3.3 V octal buffer/line driver; 3-state | Production | |
74HCT165PW | 8-bit parallel-in/serial out shift register | Production | |
74LVT244APW-Q100 | 3.3 V octal buffer/line driver; 3-state | Production | |
74HCT126PW | Quad buffer/line driver; 3-state | Production | |
74HC299PW | 8-bit universal shift register; 3-state | EndOfLife | |
74HC541PW | Octal buffer/line driver; 3-state | Production | |
74VHC126PW | Quad buffer/line driver; 3-state | Production | |
74LV244APW | Octal buffer/line driver; 3-state | Production | |
74HC4538PW-Q100 | Dual retriggerable precision monostable multivibrator | Production | |
74HCT74PW-Q100 | Dual D-type flip-flop with set and reset; positive edge-trigger | Production | |
74ALVC373PW | Octal D-type transparent latch; 3-state | Production | |
74ALVT162245DGG | 16-bit transceiver with 30 Ohm termination resistors; 3-state | Production | |
74HCT241PW | Octal buffer/line driver; 3-state | Production | |
74HCT4040PW | 12-stage binary ripple counter | Production | |
74LVT2245PW | 3.3 V octal transceiver with 30 Ohm termination resistors; 3-state | Production | |
74LVC373APW-Q100 | Octal D-type transparent latch with 5 V tolerant inputs/outputs; 3-state | Production | |
74HC4060PW | 14-stage binary ripple counter with oscillator | Production | |
74LV541APW | Octal buffer/line driver; 3-state | Production | |
74LVC245APW-Q100 | Octal bus transceiver; 3-state | Production | |
74LVCH16244ADGG | 16-bit buffer/line driver; 5 V input/output tolerant; 3-state | Production | |
74HC595PW-Q100 | 8-bit serial-in, serial or parallel-out shift register with output latches; 3-state | Production | |
74HC74PW-Q100 | Dual D-type flip-flop with set and reset; positive edge-trigger | Production | |
74VHC595PW-Q100 | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
74VHC126PW-Q100 | Quad buffer/line driver; 3-state | Production | |
74LV164PW | 8-bit serial-in/parallel-out shift register | Production | |
74LVT640PW | 3.3 V Octal transceiver with direction pin; inverting; 3-state | Production | |
74LVC74APW | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74HC4050PW-Q100 | Hex non-inverting HIGH-to-LOW level shifter | Production | |
74LVC162245ADGG | 16-bit transceiver with direction pin; 30 Ohm series termination resistors; 5 V tolerant input/output; 3-state | Production | |
74LVT126PW | 3.3 V quad buffer; 3-state | Production | |
74HCT238PW | 3-to-8 line decoder/demultiplexer | Production | |
74LVTH16374ADGG | 3.3 V 16-bit edge-triggered D-type flip-flop; 3-state | Production | |
74LVT241PW | 3.3 V octal buffer/line driver; 3-state | Production | |
74LVTH244APW-Q100 | 3.3 V octal buffer/line driver; 3-state | Production | |
74LVTH125PW | 3.3 V quad buffer; 3-state | Production | |
74LVT02PW | 3.3 V Quad 2-input NOR gate | Production | |
74VHC125PW | Quad buffer/line driver; 3-state | Production | |
74LVC16245ADGG | 16-bit bus transceiver with direction pin; 5 V tolerant; 3-state | Production | |
74LVC139PW | Dual 2-to-4 line decoder/demultiplexer | Production | |
74LVC257APW | Quad 2-input multiplexer with 5 V tolerant inputs/outputs; 3-state | Production | |
74LVC11PW | Dual inverter | Production | |
74LVC374APW-Q100 | Octal D-type flip-flop; 5 V tolerant inputs/outputs; positive-edge trigger; 3-state | Production | |
74HC165PW | 8-bit parallel-in/serial out shift register | Production | |
74LV74PW | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74LVC273PW | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74VHC02PW | Quad 2-input NOR gate | Production | |
74VHC32PW | Quad 2-input OR gate | Production | |
74VHCT541PW | Octal buffer/line driver; 3-state | Production | |
74LVTN16245BDGG | 3.3 V 16-bit transceiver; 3-state | Production | |
74AHC164PW | 8-bit serial-in/parallel-out shift register | Production | |
74HCT244PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74AHC139PW-Q100 | Dual 2-to-4 line decoder/demultiplexer | Production | |
74LVC126APW-Q100 | Quad buffer/line driver with 5 V tolerant input/outputs; 3-state | Production | |
74AHCT04PW-Q100 | Hex inverter | Production | |
74AHC374PW-Q100 | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74AHCT374PW-Q100 | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74ALVC00PW-Q100 | Quad 2-input NAND gate | Production | |
74HCT175PW-Q100 | Quad D-type flip-flop with reset; positive-edge trigger | Production | |
74HC393PW-Q100 | Dual 4-bit binary ripple counter | Production | |
74HC139PW-Q100 | Dual 2-to-4 line decoder/demultiplexer | Production | |
74HC4017PW-Q100 | Johnson decade counter with 10 decoded outputs | Production | |
74HCT393PW-Q100 | Dual 4-bit binary ripple counter | Production | |
74HC4040PW-Q100 | 12-stage binary ripple counter | Production | |
74HC541PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74LVT04PW-Q100 | 3.3 V Hex inverter | Production | |
74HC7541PW-Q100 | Octal Schmitt trigger buffer/line driver; 3-state | Production | |
74HC175PW-Q100 | Quad D-type flip-flop with reset; positive-edge trigger | Production | |
74ALVC32PW-Q100 | Quad 2-input OR gate | Production | |
74HC166PW-Q100 | 8-bit parallel-in/serial out shift register | Production | |
74HCT7541PW-Q100 | Octal Schmitt trigger buffer/line driver; 3-state | Production | |
74HC597PW-Q100 | 8-bit shift register with input flip-flops | Production | |
74LV244PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74HCT541PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74HCT4040PW-Q100 | 12-stage binary ripple counter | Production | |
74LVC16373ADGG-Q100 | 16-bit D-type transparent latch with 5 V tolerant inputs/outputs; 3-state | Production | |
74ALVC541PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74LV4060PW-Q100 | 14-stage binary ripple counter with oscillator | Production | |
74HCT139PW-Q100 | Dual 2-to-4 line decoder/demultiplexer | Production | |
74LV393PW-Q100 | Dual 4-bit binary ripple counter | Production | |
74LVC14APW | Hex inverting Schmitt trigger with 5 V tolerant input | Production | |
74HC540PW | Octal buffer/line driver; 3-state; inverting | Production | |
74HC368PW | Hex buffer/line driver; 3-state; inverting | Production | |
74LV7032APW-Q100 | Quad 2-input OR gate with Schmitt trigger inputs | Production | |
74HCT240PW | Octal buffer/line driver; 3-state; inverting | Production | |
74AHCT541APW | Octal buffer/line driver; 3-state | Production | |
74LV165APW | 8-bit parallel-in/serial-out shift register | Production | |
74HC366PW | Hex buffer/line driver; 3-state; inverting | Production | |
74AHCT245APW | Octal bus transceiver; 3-state | Production | |
74HCT368PW | Hex buffer/line driver; 3-state; inverting | Production | |
74VHC14PW | Hex inverting Schmitt trigger | Production | |
74LV165APW-Q100 | 8-bit parallel-in/serial-out shift register | Production | |
74HCT366PW | Hex buffer/line driver; 3-state; inverting | Production | |
74LV7032APW | Quad 2-input OR gate with Schmitt trigger inputs | Production | |
74LV14APW | Hex inverting Schmitt trigger | Production | |
74HCT540PW | Octal buffer/line driver; 3-state; inverting | Production | |
74VHCT14PW | Hex inverting Schmitt trigger | Production | |
74LVT245BPW | 3.3 V octal transceiver with direction pin; 3-state | Production |
Automotive qualified products (AEC-Q100/Q101)
Type number | Description | Status | Quick access |
---|---|---|---|
NPIC6C595PW-Q100 | Power logic 8-bit shift register; open-drain outputs | EndOfLife | |
NPIC6C596APW-Q100 | Power logic 8-bit shift register; open-drain outputs | EndOfLife | |
NPIC6C596PW-Q100 | Power logic 8-bit shift register; open-drain outputs | EndOfLife | |
74HC112PW-Q100 | Dual JK flip-flop with set and reset; negative-edge trigger | Production | |
74ALVC16245DGG-Q100 | 16-bit transceiver with direction pin; 3-state | Production | |
74LVC10APW-Q100 | Triple 3-input NAND gate | Production | |
74LVC574APW-Q100 | Octal D-type flip-flop with 5 V tolerant inputs/outputs; positive edge-trigger; 3-state | Production | |
74HC590PW-Q100 | 8-bit binary counter with output register; 3-state | Production | |
74LVC139PW-Q100 | Dual 2-to-4 line decoder/demultiplexer | Production | |
74ALVC74PW-Q100 | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74HC4514PW-Q100 | 4-to-16 line decoder/demultiplexer with input latches | Production | |
74HC21PW-Q100 | Dual 4-input AND gate | Production | |
74HCT4075PW-Q100 | EndOfLife | ||
74LVC86APW-Q100 | Quad 2-input EXCLUSIVE-OR gate | Production | |
74HCT241PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74LV00PW-Q100 | Quad 2-input NAND gate | Production | |
74LVC257APW-Q100 | Quad 2-input multiplexer with 5 V tolerant inputs/outputs; 3-state | Production | |
74LV123PW-Q100 | Dual retriggerable monostable multivibrator with reset | Production | |
74LVT244BPW-Q100 | 3.3 V octal buffer/line driver; 3-state | Production | |
74LV14PW-Q100 | Hex inverting Schmitt trigger | Production | |
74AHC164PW-Q100 | 8-bit serial-in/parallel-out shift register | Production | |
74AHC86PW-Q100 | Quad 2-input EXCLUSIVE-OR gate | Production | |
74AHCT377PW-Q100 | Octal D-type flip-flop with data enable; positive-edge trigger | EndOfLife | |
74AHC00PW-Q100 | Quad 2-input NAND gate | Production | |
74AHC02PW-Q100 | Quad 2-input NOR gate | Production | |
74AHC125PW-Q100 | Quad buffer/line driver; 3-state | Production | |
74AHC14PW-Q100 | Hex inverting Schmitt trigger | Production | |
74AHCT139PW-Q100 | Dual 2-to-4 line decoder/demultiplexer | Production | |
74AHCT157PW-Q100 | Quad 2-input multiplexer | Production | |
74AHC157PW-Q100 | Quad 2-input multiplexer | Production | |
74AHC132PW-Q100 | Quad 2-input NAND Schmitt trigger | Production | |
74AHCT30PW-Q100 | 8-input NAND gate | Production | |
74AHC138PW-Q100 | 3-to-8 line decoder/demultiplexer; inverting | Production | |
74AHC245PW-Q100 | Octal bus transceiver; 3-state | Production | |
74AHCT74PW-Q100 | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74AHCT594PW-Q100 | 8-bit shift register with output register | Production | |
74AHC126PW-Q100 | Quad buffer/line driver; 3-state | Production | |
74AHC08PW-Q100 | Quad 2-input AND gate | Production | |
74AHC257PW-Q100 | Quad 2-input multiplexer; 3-state | Production | |
74AHC244PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74AHCT273PW-Q100 | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74AHCT123APW-Q100 | Dual retriggerable monostable multivibrator with reset | Production | |
74AHCT240PW-Q100 | Octal buffer/line driver; inverting; 3-state | Production | |
74ALVC125PW-Q100 | Quad buffer/line driver; 3-state | Production | |
74HC20PW-Q100 | Dual 4-input NAND gate | Production | |
74AHCT573PW-Q100 | Octal D-type transparent latch; 3-state | Production | |
74AHC32PW-Q100 | Quad 2-input OR gate | Production | |
74AHC30PW-Q100 | 8-input NAND gate | Production | |
74AHC595PW-Q100 | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
74AHCT125PW-Q100 | Quad buffer/line driver; 3-state | Production | |
74AHCT14PW-Q100 | Hex inverting Schmitt trigger | Production | |
74AHC541PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74AHC594PW-Q100 | 8-bit shift register with output register | Production | |
74AHCT08PW-Q100 | Quad 2-input AND gate | Production | |
74AHCT244PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74AVC16245DGG-Q100 | 16-bit transceiver with direction pin; 3.6 V tolerant; 3-state | EndOfLife | |
74HC03PW-Q100 | Quad 2-input NAND gate; open-drain output | Production | |
74ABT16245BDGG-Q100 | 16-bit bus transceiver; 3-state | EndOfLife | |
74AHCT138PW-Q100 | 3-to-8 line decoder/demultiplexer; inverting | Production | |
74HC4046APW-Q100 | Phase-locked loop with VCO | Production | |
74HC4002PW-Q100 | Dual 4-input NOR gate | Production | |
74HCT151PW-Q100 | 8-input multiplexer | Production | |
74HC165PW-Q100 | 8-bit parallel-in/serial out shift register | Production | |
74HC366PW-Q100 | Hex buffer/line driver; 3-state; inverting | Production | |
74HCT273PW-Q100 | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74AHCT32PW-Q100 | Quad 2-input OR gate | Production | |
74HC251PW-Q100 | 8-input multiplexer; 3-state | Production | |
74HC27PW-Q100 | Triple 3-input NOR gate | Production | |
74HC151PW-Q100 | 8-input multiplexer | Production | |
74HCT238PW-Q100 | 3-to-8 line decoder/demultiplexer | Production | |
74LVC06APW-Q100 | Hex inverter with open-drain outputs | Production | |
74HC138PW-Q100 | 3-to-8 line decoder/demultiplexer; inverting | Production | |
74HC594PW-Q100 | 8-bit shift register with output register | Production | |
74HCT11PW-Q100 | Triple 3-input AND gate | Production | |
74HCT365PW-Q100 | Hex buffer/line driver; 3-state | Production | |
74HC11PW-Q100 | Triple 3-input AND gate | Production | |
74HC30PW-Q100 | 8-input NAND gate | Production | |
74HC193PW-Q100 | Presettable synchronous 4-bit binary up/down counter | Production | |
74HCT595PW-Q100 | 8-bit serial-in, serial or parallel-out shift register with output latches; 3-state | Production | |
74AHCT164PW-Q100 | 8-bit serial-in/parallel-out shift register | Production | |
74LV132PW-Q100 | Quad 2-input NAND Schmitt trigger | Production | |
74HC4020PW-Q100 | 14-stage binary ripple counter | Production | |
74HC273PW-Q100 | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74HC157PW-Q100 | Quad 2-input multiplexer | Production | |
74HC259PW-Q100 | 8-bit addressable latch | Production | |
74LVC157APW-Q100 | Quad 2-input multiplexer | Production | |
74AHCT541PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74LVC07APW-Q100 | Hex buffer with open-drain outputs | Production | |
74LV164PW-Q100 | 8-bit serial-in/parallel-out shift register | Production | |
74AHCT00PW-Q100 | Quad 2-input NAND gate | Production | |
74AHC74PW-Q100 | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74AVC16374DGG-Q100 | 16-bit edge triggered D-type flip-flop; 3.6 V tolerant; 3-state | EndOfLife | |
74AHC573PW-Q100 | Octal D-type transparent latch; 3-state | Production | |
74HC245PW-Q100 | Octal bus transceiver; 3-state | Production | |
74HCT02PW-Q100 | Quad 2-input NOR gate | Production | |
74HCT574PW-Q100 | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74AHC273PW-Q100 | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74LVC162245ADGG-Q100 | 16-bit transceiver with direction pin; 30 Ohm series termination resistors; 5 V tolerant input/output; 3-state | Production | |
74LVC125APW-Q100 | Quad buffer/line driver with 5 V tolerant inputs/outputs; 3-state | Production | |
74HC244PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74LVC11PW-Q100 | Triple 3-input AND gate | Production | |
74HC240PW-Q100 | Octal buffer/line driver; 3-state; inverting | Production | |
74HC86PW-Q100 | Quad 2-input EXCLUSIVE-OR gate | Production | |
74AHCT126PW-Q100 | Quad buffer/line driver; 3-state | Production | |
74HC125PW-Q100 | Quad buffer/line driver; 3-state | Production | |
74LV08PW-Q100 | Quad 2-input AND gate | Production | |
74HCT373PW-Q100 | Octal D-type transparent latch; 3-state | Production | |
74AHC04PW-Q100 | Hex inverter | Production | |
74AHC123APW-Q100 | Dual retriggerable monostable multivibrator with reset | Production | |
74HC04PW-Q100 | Hex inverter | Production | |
74HC123PW-Q100 | Dual retriggerable monostable multivibrator with reset | Production | |
74HC14PW-Q100 | Hex inverting Schmitt trigger | Production | |
74HC08PW-Q100 | Quad 2-input AND gate | Production | |
74HC10PW-Q100 | Triple 3-input NAND gate | Production | |
74HCT4020PW-Q100 | 14-stage binary ripple counter | Production | |
74HCT157PW-Q100 | Quad 2-input multiplexer | Production | |
74HCT245PW-Q100 | Octal bus transceiver; 3-state | Production | |
74HCT164PW-Q100 | 8-bit serial-in, parallel-out shift register | Production | |
74HCT138PW-Q100 | 3-to-8 line decoder/demultiplexer; inverting | Production | |
74HC574PW-Q100 | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74HCT30PW-Q100 | 8-input NAND gate | Production | |
74HCT109PW-Q100 | Dual JK flip-flop with set and reset; positive-edge-trigger | Production | |
74HCT240PW-Q100 | Octal buffer/line driver; 3-state; inverting | Production | |
74HCT86PW-Q100 | Quad 2-input EXCLUSIVE-OR gate | Production | |
74LVC16245ADGG-Q100 | 16-bit bus transceiver with direction pin; 5 V tolerant; 3-state | Production | |
74HC00PW-Q100 | Quad 2-input NAND gate | Production | |
74AHCT132PW-Q100 | Quad 2-input NAND Schmitt trigger | Production | |
74HCT10PW-Q100 | Triple 3-input NAND gate | Production | |
74HCT153PW-Q100 | Dual 4-input multiplexer | Production | |
74VHC02PW-Q100 | Quad 2-input NOR gate | Production | |
74VHCT32PW-Q100 | Quad 2-input OR gate | Production | |
74LV74PW-Q100 | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74LVC138APW-Q100 | 3-to-8 line decoder/demultiplexer; inverting | Production | |
74LVC132APW-Q100 | Quad 2-input NAND Schmitt trigger | Production | |
74HC4075PW-Q100 | Triple 3-input OR gate | Production | |
74HC107PW-Q100 | Dual JK flip-flop with reset; negative-edge trigger | Production | |
74LVC74APW-Q100 | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74HCT123PW-Q100 | Dual retriggerable monostable multivibrator with reset | Production | |
74AHCT86PW-Q100 | Quad 2-input EXCLUSIVE-OR gate | Production | |
74HCT03PW-Q100 | Quad 2-input NAND gate; open-drain output | Production | |
74HCT00PW-Q100 | Quad 2-input NAND gate | Production | |
74HCT257PW-Q100 | Quad 2-input multiplexer; 3-state | Production | |
74HC238PW-Q100 | 3-to-8 line decoder/demultiplexer | Production | |
74HCT4538PW-Q100 | Dual retriggerable precision monostable multivibrator | Production | |
74HCT04PW-Q100 | Hex inverter | Production | |
74HCT125PW-Q100 | Quad buffer/line driver; 3-state | Production | |
74VHC541PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74HC4520PW-Q100 | Dual 4-bit synchronous binary counter | Production | |
74VHCT541PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74HC32PW-Q100 | Quad 2-input OR gate | Production | |
74HC365PW-Q100 | Hex buffer/line driver; 3-state | Production | |
74LVCH16373ADGG-Q100 | 16-bit D-type transparent latch with 5 V tolerant inputs/outputs; 3-state | Production | |
74LVC573APW-Q100 | Octal D-type transparent latch with 5 V tolerantinputs/outputs; 3-state | Production | |
74HC153PW-Q100 | Dual 4-input multiplexer | Production | |
74AHC377PW-Q100 | Octal D-type flip-flop with data enable; positive-edge trigger | EndOfLife | |
74HCT259PW-Q100 | 8-bit addressable latch | Production | |
74LVC16374ADGG-Q100 | 16-bit edge-triggered D-type flip-flop; 5 V tolerant; 3-state | Production | |
74HC4060PW-Q100 | 14-stage binary ripple counter with oscillator | Production | |
74VHCT02PW-Q100 | Quad 2-input NOR gate | Production | |
74HCT251PW-Q100 | 8-input multiplexer; 3-state | Production | |
74HCT573PW-Q100 | Octal D-type transparent latch; 3-state | Production | |
74AHCT02PW-Q100 | Quad 2-input NOR gate | Production | |
74VHCT595PW-Q100 | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
74HC161PW-Q100 | Presettable synchronous 4-bit binary counter; asynchronous reset | Production | |
74VHCT126PW-Q100 | Quad buffer/line driver; 3-state | Production | |
74LVCH16244ADGG-Q100 | 16-bit buffer/line driver; 5 V input/output tolerant; 3-state | Production | |
74HCT165PW-Q100 | 8-bit parallel-in/serial out shift register | Production | |
74AHCT257PW-Q100 | Quad 2-input multiplexer; 3-state | Production | |
74HCT08PW-Q100 | Quad 2-input AND gate | Production | |
74LVCH16374ADGG-Q100 | 16-bit edge-triggered D-type flip-flop; 5 V tolerant; 3-state | Production | |
74HCT366PW-Q100 | Hex buffer/line driver; 3-state; inverting | Production | |
74LVCU04APW-Q100 | Hex unbuffered inverter | Production | |
74HCT377PW-Q100 | Octal D-type flip-flop with data enable; positive-edge trigger | Production | |
74HC573PW-Q100 | Octal D-type transparent latch; 3-state | Production | |
74LVC273PW-Q100 | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74LVC16240ADGG-Q100 | 16-bit buffer/line driver with 5 V tolerant inputs/outputs; inverting; 3-state | Production | |
74VHCT08PW-Q100 | Quad 2-input AND gate | Production | |
74LVC16244ADGG-Q100 | 16-bit buffer/line driver; 5 V input/output tolerant; 3-state | Production | |
74HC4024PW-Q100 | 7-stage binary ripple counter | EndOfLife | |
74AHCT245PW-Q100 | Octal bus transceiver; 3-state | Production | |
74HC164PW-Q100 | 8-bit serial-in, parallel-out shift register | Production | |
74HCT132PW-Q100 | Quad 2-input NAND Schmitt trigger | Production | |
74HCT126PW-Q100 | Quad buffer/line driver; 3-state | Production | |
74HC174PW-Q100 | Hex D-type flip-flop with reset; positive-edge trigger | Production | |
74LV165PW-Q100 | 8-bit parallel-in/serial-out shift register | Production | |
74HCT27PW-Q100 | Triple 3-input NOR gate | Production | |
74VHC32PW-Q100 | Quad 2-input OR gate | Production | |
74LVC04APW-Q100 | Hex inverter | Production | |
74HCT174PW-Q100 | Hex D-type flip-flop with reset; positive-edge trigger | Production | |
74HC132PW-Q100 | Quad 2-input NAND Schmitt trigger | Production | |
74HC257PW-Q100 | Quad 2-input multiplexer; 3-state | Production | |
74LVCH16245ADGG-Q100 | 16-bit bus transceiver with direction pin; 5 V tolerant; 3-state | Production | |
74LVC08APW-Q100 | Quad 2-input AND gate | Production | |
74LVC14APW-Q100 | Hex inverting Schmitt trigger with 5 V tolerant input | Production | |
74LVC32APW-Q100 | Quad 2-input OR gate | Production | |
74HC02PW-Q100 | Quad 2-input NOR gate | Production | |
74HCU04PW-Q100 | Hex unbuffered inverter | Production | |
74LVC244APW-Q100 | Octal buffer/line driver; 3-state | Production | |
74HCT193PW-Q100 | Presettable synchronous 4-bit binary up/down counter | Production | |
74VHC08PW-Q100 | Quad 2-input AND gate | Production | |
CBT3306PW-Q100 | Dual bus switch | EndOfLife | |
74HC05PW-Q100 | Hex inverter with open-drain outputs | Production | |
74LVCH244APW-Q100 | Octal buffer/line driver; 3-state | Production | |
74LVCH245APW-Q100 | Octal bus transceiver; 3-state | Production | |
74LVC594APW-Q100 | 8-bit shift register with output register | Production | |
74AHCT595PW-Q100 | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
74LVC00APW-Q100 | Quad 2-input NAND gate | Production | |
74HCT32PW-Q100 | Quad 2-input OR gate | Production | |
74HC126PW-Q100 | Quad buffer/line driver; 3-state | Production | |
74HC377PW-Q100 | Octal D-type flip-flop with data enable; positive-edge trigger | Production | |
74LVC02APW-Q100 | Quad 2-input NOR gate | Production | |
74AHCU04PW-Q100 | Hex unbuffered inverter | Production | |
74HC373PW-Q100 | Octal D-type transparent latch; 3-state | Production | |
74HC4094PW-Q100 | 8-stage shift-and-store bus register | Production | |
74HCT14PW-Q100 | Hex inverting Schmitt trigger | Production | |
74LVC541APW-Q100 | Octal buffer/line driver with 5 V tolerant inputs/outputs; 3-state | Production | |
74LVT244APW-Q100 | 3.3 V octal buffer/line driver; 3-state | Production | |
74HC4538PW-Q100 | Dual retriggerable precision monostable multivibrator | Production | |
74HCT74PW-Q100 | Dual D-type flip-flop with set and reset; positive edge-trigger | Production | |
74LVC373APW-Q100 | Octal D-type transparent latch with 5 V tolerant inputs/outputs; 3-state | Production | |
74LVC245APW-Q100 | Octal bus transceiver; 3-state | Production | |
74HC595PW-Q100 | 8-bit serial-in, serial or parallel-out shift register with output latches; 3-state | Production | |
74HC74PW-Q100 | Dual D-type flip-flop with set and reset; positive edge-trigger | Production | |
74VHC595PW-Q100 | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
74VHC126PW-Q100 | Quad buffer/line driver; 3-state | Production | |
74HC4050PW-Q100 | Hex non-inverting HIGH-to-LOW level shifter | Production | |
74LVTH244APW-Q100 | 3.3 V octal buffer/line driver; 3-state | Production | |
74LVC374APW-Q100 | Octal D-type flip-flop; 5 V tolerant inputs/outputs; positive-edge trigger; 3-state | Production | |
74HCT244PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74AHC139PW-Q100 | Dual 2-to-4 line decoder/demultiplexer | Production | |
74LVC126APW-Q100 | Quad buffer/line driver with 5 V tolerant input/outputs; 3-state | Production | |
74AHCT04PW-Q100 | Hex inverter | Production | |
74AHC374PW-Q100 | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74AHCT374PW-Q100 | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74ALVC00PW-Q100 | Quad 2-input NAND gate | Production | |
74HCT175PW-Q100 | Quad D-type flip-flop with reset; positive-edge trigger | Production | |
74HC393PW-Q100 | Dual 4-bit binary ripple counter | Production | |
74HC139PW-Q100 | Dual 2-to-4 line decoder/demultiplexer | Production | |
74HC4017PW-Q100 | Johnson decade counter with 10 decoded outputs | Production | |
74HCT393PW-Q100 | Dual 4-bit binary ripple counter | Production | |
74HC4040PW-Q100 | 12-stage binary ripple counter | Production | |
74HC541PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74LVT04PW-Q100 | 3.3 V Hex inverter | Production | |
74HC7541PW-Q100 | Octal Schmitt trigger buffer/line driver; 3-state | Production | |
74HC175PW-Q100 | Quad D-type flip-flop with reset; positive-edge trigger | Production | |
74ALVC32PW-Q100 | Quad 2-input OR gate | Production | |
74HC166PW-Q100 | 8-bit parallel-in/serial out shift register | Production | |
74HCT7541PW-Q100 | Octal Schmitt trigger buffer/line driver; 3-state | Production | |
74HC597PW-Q100 | 8-bit shift register with input flip-flops | Production | |
74LV244PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74HCT541PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74HCT4040PW-Q100 | 12-stage binary ripple counter | Production | |
74LVC16373ADGG-Q100 | 16-bit D-type transparent latch with 5 V tolerant inputs/outputs; 3-state | Production | |
74ALVC541PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74LV4060PW-Q100 | 14-stage binary ripple counter with oscillator | Production | |
74HCT139PW-Q100 | Dual 2-to-4 line decoder/demultiplexer | Production | |
74LV393PW-Q100 | Dual 4-bit binary ripple counter | Production | |
74LV7032APW-Q100 | Quad 2-input OR gate with Schmitt trigger inputs | Production | |
74LV165APW-Q100 | 8-bit parallel-in/serial-out shift register | Production |
Documentation
File name | Title | Type | Date |
---|---|---|---|
TSSOP14_SOT402-1_mk.png | plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body | Marcom graphics | 2017-01-28 |
Nexperia_document_QIC_Logic_Packages_Recommendations_201711.pdf | Longevity – Packages by pin count | Leaflet | 2017-11-27 |
Nexperia_package_poster.pdf | Nexperia package poster | Leaflet | 2020-05-15 |
vp_1398678516526.zip | Logic functions in thin-shrink small outline surface mount packages | Value proposition | 2022-04-05 |
Nexperia_Selection_guide_2023.pdf | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.
Or contact us for further support.