Products
Design considerations
- High ESD robustness up to 30 kV and high surge currents up to 3.5 A (8/20µs)
- Excellent ESD clamping behavior
- Operate at a low capacitance avoiding any unwanted circuit disturbances
Driving efficiency takes pole position
Today’s cars are undergoing the greatest transformation the industry has seen. Continued electrification is resulting in significant change from the engine right through to the cloud. Consistently delivering the right functionality, with the right performance, in the right package is how Nexperia is helping ‘driving efficiency’ win.
Selection Guide 2022
The 2022 edition of the Nexperia Selection Guide presents all our Discrete, Logic and MOSFET devices in one single document to give you a complete overview of our portfolio, making it easier for you to find the right product for your design.
![](/dam/jcr:1926e235-8a49-439e-919c-9a2816c62fc7/technical-support-1.jpg)
Let us help you with product and design questions
Contact our technical support desk for your technical questions.