Chemical content 74AHC1G125GZ

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74AHC1G125GZSOT8065-1XSON51.25389 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9356916423153126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.05520100.000004.40258
subTotal0.05520100.000004.40258
ComponentAdditiveNon hazardousProprietary0.001105.000000.08773
FillerBisphenol A-epichlorohydrin resin25068-38-60.001105.000000.08773
Silica -amorphous-7631-86-90.0110050.000000.87727
PolymerEpoxy resin systemProprietary0.0066030.000000.52636
Phenol Formaldehyde resin (generic)9003-35-40.0022010.000000.17545
subTotal0.02200100.000001.75454
Lead FrameCopper alloyCopper (Cu)7440-50-80.4422394.9000035.26896
Magnesium (Mg)7439-95-40.000700.150000.05575
Nickel (Ni)7440-02-00.013792.960001.10006
Silicon (Si)7440-21-30.002980.640000.23785
Pure metal layerGold (Au)7440-57-50.000090.020000.00743
Nickel (Ni)7440-02-00.005961.280000.47570
Palladium (Pd)7440-05-30.000230.050000.01858
subTotal0.46600100.0000037.16433
Mould CompoundAdditiveNon hazardousProprietary0.002780.410000.22137
FillerSilica -amorphous-7631-86-90.001960.290000.15658
Silica fused60676-86-00.5832486.1500046.51409
HardenerPhenolic resinProprietary0.029044.290002.31626
PigmentCarbon black1333-86-40.001290.190000.10258
PolymerEpoxy resin systemProprietary0.058708.670004.68110
subTotal0.67700100.0000053.99198
Post-PlatingImpurityNon hazardousProprietary0.000000.010000.00018
Tin alloyTin (Sn)7440-31-50.0220099.990001.75436
subTotal0.02200100.000001.75454
WireImpurityNon hazardousProprietary0.000000.010000.00009
Pure metalCopper (Cu)7440-50-80.0112896.490000.89956
Pure metal layerGold (Au)7440-57-50.000060.500000.00466
Palladium (Pd)7440-05-30.000353.000000.02797
subTotal0.01169100.000000.93228
total1.25389100.00000100.00000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.