Chemical content 74AHC573PW

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74AHC573PWSOT360-1TSSOP2094.94489 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93526307211815126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveAdditiveNon hazardousProprietary0.021001.000000.02212
FillerSilver (Ag)7440-22-41.5750075.000001.65886
PolymerAcrylic resinProprietary0.126006.000000.13271
Resin systemProprietary0.3780018.000000.39813
subTotal2.10000100.000002.21182
DieDoped siliconSilicon (Si)7440-21-30.22953100.000000.24175
subTotal0.22953100.000000.24175
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-835.0892097.4700036.95744
Iron (Fe)7439-89-60.864002.400000.91000
Phosphorus (P)7723-14-00.010800.030000.01138
Zinc (Zn)7440-66-60.036000.100000.03792
subTotal36.00000100.0000037.91674
Mould CompoundFillerSilica -amorphous-7631-86-90.330000.600000.34757
Silica fused60676-86-043.0815078.3300045.37527
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-83.355006.100003.53363
PigmentCarbon black1333-86-40.110000.200000.11586
PolymerEpoxy resin systemProprietary4.874108.862005.13361
Phenolic resinProprietary3.249405.908003.42241
subTotal55.00000100.0000057.92835
Pre-PlatingPure metal layerGold (Au)7440-57-50.015001.000000.01580
Nickel (Ni)7440-02-01.4550097.000001.53247
Palladium (Pd)7440-05-30.030002.000000.03160
subTotal1.50000100.000001.57987
WirePure metalCopper (Cu)7440-50-80.11536100.000000.12150
subTotal0.11536100.000000.12150
total94.94489100.00000100.00000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.