Chemical content 74AXP1T34GS

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74AXP1T34GSSOT1202X2SON60.96652 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9353069931259126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.03565100.000003.68839
subTotal0.03565100.000003.68839
ComponentAdditiveNon hazardousProprietary0.000255.000000.02587
FillerBisphenol A-epichlorohydrin resin25068-38-60.000255.000000.02587
Silica -amorphous-7631-86-90.0025050.000000.25866
PolymerEpoxy resin systemProprietary0.0015030.000000.15520
Phenol Formaldehyde resin (generic)9003-35-40.0005010.000000.05173
subTotal0.00500100.000000.51733
Lead FrameCopper alloyCopper (Cu)7440-50-80.3978994.5100041.16698
Magnesium (Mg)7439-95-40.000630.150000.06534
Nickel (Ni)7440-02-00.012422.950001.28497
Silicon (Si)7440-21-30.002690.640000.27877
Pure metal layerGold (Au)7440-57-50.000080.020000.00871
Nickel (Ni)7440-02-00.006901.640000.71436
Palladium (Pd)7440-05-30.000380.090000.03920
subTotal0.42100100.0000043.55833
Mould CompoundAdditiveNon hazardousProprietary0.002010.410000.20828
FillerSilica -amorphous-7631-86-90.001420.290000.14732
Silica fused60676-86-00.4230086.1500043.76490
HardenerPhenolic resinProprietary0.021064.290002.17935
PigmentCarbon black1333-86-40.000930.190000.09652
PolymerEpoxy resin systemProprietary0.042578.670004.40443
subTotal0.49100100.0000050.80080
WireGold alloyGold (Au)7440-57-50.0137399.000001.42069
Palladium (Pd)7440-05-30.000141.000000.01435
subTotal0.01387100.000001.43504
total0.96652100.00000100.00000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.