Chemical content 74HCT1G08GZ

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74HCT1G08GZSOT8065-1XSON51.25842 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9356915253153126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.06029100.000004.79083
subTotal0.06029100.000004.79083
ComponentAdditiveNon hazardousProprietary0.001105.000000.08741
FillerBisphenol A-epichlorohydrin resin25068-38-60.001105.000000.08741
Silica -amorphous-7631-86-90.0110050.000000.87411
PolymerEpoxy resin systemProprietary0.0066030.000000.52447
Phenol Formaldehyde resin (generic)9003-35-40.0022010.000000.17482
subTotal0.02200100.000001.74822
Lead FrameCopper alloyCopper (Cu)7440-50-80.4422394.9000035.14200
Magnesium (Mg)7439-95-40.000700.150000.05555
Nickel (Ni)7440-02-00.013792.960001.09610
Silicon (Si)7440-21-30.002980.640000.23700
Pure metal layerGold (Au)7440-57-50.000090.020000.00741
Nickel (Ni)7440-02-00.005961.280000.47399
Palladium (Pd)7440-05-30.000230.050000.01852
subTotal0.46600100.0000037.03057
Mould CompoundAdditiveNon hazardousProprietary0.002780.410000.22057
FillerSilica -amorphous-7631-86-90.001960.290000.15601
Silica fused60676-86-00.5832486.1500046.34665
HardenerPhenolic resinProprietary0.029044.290002.30792
PigmentCarbon black1333-86-40.001290.190000.10222
PolymerEpoxy resin systemProprietary0.058708.670004.66425
subTotal0.67700100.0000053.79762
Post-PlatingImpurityNon hazardousProprietary0.000000.010000.00017
Tin alloyTin (Sn)7440-31-50.0220099.990001.74805
subTotal0.02200100.000001.74822
WireImpurityNon hazardousProprietary0.000000.010000.00009
Pure metalCopper (Cu)7440-50-80.0107496.490000.85322
Pure metal layerGold (Au)7440-57-50.000060.500000.00442
Palladium (Pd)7440-05-30.000333.000000.02653
subTotal0.01113100.000000.88426
total1.25842100.00000100.00000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.