Chemical content 74LVC1G08GZ

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74LVC1G08GZSOT8065-1XSON51.24010 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9356915213153126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.04103100.000003.30843
subTotal0.04103100.000003.30843
ComponentAdditiveNon hazardousProprietary0.001105.000000.08870
FillerBisphenol A-epichlorohydrin resin25068-38-60.001105.000000.08870
Silica -amorphous-7631-86-90.0110050.000000.88703
PolymerEpoxy resin systemProprietary0.0066030.000000.53222
Phenol Formaldehyde resin (generic)9003-35-40.0022010.000000.17741
subTotal0.02200100.000001.77406
Lead FrameCopper alloyCopper (Cu)7440-50-80.4422394.9000035.66116
Magnesium (Mg)7439-95-40.000700.150000.05637
Nickel (Ni)7440-02-00.013792.960001.11230
Silicon (Si)7440-21-30.002980.640000.24050
Pure metal layerGold (Au)7440-57-50.000090.020000.00752
Nickel (Ni)7440-02-00.005961.280000.48099
Palladium (Pd)7440-05-30.000230.050000.01879
subTotal0.46600100.0000037.57763
Mould CompoundAdditiveNon hazardousProprietary0.002780.410000.22383
FillerSilica -amorphous-7631-86-90.001960.290000.15832
Silica fused60676-86-00.5832486.1500047.03133
HardenerPhenolic resinProprietary0.029044.290002.34201
PigmentCarbon black1333-86-40.001290.190000.10373
PolymerEpoxy resin systemProprietary0.058708.670004.73316
subTotal0.67700100.0000054.59238
Post-PlatingImpurityNon hazardousProprietary0.000000.010000.00018
Tin alloyTin (Sn)7440-31-50.0220099.990001.77387
subTotal0.02200100.000001.77405
WireImpurityNon hazardousProprietary0.000000.010000.00010
Pure metalCopper (Cu)7440-50-80.0116496.490000.93902
Pure metal layerGold (Au)7440-57-50.000060.500000.00487
Palladium (Pd)7440-05-30.000363.000000.02920
subTotal0.01207100.000000.97319
total1.24010100.00000100.00000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.