Chemical content 74LVC1G125GZ

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74LVC1G125GZSOT8065-1XSON51.24776 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9356915203153126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.04963100.000003.97745
subTotal0.04963100.000003.97745
ComponentAdditiveNon hazardousProprietary0.001105.000000.08816
FillerBisphenol A-epichlorohydrin resin25068-38-60.001105.000000.08816
Silica -amorphous-7631-86-90.0110050.000000.88158
PolymerEpoxy resin systemProprietary0.0066030.000000.52895
Phenol Formaldehyde resin (generic)9003-35-40.0022010.000000.17632
subTotal0.02200100.000001.76317
Lead FrameCopper alloyCopper (Cu)7440-50-80.4422394.9000035.44223
Magnesium (Mg)7439-95-40.000700.150000.05602
Nickel (Ni)7440-02-00.013792.960001.10547
Silicon (Si)7440-21-30.002980.640000.23902
Pure metal layerGold (Au)7440-57-50.000090.020000.00747
Nickel (Ni)7440-02-00.005961.280000.47804
Palladium (Pd)7440-05-30.000230.050000.01867
subTotal0.46600100.0000037.34692
Mould CompoundAdditiveNon hazardousProprietary0.002780.410000.22245
FillerSilica -amorphous-7631-86-90.001960.290000.15735
Silica fused60676-86-00.5832486.1500046.74260
HardenerPhenolic resinProprietary0.029044.290002.32764
PigmentCarbon black1333-86-40.001290.190000.10309
PolymerEpoxy resin systemProprietary0.058708.670004.70410
subTotal0.67700100.0000054.25723
Post-PlatingImpurityNon hazardousProprietary0.000000.010000.00018
Tin alloyTin (Sn)7440-31-50.0220099.990001.76298
subTotal0.02200100.000001.76316
WireImpurityNon hazardousProprietary0.000000.010000.00009
Pure metalCopper (Cu)7440-50-80.0107496.490000.86095
Pure metal layerGold (Au)7440-57-50.000060.500000.00446
Palladium (Pd)7440-05-30.000333.000000.02677
subTotal0.01113100.000000.89227
total1.24776100.00000100.00000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.