Chemical content 74LVC1G66GZ-Q100

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74LVC1G66GZ-Q100SOT8065-1XSON51.27188 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9356916823153126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.07360100.000005.78708
subTotal0.07360100.000005.78708
ComponentAdditiveNon hazardousProprietary0.001105.000000.08649
FillerBisphenol A-epichlorohydrin resin25068-38-60.001105.000000.08649
Silica -amorphous-7631-86-90.0110050.000000.86486
PolymerEpoxy resin systemProprietary0.0066030.000000.51892
Phenol Formaldehyde resin (generic)9003-35-40.0022010.000000.17297
subTotal0.02200100.000001.72973
Lead FrameCopper alloyCopper (Cu)7440-50-80.4422394.9000034.77010
Magnesium (Mg)7439-95-40.000700.150000.05496
Nickel (Ni)7440-02-00.013792.960001.08450
Silicon (Si)7440-21-30.002980.640000.23449
Pure metal layerGold (Au)7440-57-50.000090.020000.00733
Nickel (Ni)7440-02-00.005961.280000.46898
Palladium (Pd)7440-05-30.000230.050000.01832
subTotal0.46600100.0000036.63868
Mould CompoundAdditiveNon hazardousProprietary0.002780.410000.21824
FillerSilica -amorphous-7631-86-90.001960.290000.15436
Silica fused60676-86-00.5832486.1500045.85617
HardenerPhenolic resinProprietary0.029044.290002.28349
PigmentCarbon black1333-86-40.001290.190000.10113
PolymerEpoxy resin systemProprietary0.058708.670004.61489
subTotal0.67700100.0000053.22828
Post-PlatingImpurityNon hazardousProprietary0.000000.010000.00017
Tin alloyTin (Sn)7440-31-50.0220099.990001.72955
subTotal0.02200100.000001.72972
WireImpurityNon hazardousProprietary0.000000.010000.00009
Pure metalCopper (Cu)7440-50-80.0108896.490000.85534
Pure metal layerGold (Au)7440-57-50.000060.500000.00443
Palladium (Pd)7440-05-30.000343.000000.02659
subTotal0.01127100.000000.88645
total1.27188100.00000100.00000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.