Chemical content 74LVC2T45GM

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74LVC2T45GMSOT902-2XQFN8(U)3.41389 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93528605412515126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveAdditiveNon hazardousProprietary0.010005.000000.29292
FillerAluminium Trioxide (Al2O3)1344-28-10.0800040.000002.34337
PolymerBisphenol A-epichlorohydrin resin25068-38-60.0200010.000000.58584
Bisphenol-A Bisphenol-A Diglycidyl Ether copolymer25036-25-30.0300015.000000.87876
Resin systemProprietary0.0600030.000001.75753
subTotal0.20000100.000005.85842
DieDoped siliconSilicon (Si)7440-21-30.12058100.000003.53197
subTotal0.12058100.000003.53197
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-81.5520097.0000045.46134
Nickel (Ni)7440-02-00.048003.000001.40602
subTotal1.60000100.0000046.86736
Mould CompoundFillerSilica -amorphous-7631-86-90.105007.500003.07567
Silica fused60676-86-01.0871077.6500031.84344
Flame retardantNon hazardousProprietary0.077005.500002.25549
HardenerPhenolic resinProprietary0.049003.500001.43531
PigmentCarbon black1333-86-40.001400.100000.04101
PolymerEpoxy resin systemProprietary0.080505.750002.35801
subTotal1.40000100.0000041.00893
Pre-PlatingPure metal layerGold (Au)7440-57-50.000501.000000.01465
Nickel (Ni)7440-02-00.0485097.000001.42067
Palladium (Pd)7440-05-30.001002.000000.02929
subTotal0.05000100.000001.46461
WirePure metalGold (Au)7440-57-50.0428899.000001.25616
Palladium (Pd)7440-05-30.000431.000000.01269
subTotal0.04332100.000001.26885
total3.41389100.00000100.00000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.