Chemical content NPIC6C596BQ

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
NPIC6C596BQSOT763-1DHVQFN1621.68454 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93529727211516126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveAdditiveNon hazardousProprietary0.000901.000000.00415
FillerSilver (Ag)7440-22-40.0675075.000000.31128
PolymerAcrylic resinProprietary0.005406.000000.02490
Resin systemProprietary0.0162018.000000.07471
subTotal0.09000100.000000.41504
DieDoped siliconSilicon (Si)7440-21-30.91376100.000004.21389
subTotal0.91376100.000004.21389
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-87.6026697.4700035.06028
Iron (Fe)7439-89-60.187202.400000.86329
Phosphorus (P)7723-14-00.002340.030000.01079
Zinc (Zn)7440-66-60.007800.100000.03597
subTotal7.80000100.0000035.97033
Mould CompoundFillerSilica -amorphous-7631-86-91.001497.980004.61845
Silica fused60676-86-010.0515580.0920046.35351
PigmentCarbon black1333-86-40.116460.928000.53708
PolymerEpoxy resin systemProprietary1.060488.450004.89047
Phenolic resinProprietary0.320022.550001.47582
subTotal12.55000100.0000057.87533
Pre-PlatingPure metal layerGold (Au)7440-57-50.008103.000000.03735
Nickel (Ni)7440-02-00.2492192.300001.14925
Palladium (Pd)7440-05-30.008373.100000.03860
Silver (Ag)7440-22-40.004321.600000.01992
subTotal0.27000100.000001.24512
WirePure metalCopper (Cu)7440-50-80.06078100.000000.28028
subTotal0.06078100.000000.28028
total21.68454100.00000100.00000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.