Chemical content NPIC6C596PW

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
NPIC6C596PWSOT403-1TSSOP1684.87444 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93529727411811126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveAdditiveNon hazardousProprietary0.042001.000000.04948
FillerSilver (Ag)7440-22-43.1500075.000003.71136
PolymerAcrylic resinProprietary0.252006.000000.29691
Resin systemProprietary0.7560018.000000.89073
subTotal4.20000100.000004.94848
DieDoped siliconSilicon (Si)7440-21-30.91376100.000001.07660
subTotal0.91376100.000001.07660
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-837.0386097.4700043.63929
Iron (Fe)7439-89-60.912002.400001.07453
Phosphorus (P)7723-14-00.011400.030000.01343
Zinc (Zn)7440-66-60.038000.100000.04477
subTotal38.00000100.0000044.77202
Mould CompoundFillerMisc. Silica compounds (generic)14808-60-735.4000088.5000041.70867
Flame retardantNon hazardousProprietary1.200003.000001.41385
PolymerEpoxy resin systemProprietary3.400008.500004.00592
subTotal40.00000100.0000047.12844
Pre-PlatingPure metal layerGold (Au)7440-57-50.015001.000000.01767
Nickel (Ni)7440-02-01.4550097.000001.71430
Palladium (Pd)7440-05-30.030002.000000.03535
subTotal1.50000100.000001.76732
WirePure metalGold (Au)7440-57-50.2580799.000000.30406
Palladium (Pd)7440-05-30.002611.000000.00307
subTotal0.26068100.000000.30713
total84.87444100.00000100.00000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.