Chemical content PBSM5240PF

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PBSM5240PFSOT1118HUSON67.02237 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9340651271157126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.0624080.000000.88859
PolymerAcrylic resinProprietary0.0156020.000000.22215
subTotal0.07800100.000001.11074
DieDoped siliconSilicon (Si)7440-21-30.05000100.000000.71201
subTotal0.05000100.000000.71201
DieDoped siliconSilicon (Si)7440-21-30.12000100.000001.70882
subTotal0.12000100.000001.70882
Lead FrameCopper alloyCopper (Cu)7440-50-82.5594195.1100036.44653
Magnesium (Mg)7439-95-40.005380.200000.07664
Nickel (Ni)7440-02-00.085303.170001.21476
Silicon (Si)7440-21-30.018570.690000.26441
Pure metal layerGold (Au)7440-57-50.000540.020000.00766
Nickel (Ni)7440-02-00.019910.740000.28357
Palladium (Pd)7440-05-30.001880.070000.02682
subTotal2.69100100.0000038.32039
Mould CompoundFillerSilica -amorphous-7631-86-90.8942423.0000012.73416
Silica fused60676-86-02.3328060.0000033.21955
Flame retardantAluminium Hydroxide (Al(OH)3)21645-51-20.116643.000001.66098
Ion trapping agentBismuth (Bi)7440-69-90.019440.500000.27683
PigmentCarbon black1333-86-40.019440.500000.27683
PolymerEpoxy resin systemProprietary0.272167.000003.87561
Phenolic resinProprietary0.233286.000003.32196
subTotal3.88800100.0000055.36592
Post-PlatingImpurityLead (Pb)7439-92-10.000010.004500.00011
Non hazardousProprietary0.000090.055500.00130
Tin solderTin (Sn)7440-31-50.1639099.940002.33399
subTotal0.16400100.000002.33540
WireImpurityNon hazardousProprietary0.000000.010000.00002
Pure metalGold (Au)7440-57-50.0167399.990000.23819
subTotal0.01673100.000000.23821
WireImpurityNon hazardousProprietary0.000000.010000.00002
Pure metalGold (Au)7440-57-50.0146499.990000.20846
subTotal0.01464100.000000.20848
total7.02237100.00000100.00000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.