Chemical content PDTD113EQA

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PDTD113EQASOT1215DFN1010D-31.21000 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9340692631472126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.0240080.000001.98347
PolymerAcrylic resinProprietary0.0060020.000000.49587
subTotal0.03000100.000002.47934
DieDoped siliconSilicon (Si)7440-21-30.10000100.000008.26446
subTotal0.10000100.000008.26446
Lead FrameCopper alloyChromium (Cr)7440-47-30.001270.240000.10512
Copper (Cu)7440-50-80.5009094.5100041.39694
Tin (Sn)7440-31-50.001270.240000.10512
Zinc (Zn)7440-66-60.001110.210000.09198
Pure metal layerGold (Au)7440-57-50.000370.070000.03066
Nickel (Ni)7440-02-00.022954.330001.89661
Palladium (Pd)7440-05-30.002120.400000.17521
subTotal0.53000100.0000043.80164
Mould CompoundFillerSilica -amorphous-7631-86-90.1173023.000009.69421
Silica fused60676-86-00.3060060.0000025.28926
Flame retardantAluminium Hydroxide (Al(OH)3)21645-51-20.015303.000001.26446
Ion trapping agentBismuth (Bi)7440-69-90.002550.500000.21074
PigmentCarbon black1333-86-40.002550.500000.21074
PolymerEpoxy resin systemProprietary0.035707.000002.95041
Phenolic resinProprietary0.030606.000002.52893
subTotal0.51000100.0000042.14875
Post-PlatingImpurityLead (Pb)7439-92-10.000000.004500.00011
Non hazardousProprietary0.000020.055500.00138
Tin solderTin (Sn)7440-31-50.0299899.940002.47785
subTotal0.03000100.000002.47934
WireImpurityNon hazardousProprietary0.000000.010000.00008
Pure metalGold (Au)7440-57-50.0100099.990000.82636
subTotal0.01000100.000000.82644
total1.21000100.00000100.00000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.