Chemical content PMEG045V100EPD

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PMEG045V100EPDSOT1289CFP1574.52000 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9340671761394126030 s123520 s3Leaded
9340671761463126030 s123520 s3Leaded
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-32.91000100.000003.90499
subTotal2.91000100.000003.90499
ClipCopper alloyCopper (Cu)7440-50-87.3482299.840009.86074
Iron (Fe)7439-89-60.008830.120000.01185
Phosphorus (P)7723-14-00.002210.030000.00296
MetallisationCopper (Cu)7440-50-80.000740.010000.00099
subTotal7.36000100.000009.87654
Lead FrameCopper alloyCopper (Cu)7440-50-833.8529998.2100045.42806
Iron (Fe)7439-89-60.003450.010000.00463
Phosphorus (P)7723-14-00.013790.040000.01850
Pure metal layerCopper (Cu)7440-50-80.027580.080000.03700
Silver (Ag)7440-22-40.572201.660000.76785
subTotal34.47000100.0000046.25604
Mould CompoundFillerSilica fused60676-86-014.6686071.0000019.68411
PigmentCarbon black1333-86-40.061980.300000.08317
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-24.0700219.700005.46165
Phenolic resinProprietary1.859409.000002.49517
subTotal20.66000100.0000027.72410
Post-PlatingImpurityAntimony (Sb)7440-36-00.000000.003000.00000
Bismuth (Bi)7440-69-90.000000.001000.00000
Copper (Cu)7440-50-80.000000.001000.00000
Lead (Pb)7439-92-10.000000.005000.00001
Tin solderTin (Sn)7440-31-50.0899999.990000.12076
subTotal0.09000100.000000.12077
Solder PasteLead alloyLead (Pb)7439-92-18.6236595.5000011.57226
Silver (Ag)7440-22-40.225752.500000.30294
Tin (Sn)7440-31-50.180602.000000.24235
subTotal9.03000100.0000012.11755
total74.52000100.00000100.00000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.