Chemical content PMEG045V150EPD

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PMEG045V150EPDSOT1289CFP1575.94000 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9340671781463126030 s123520 s3Leaded
9340671781394126030 s123520 s3Leaded
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-34.33000100.000005.70187
subTotal4.33000100.000005.70187
ClipCopper alloyCopper (Cu)7440-50-87.3482299.840009.67636
Iron (Fe)7439-89-60.008830.120000.01163
Phosphorus (P)7723-14-00.002210.030000.00291
MetallisationCopper (Cu)7440-50-80.000740.010000.00097
subTotal7.36000100.000009.69187
Lead FrameCopper alloyCopper (Cu)7440-50-833.8529998.2100044.57860
Iron (Fe)7439-89-60.003450.010000.00454
Phosphorus (P)7723-14-00.013790.040000.01816
Pure metal layerCopper (Cu)7440-50-80.027580.080000.03631
Silver (Ag)7440-22-40.572201.660000.75349
subTotal34.47000100.0000045.39110
Mould CompoundFillerSilica fused60676-86-014.6686071.0000019.31604
PigmentCarbon black1333-86-40.061980.300000.08162
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-24.0700219.700005.35952
Phenolic resinProprietary1.859409.000002.44851
subTotal20.66000100.0000027.20569
Post-PlatingImpurityAntimony (Sb)7440-36-00.000000.003000.00000
Bismuth (Bi)7440-69-90.000000.001000.00000
Copper (Cu)7440-50-80.000000.001000.00000
Lead (Pb)7439-92-10.000000.005000.00001
Tin solderTin (Sn)7440-31-50.0899999.990000.11850
subTotal0.09000100.000000.11851
Solder PasteLead alloyLead (Pb)7439-92-18.6236595.5000011.35587
Silver (Ag)7440-22-40.225752.500000.29727
Tin (Sn)7440-31-50.180602.000000.23782
subTotal9.03000100.0000011.89096
total75.94000100.00000100.00000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.