Chemical content PMPB14R0EP

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PMPB14R0EPSOT1220-2DFN2020M-67.08615 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9346619811154126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.0928080.000001.30960
PolymerAcrylic resinProprietary0.0232020.000000.32740
subTotal0.11600100.000001.63700
DieDoped siliconSilicon (Si)7440-21-30.47300100.000006.67499
subTotal0.47300100.000006.67499
Lead FrameCopper alloyCopper (Cu)7440-50-82.6919895.6300037.98938
Magnesium (Mg)7439-95-40.004220.150000.05959
Nickel (Ni)7440-02-00.083892.980001.18382
Silicon (Si)7440-21-30.018300.650000.25821
Pure metal layerGold (Au)7440-57-50.000280.010000.00397
Nickel (Ni)7440-02-00.015480.550000.21849
Palladium (Pd)7440-05-30.000840.030000.01192
subTotal2.81500100.0000039.72538
Mould CompoundFillerSilica -amorphous-7631-86-90.8277723.0000011.68152
Silica fused60676-86-02.1594060.0000030.47353
Flame retardantAluminium Hydroxide (Al(OH)3)21645-51-20.107973.000001.52368
Ion trapping agentBismuth (Bi)7440-69-90.018000.500000.25395
PigmentCarbon black1333-86-40.018000.500000.25395
PolymerEpoxy resin systemProprietary0.251937.000003.55525
Phenolic resinProprietary0.215946.000003.04735
subTotal3.59900100.0000050.78923
WireImpurityNon hazardousProprietary0.000010.010000.00012
Pure metalCopper (Cu)7440-50-80.0831499.990001.17332
subTotal0.08315100.000001.17344
total7.08615100.00000100.00000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.