Chemical content PMPB15XN

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PMPB15XNSOT1220DFN2020MD-67.22301 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9340668641157126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.0560080.000000.77530
PolymerAcrylic resinProprietary0.0140020.000000.19383
subTotal0.07000100.000000.96913
DieAluminium alloyAluminium (Al)7429-90-50.000870.280000.01202
Doped siliconSilicon (Si)7440-21-30.3091399.720004.27982
subTotal0.31000100.000004.29184
Lead FrameCopper alloyCopper (Cu)7440-50-82.7049193.5956037.44855
Magnesium (Mg)7439-95-40.004220.145900.05838
Nickel (Ni)7440-02-00.084352.918801.16784
Silicon (Si)7440-21-30.018280.632400.25303
Pure metal layerGold (Au)7440-57-50.000960.033300.01332
Nickel (Ni)7440-02-00.074012.561001.02468
Palladium (Pd)7440-05-30.003270.113000.04521
subTotal2.89000100.0000040.01101
Mould CompoundFillerSilica -amorphous-7631-86-90.8579023.0000011.87732
Silica fused60676-86-02.2380060.0000030.98431
Flame retardantAluminium Hydroxide (Al(OH)3)21645-51-20.111903.000001.54922
Ion trapping agentBismuth (Bi)7440-69-90.018650.500000.25820
PigmentCarbon black1333-86-40.018650.500000.25820
PolymerEpoxy resin systemProprietary0.261107.000003.61484
Phenolic resinProprietary0.223806.000003.09843
subTotal3.73000100.0000051.64052
Post-PlatingImpurityLead (Pb)7439-92-10.000010.004500.00011
Non hazardousProprietary0.000090.055500.00131
Tin solderTin (Sn)7440-31-50.1699099.940002.35218
subTotal0.17000100.000002.35360
WireImpurityNon hazardousProprietary0.000010.010000.00007
Pure metalCopper (Cu)7440-50-80.0530199.990000.73388
subTotal0.05301100.000000.73395
total7.22301100.00000100.00000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.