Chemical content PNE20010ER-Q

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PNE20010ER-QSOD123WSOD216.70300 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9346650171154126030 s123520 s3Leaded
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.46600100.000002.78992
subTotal0.46600100.000002.78992
ClipCopper alloyCopper (Cu)7440-50-83.1752399.8500019.00994
Iron (Fe)7439-89-60.003820.120000.02285
Phosphorus (P)7723-14-00.000950.030000.00571
subTotal3.18000100.0000019.03850
Lead FrameCopper alloyCopper (Cu)7440-50-85.4125799.8630032.40481
Iron (Fe)7439-89-60.005310.098000.03180
Phosphorus (P)7723-14-00.001950.036000.01168
Pure metal layerCopper (Cu)7440-50-80.000160.003000.00097
subTotal5.42000100.0000032.44926
Mould CompoundFillerSilica -amorphous-7631-86-90.6930010.000004.14896
Silica fused60676-86-05.1975075.0000031.11716
PigmentCarbon black1333-86-40.020790.300000.12447
PolymerEpoxy resin systemProprietary0.533617.700003.19470
Phenolic resinProprietary0.485107.000002.90427
subTotal6.93000100.0000041.48956
Post-PlatingImpurityAntimony (Sb)7440-36-00.000000.003000.00002
Bismuth (Bi)7440-69-90.000000.001000.00001
Copper (Cu)7440-50-80.000000.001000.00001
Lead (Pb)7439-92-10.000000.005000.00003
Tin solderTin (Sn)7440-31-50.0999999.990000.59863
subTotal0.10000100.000000.59870
Solder PasteLead alloyLead (Pb)7439-92-10.5614892.500003.36152
Silver (Ag)7440-22-40.015182.500000.09085
Tin (Sn)7440-31-50.030355.000000.18170
subTotal0.60700100.000003.63407
total16.70300100.00000100.00000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.