Features and benefits
-
Automotive product qualification in accordance with AEC-Q100 (Grade 1)
-
Specified from -40 °C to +125 °C
-
-
Input operating voltage range (VIN): 2.5 V to 5.5 V
-
Maximum continuous current (IMAX): 2 A
-
ON resistance (RDS(on)):
-
VIN = 5.5 V: 55 mΩ (typical)
-
VIN = 3.6 V: 65 mΩ (typical)
-
VIN = 2.5 V: 80 mΩ (typical)
-
-
Adjustable current limit: 110 mA to 2.5 A
-
±6 % current limit accuracy at 1.2 A
-
ILIM pin protection: can be shorted to ground or left floating
-
Constant current during current limit
-
No body diode when disabled (no current path from pin OUT to pin IN)
-
Active reverse voltage protection
-
Built in soft start
-
UL 62368 recognition
-
SOT457 (TSOP6) and SOT8044-1 (HWSON6) package option
-
ESD protection:
-
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
-
CDM: ANSI/ESDA/JEDEC JS-002 class C2a exceeds 500 V
-
IEC 61000-4-2 contact discharge 8000 V
-
IEC 61000-4-2 air-gap discharge 15000 V
-
Applications
-
USB ports/hubs
-
Power distribution in Electronic Control Unit
-
Current limiting circuits
Note: Connect at least 120 µF capacitor at output for USB port application, other applications except USB choose output capacitor according to actual transient requirements.
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
NPS4053GH-Q100 | ![]() HWSON6 (SOT8044-1) | SOT8044-1 | SOT8044-1_147 | Active | s3 | NPS4053GH-Q100Z ( 9356 915 31147 ) | |
NPS4053GV-Q100 | ![]() TSOP6 (SOT457) | SOT457 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT457_125 | Active | s3 | NPS4053GV-Q100H ( 9356 915 32125 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
NPS4053GH-Q100 | NPS4053GH-Q100Z | NPS4053GH-Q100 | ![]() | ||
NPS4053GV-Q100 | NPS4053GV-Q100H | NPS4053GV-Q100 | ![]() |
Documentation (6)
File name | Title | Type | Date |
---|---|---|---|
NPS4053_Q100 | 5.5 V, 55 mOhm load switch with precision adjustable current limit | Data sheet | 2023-10-20 |
SOT8044-1 | plastic thermal enhanced very very thin Small Outline packages, no leads;6 terminals; 0.65 mm pitch; 2.0 mm x 2.0 mm x 0.75 mm body | Package information | 2023-12-04 |
MAR_SOT457 | MAR_SOT457 Topmark | Top marking | 2013-06-03 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
SOT457 | plastic, surface-mounted package (SC-74; TSOP6); 6 leads | Package information | 2023-03-03 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.