Key features and benefits
- Ultra small 1006 sized SOT883 (SC-101) leadless package
- Broad choice of SMD and leaded package options
- Wide range of double and single functions
- More than 300 different products
Key applications
- General purpose switching and amplification
Parametric search

Products
Type number | Description | Status | Quick access |
---|---|---|---|
DFN2020_6_SERIES | ACT |
|
|
PBSS4112PAN | 120 V, 1 A NPN/NPN low VCEsat (BISS) transistor | Production | |
PBSS4112PANP | 120 V, 1 A NPN/PNP low VCEsat (BISS) transistor | Production | |
PBSS4130PAN | 30 V, 1 A NPN/NPN low VCEsat transistor | Production | |
PBSS4130PANP | 30 V, 1 A NPN/PNP low VCEsat transistor | Production | |
PBSS4160PAN | 60 V, 1 A NPN/NPN low VCEsat (BISS) transistor | Production | |
PBSS4160PANP | 60 V, 1 A NPN/PNP low VCEsat transistor | Production | |
PBSS4160PANP-Q | 60 V, 1 A NPN/PNP low VCEsat transistor | Production | |
PBSS4160PANPS | 60 V, 1 A NPN/NPN low VCEsat (BISS) transistor | Production | |
PBSS4160PANS | 60 V, 1 A NPN/NPN low VCEsat (BISS) transistor | Production | |
PBSS4220PANS | 20 V, 2 A NPN/NPN low VCEsat BISS double transistor | Production | |
PBSS4230PAN | 30 V, 2 A NPN/NPN low VCEsat (BISS) transistor | Production | |
PBSS4230PANP | 30 V, 2 A NPN/PNP low VCEsat (BISS) transistor | Production | |
PBSS4260PAN | 60 V, 2 A NPN/NPN low VCEsat (BISS) transistor | Production | |
PBSS4260PANP | 60 V, 2 A NPN/PNP low VCEsat (BISS) transistor | Production | |
PBSS4260PANPS | 60 V, 2 A NPN/PNP low VCEsat (BISS) double transistor | Production | |
PBSS4260PANS | 60 V, 2 A NPN/NPN low VCEsat double transistor | Production | |
PBSS4260PANS-Q | 60 V, 2 A NPN/NPN low VCEsat double transistor | Production | |
PBSS5112PAP | 120 V, 1 A PNP/PNP low VCEsat (BISS) transistor | EndOfLife | |
PBSS5130PAP | 30 V, 1 A PNP/PNP low VCEsat transistor | Production | |
PBSS5130PAP-Q | 30 V, 1 A PNP/PNP low VCEsat transistor | Production | |
PBSS5160PAP | 60 V, 1 A PNP/PNP low VCEsat (BISS) transistor | Production | |
PBSS5160PAPS | 60 V, 1 A PNP/PNP low VCEsat (BISS) transistor | Production | |
PBSS5220PAPS | 20V, 2 A PNP/PNP low VCEsat double transistor | Production | |
PBSS5220PAPS-Q | 20V, 2 A PNP/PNP low VCEsat double transistor | Production | |
PBSS5230PAP | 30 V, 2 A PNP/PNP low VCEsat (BISS) transistor | Production | |
PBSS5255PAPS | 55V, 2A PNP/PNP low VCEsat (BISS) double transistor | Production | |
PBSS5255PAPS-Q | 55V, 2A PNP/PNP low VCEsat (BISS) double transistor | Production | |
PBSS5260PAP | 60 V, 2 A PNP/PNP low V (BISS) transistor | Production | |
PBSS5260PAPS | 60 V, 2 A PNP/PNP low VCEsat (BISS) double transistor | Production | |
LFPAK bipolar transistors | ACT |
|
|
PHPT610030NK | NPN/NPN high power double bipolar transistor | Production | |
PHPT610030NK-Q | NPN/NPN high power double bipolar transistor | Production | |
PHPT610030NPK | NPN/PNP high power double bipolar transistor | Production | |
PHPT610030PK | PNP/PNP high power double bipolar transistor | Production | |
PHPT610030PK-Q | PNP/PNP high power double bipolar transistor | Production | |
PHPT610035NK | NPN/NPN high power double bipolar transistor | Production | |
PHPT610035PK | PNP/PNP matched high power double bipolar transistor | Production | |
PIMZ2; PUMZ2 | NPN/PNP general-purpose double transistors | ACT |
|
PIMZ2 | NPN/PNP general-purpose double transistor | Production | |
PUMZ2 | NPN/PNP general-purpose double transistor | Production | |
BC807DS | PNP/PNP general purpose double transistor | Production | |
BC807DS-Q | PNP/PNP general purpose double transistors | Production | |
BC807RA | 45 V, 500 mA PNP/PNP general-purpose double transistors | Production | |
BC817DPN | NPN/PNP general purpose transistor | Production | |
BC817DPN-Q | NPN/PNP general purpose transistor | Production | |
BC817DS | NPN/NPN general purpose double transistors | Production | |
BC817DS-Q | NPN/NPN general purpose double transistor | Production | |
BC817RA | 45 V, 500 mA NPN/NPN general-purpose double transistors | Production | |
BC817RAPN | 45 V, 500 mA NPN/PNP general-purpose double transistors | Production | |
BC846BPN | 65 V, 100 mA NPN/PNP general-purpose transistor | Production | |
BC846BPN-Q | 65 V, 100 mA NPN/PNP general-purpose transistor | Production | |
BC846BPNH | 65 V, 100 mA NPN/PNP general-purpose double transistor | EndOfLife | |
BC846BPNH-Q | 65 V, 100 mA NPN/PNP general-purpose double transistor | Production | |
BC846BS | 65 V, 100 mA NPN/NPN general-purpose transistor | Production | |
BC846BS-Q | 65 V, 100 mA NPN/NPN general-purpose transistor | Production | |
BC846BSH | 65 V, 100 mA NPN/NPN general-purpose double transistor | EndOfLife | |
BC846BSH-Q | 65 V, 100 mA NPN/NPN general-purpose double transistor | Production | |
BC846DS | 65 V, 100 mA NPN/NPN general-purpose transistor | Production | |
BC846S | NPN general purpose double transistor | Production | |
BC846S-Q | NPN general purpose double transistor | Production | |
BC846SH | 65 V, 100 mA NPN/NPN general-purpose double transistor | EndOfLife | |
BC846SH-Q | 65 V, 100 mA NPN/NPN general-purpose double transistor | Production | |
BC847BPN | 45 V, 100 mA NPN/PNP general-purpose transistor | Production | |
BC847BPN-Q | 45 V, 100 mA NPN/PNP general-purpose transistor | Production | |
BC847BPNH | 45 V, 100 mA NPN/PNP general-purpose double transistor | EndOfLife | |
BC847BPNH-Q | 45 V, 100 mA NPN/PNP general-purpose double transistor | Production | |
BC847BS | 45 V, 100 mA NPN/NPN general-purpose transistor | Production | |
BC847BS-Q | 45 V, 100 mA NPN/NPN general-purpose transistor | Production | |
BC847BSH | 45 V, 100 mA NPN/NPN general-purpose double transistor | EndOfLife | |
BC847BSH-Q | 45 V, 100 mA NPN/NPN general-purpose double transistor | Production | |
BC847BV | NPN general purpose double transistor | Production | |
BC847BVN | 45 V, 100 mA NPN/PNP general purpose transistor | Production | |
BC847DS | 45 V, 100 mA NPN/NPN general-purpose transistor | Production | |
BC847QAPN | 45 V, 100 mA NPN/PNP general-purpose transistor | Production | |
BC847QAS | 45 V, 200 mA NPN/NPN general-purpose transistor | Production | |
BC847RA | 45 V, 100 mA NPN/NPN general-purpose double transistors | Production | |
BC847RAPN | 45 V, 100 mA NPN/PNP general-purpose double transistors | Production | |
BC856BS | 65 V, 100 mA PNP/PNP general-purpose transistor | Production | |
BC856BS-Q | 65 V, 100 mA PNP/PNP general-purpose transistor | Production | |
BC856BSH | 65 V, 100 mA PNP/PNP general-purpose double transistor | EndOfLife | |
BC856BSH-Q | 65 V, 100 mA PNP/PNP general-purpose double transistor | Production | |
BC856S | 65 V, 100 mA PNP/PNP general-purpose transistor | Production | |
BC856S-Q | 65 V, 100 mA PNP/PNP general-purpose transistor | Production | |
BC856SH | 65 V, 100 mA PNP/PNP general-purpose double transistor | EndOfLife | |
BC856SH-Q | 65 V, 100 mA PNP/PNP general-purpose double transistor | Production | |
BC857BS | PNP general purpose double transistor | Production | |
BC857BS-Q | PNP general purpose double transistor | Production | |
BC857BSH | 45 V, 100 mA PNP/PNP general-purpose double transistor | EndOfLife | |
BC857BSH-Q | 45 V, 100 mA PNP/PNP general-purpose double transistor | Production | |
BC857BV | 45 V, 100 mA PNP general purpose double transistor | Production | |
BC857QAS | 45 V, 100 mA PNP/PNP general-purpose transistor | Production | |
BC857RA | 45 V, 100 mA PNP/PNP general-purpose double transistors | Production | |
NMB2227A | 40 V, 600 mA NPN/PNP general-purpose transistors | Production | |
PBSS2515VPN | 15 V low VCEsat NPN/PNP transistor | EndOfLife | |
PBSS2515VS | 15 V low VCEsat NPN double transistor | EndOfLife | |
PBSS2515YPN | 15 V low VCEsat NPN/PNP transistor | Production | |
PBSS2515YPN-Q | 15 V low VCEsat NPN/PNP transistor | Production | |
PBSS3515VS | 15 V low VCEsat PNP double transistor | EndOfLife | |
PBSS4021SN | 20 V, 7.5 A NPN/NPN low V_CEsat (BISS) transistor | EndOfLife | |
PBSS4021SP | 20 V, 6.3 A PNP/PNP low VCEsat (BISS) transistor | EndOfLife | |
PBSS4021SPN | 20 V NPN/PNP low V_CEsat (BISS) transistor | EndOfLife | |
PBSS4032SN | 30 V, 5.7 A NPN/NPN low V_CEsat (BISS) transistor | EndOfLife | |
PBSS4032SP | 30 V, 4.8 A PNP/PNP low VCEsat (BISS) transistor | EndOfLife | |
PBSS4032SPN | 30 V, 5.7 A NPN/PNP low VCEsat (BISS) transistor | EndOfLife | |
PBSS4041SN | 60 V, 6.7 A NPN/NPN low V_CEsat (BISS) transistor | EndOfLife | |
PBSS4041SP | 60 V, 5.9 A PNP/PNP low VCEsat (BISS) transistor | EndOfLife | |
PBSS4041SPN | 60 V NPN/PNP low V_CEsat (BISS) transistor | EndOfLife | |
PBSS4112PAN-Q | 120 V, 1 A NPN/NPN low VCEsat (BISS) transistor | Production | |
PBSS4112PANP-Q | 120 V, 1 A NPN/PNP low VCEsat (BISS) transistor | Production | |
PBSS4130PAN-Q | 30 V, 1 A NPN/NPN low VCEsat transistor | Production | |
PBSS4140DPN | 40 V low VCEsat NPN/PNP transistor | Production | |
PBSS4140DPN-Q | 40 V low VCEsat NPN/PNP transistor | Production | |
PBSS4160DPN | 60 V, 1 A NPN/PNP low VCEsat transistor | Production | |
PBSS4160DPN-Q | 60 V, 1 A NPN/PNP low VCEsat transistor | Production | |
PBSS4160DS | 60 V, 1 A NPN/NPN low VCEsat transistor | Production | |
PBSS4160DS-Q | 60 V, 1 A NPN/NPN low VCEsat transistor | Production | |
PBSS4240DPN | 40 V low VCEsat NPN/PNP transistor | Production | |
PBSS4350SPN | 50 V, 2.7 A NPN/PNP low VCEsat (BISS) transistor | EndOfLife | |
PBSS4350SS | 50 V, 2.7 A NPN/NPN low VCEsat (BISS) transistor | EndOfLife | |
PBSS5160DS | 60 V, 1 A PNP/PNP low VCEsat transistor | Production | |
PBSS5160DS-Q | 60 V, 1 A PNP/PNP low VCEsat transistor | Production | |
PBSS5350SS | 50 V, 2.7 A PNP/PNP low VCEsat (BISS) transistor | EndOfLife | |
PEMT1 | PNP/PNP general purpose double transistor | Production | |
PEMX1 | NPN/NPN general purpose double transistor | Production | |
PEMZ1 | NPN/PNP general purpose transistor | Production | |
PEMZ7 | NPN/PNP general purpose double transistor | Production | |
PHPT610030NPK-Q | NPN/PNP high power double bipolar transistor | Production | |
PHPT610035NK-Q | NPN/NPN high power double bipolar transistor | Production | |
PHPT610035PK-Q | PNP/PNP matched high power double bipolar transistor | Production | |
PIMT1 | PNP general purpose double transistor | Production | |
PIMZ2-Q | NPN/PNP general-purpose double transistor | Production | |
PMBT2222AYS | 40 V, 600 mA, double NPN switching transistor | Production | |
PMBT2222AYS-Q | 40 V, 600 mA, double NPN switching transistor | Production | |
PMBT2227AYS-Q | 40 V, 600 mA, NPN/PNP double switching transistor | Production | |
PMBT2907AYS | 60V, 600 mA, double PNP switching transistor | Production | |
PMBT3904RA | 40 V, 200 mA double NPN switching transistor | Production | |
PMBT3904VS | 40 V, 200 mA NPN/NPN switching transistor | Production | |
PMBT3904YS | 40 V, 200 mA NPN/NPN general-purpose double transistor | Production | |
PMBT3904YS-Q | 40 V, 200 mA NPN/NPN general-purpose double transistor | Production | |
PMBT3904YSR | 40 V, 200 mA NPN/NPN general-purpose double transistor | Production | |
PMBT3906VS | 40 V, 200 mA PNP/PNP switching transistor | Production | |
PMBT3906YS | 40 V, 200 mA PNP/PNP general-purpose double transistor | Production | |
PMBT3906YS-Q | 40 V, 200 mA PNP/PNP general-purpose double transistor | Production | |
PMBT3946VPN | 40 V, 200 mA NPN/PNP switching transistor | Production | |
PMBT3946YPN | 40 V, 200 mA NPN/PNP general-purpose double transistor | Production | |
PMBT3946YPN-Q | 40 V, 200 mA NPN/PNP general-purpose double transistor | Production | |
PMBT4401YS | 40 V, 600 mA, double NPN switching transistor | Production | |
PMBT4403YS | 40V, 600 mA double PNP switching transistor | Production | |
PMBTA42DS | 300 V, 100 mA NPN/NPN high-voltage double transistor | Production | |
PMBTA42DS-Q | 300 V, 100 mA NPN/NPN high-voltage double transistor | Production | |
PUMT1 | PNP general purpose double transistor | Production | |
PUMT1-Q | PNP general purpose double transistor | Production | |
PUMX1 | 40 V, 100 mA NPN/NPN general-purpose transistor | Production | |
PUMX1-Q | 40 V, 100 mA NPN/NPN general-purpose transistor | Production | |
PUMX2 | NPN/NPN general-purpose double transistor | Production | |
PUMX2-Q | NPN/NPN general-purpose double transistor | Production | |
PUMZ1 | NPN/PNP general purpose transistor | Production | |
PUMZ1-Q | NPN/PNP general purpose transistor | Production | |
PUMZ2-Q | NPN/PNP general-purpose double transistor | Production |
Marcom graphics (1) |
|||
---|---|---|---|
File name | Title | Type | Date |
SOT363_mk.png | plastic, surface-mounted package; 6 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Marcom graphics | 2017-01-28 |
Selection guide (1) |
|||
File name | Title | Type | Date |
Nexperia_Selection_guide_2023.pdf | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.
Please visit our community forum or contact us for further support.