Features and benefits
-
SP8T-Z functionality
-
Wide operating range: 1.5 V to 5.5 V
-
Rail-to-Rail operation on analog signal pins
-
Injection current control
-
1.8 V digital logic thresholds
-
Digital pins compatible with 1.8 V logic thresholds across full VCC range
-
Removes need for up-translation device for compatibility with low voltage GPIOs
-
-
Ioff circuitry
-
Enables wider latitude for power sequencing considerations
-
Isolates backflow between supply rail and any biased digital/analog input when VCC = 0 V
-
Prevents any biased digital/analog input from backpowering VCC when VCC = 0 V
-
Maintains Hi-Z state of analog switch when VCC = 0 V
-
-
5.5 V overvoltage tolerant digital inputs
-
Supports switching of 5.5 V digital signals across full VCC operating range
-
Removes need for down-translation when switching thresholds are met
-
-
Pin compatible with industry standard 4051 and 4851 analog switch products
-
ESD protection:
-
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
-
CDM: ANSI/ESDA/JEDEC JS-002 class C2b exceeds 750 V
-
- Specified from -40 °C to +85 °C and from -40 °C to +125 °C
Applications
-
Analog or digital multiplexing/demultiplexing
-
System monitoring and diagnostics
-
Enterprise computing
-
Appliances
Parametrics
Type number | Product status | Configuration | VCC (V) | Logic switching levels | RON (Ω) | RON(FLAT) (Ω) | f(-3dB) (MHz) | THD (%) | Xtalk (dB) | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
NMUX1308BQ | Production | SP8T-Z | 1.5 - 5.5 | CMOS | 60 | - | 325 | - | -105 | very low | -40~125 | 93 | 62.0 | 13.8 | DHVQFN16 |
NMUX1308PW | Production | SP8T-Z | 1.5 - 5.5 | CMOS | 60 | - | 325 | - | -105 | very low | -40~125 | 139 | 64.0 | 6.9 | TSSOP16 |
(-) dash denotes: "Parameter value not specified for this product"
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
NMUX1308BQ | ![]() DHVQFN16 (SOT763-1) | SOT763-1 | SOT763-1_115 | Active | NM1308 | NMUX1308BQX ( 9356 914 11115 ) | |
NMUX1308PW | ![]() TSSOP16 (SOT403-1) | SOT403-1 | SSOP-TSSOP-VSO-WAVE | SOT403-1_118 | Active | NMU1308 | NMUX1308PWJ ( 9356 914 13118 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
NMUX1308BQ | NMUX1308BQX | NMUX1308BQ | ![]() | ||
NMUX1308PW | NMUX1308PWJ | NMUX1308PW | ![]() |
Documentation (7)
File name | Title | Type | Date |
---|---|---|---|
NMUX1308 | 1.5 V to 5.5 V, 8-channel analog switch multiplexer and demultiplexer with injection-current control | Data sheet | 2024-04-16 |
AN90051 | Pin FMEA for NMUX130x family | Application note | 2024-02-13 |
1_8V_General_purpose_injection_control_analog_switch_leaflet | 1.8 V General purpose SP8T-Z and 2x SP4T-Z analog switches with injection current control | Leaflet | 2024-03-05 |
UM90026 | NMUX1308; NMUX1309 evaluation board | User manual | 2024-04-30 |
SOT763-1 | plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 16 terminals; 0.5 mm pitch; 3.5 mm x 2.5 mm x 1 mm body | Package information | 2023-05-11 |
SOT403-1 | plastic, thin shrink small outline package; 16 leads; 5 mm x 4.4 mm x 1.2 mm body | Package information | 2023-11-08 |
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
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.