Features and benefits
-
Wide supply voltage range from 2.0 V to 6.0 V
-
High noise immunity
-
CMOS low power dissipation
-
Balanced propagation delays
-
Unlimited input rise and fall times
-
Complies with JEDEC standards:
-
JESD8C (2.7 V to 3.6 V)
-
JESD7A (2.0 V to 6.0 V)
-
-
ESD protection:
-
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
-
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
-
-
Specified from -40 °C to +85 °C and -40 °C to +125 °C
Parametrics
Type number | Product status | VCC (V) | Logic switching levels | Output drive capability (mA) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|
74HC2G16GV | Production | 2.0 - 6.0 | CMOS | ± 4 | 36 | 2 | low | -40~125 | 248 | 160 | TSOP6 |
74HC2G16GW | Production | 2.0 - 6.0 | CMOS | ± 4 | 36 | 2 | low | -40~125 | 275 | 163 | TSSOP6 |
74HCT2G16GV | Production | 4.5 - 5.5 | TTL | ± 4 | 36 | 2 | low | -40~125 | 248 | 160 | TSOP6 |
74HCT2G16GW | Production | 4.5 - 5.5 | TTL | ± 4 | 36 | 2 | low | -40~125 | 275 | 163 | TSSOP6 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74HC2G16GV | TSOP6 (SOT457) | SOT457 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT457_125 | Active | P6 | 74HC2G16GVH ( 9353 075 75125 ) |
74HC2G16GW | TSSOP6 (SOT363-2) | SOT363-2 | SOT363-2_125 | Active | P6 | 74HC2G16GWH ( 9353 075 76125 ) | |
74HCT2G16GV | TSOP6 (SOT457) | SOT457 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT457_125 | Active | U6 | 74HCT2G16GVH ( 9353 075 82125 ) |
74HCT2G16GW | TSSOP6 (SOT363-2) | SOT363-2 | SOT363-2_125 | Active | U6 | 74HCT2G16GWH ( 9353 075 81125 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74HC2G16GV | 74HC2G16GVH | 74HC2G16GV | Always Pb-free | ||
74HC2G16GW | 74HC2G16GWH | 74HC2G16GW | Always Pb-free | ||
74HCT2G16GV | 74HCT2G16GVH | 74HCT2G16GV | Always Pb-free | ||
74HCT2G16GW | 74HCT2G16GWH | 74HCT2G16GW | Always Pb-free |
Documentation (6)
File name | Title | Type | Date |
---|---|---|---|
74HC_HCT2G16 | Dual buffer gate | Data sheet | 2023-12-05 |
SOT363-2 | plastic thin shrink small outline package; 6 leads; body width 1.25 mm | Package information | 2022-11-21 |
MAR_SOT457 | MAR_SOT457 Topmark | Top marking | 2013-06-03 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
SOT457 | plastic, surface-mounted package (SC-74; TSOP6); 6 leads | Package information | 2023-03-03 |
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
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.