74LVC2G07

Buffers with open-drain outputs

The 74LVC2G07 is a dual buffer with open-drain outputs. Inputs can be driven from either 3.3 V or 5 V devices. This feature allows the use of these devices as translators in mixed 3.3 V and 5 V environments. Schmitt-trigger action at all inputs makes the circuit tolerant of slower input rise and fall times. This device is fully specified for partial power down applications using IOFF. The IOFF circuitry disables the output, preventing the potentially damaging backflow current through the device when it is powered down.

Features and benefits

  • Wide supply voltage range from 1.65 V to 5.5 V

  • Overvoltage tolerant inputs to 5.5 V

  • High noise immunity

  • -24 mA output drive (VCC = 3.0 V)

  • CMOS low power dissipation

  • Direct interface with TTL levels

  • IOFF circuitry provides partial Power-down mode operation

  • Latch-up performance exceeds 250 mA

  • Complies with JEDEC standard:

    • JESD8-7 (1.65 V to 1.95 V)

    • JESD8-5 (2.3 V to 2.7 V)

    • JESD8C (2.7 V to 3.6 V)

    • JESD36 (4.5 V to 5.5 V)

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Multiple package options

  • Specified from -40 °C to +85 °C and -40 °C to +125 °C

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)fmax (MHz)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74LVC2G07GMProduction1.65 - 5.5CMOS/LVTTL321752low-40~125290-145XSON6
74LVC2G07GNProduction1.65 - 5.5CMOS/LVTTL321752low-40~125274-170XSON6
74LVC2G07GSProduction1.65 - 5.5CMOS/LVTTL321752low-40~125271-176XSON6
74LVC2G07GVProduction1.65 - 5.5CMOS/LVTTL321752low-40~125231-145TSOP6
74LVC2G07GWProduction1.65 - 5.5CMOS/LVTTL321752low-40~125264-153TSSOP6
74LVC2G07GXProduction1.65 - 5.5CMOS/LVTTL321752low-40~1254369.3210X2SON6

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74LVC2G07GM
XSON6
(SOT886)
SOT886REFLOW_BG-BD-1
SOT886_132ActiveV774LVC2G07GM,132
( 9352 771 69132 )
SOT886_115ActiveV774LVC2G07GM,115
( 9352 771 69115 )
74LVC2G07GN
XSON6
(SOT1115)
SOT1115REFLOW_BG-BD-1
SOT1115_132ActiveV774LVC2G07GN,132
( 9352 918 01132 )
74LVC2G07GS
XSON6
(SOT1202)
SOT1202REFLOW_BG-BD-1
SOT1202_132ActiveV774LVC2G07GS,132
( 9352 929 28132 )
74LVC2G07GV
TSOP6
(SOT457)
SOT457REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT457_125ActiveV0774LVC2G07GV,125
( 9352 741 64125 )
74LVC2G07GW
TSSOP6
(SOT363-2)
SOT363-2SOT363-2_125ActiveV774LVC2G07GW,125
( 9352 741 65125 )
74LVC2G07GX
X2SON6
(SOT1255-2)
SOT1255-2SOT1255-2_147ActiveV774LVC2G07GXZ
( 9353 070 77147 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
74LVC2G07GX935307077125

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
74LVC2G07GM74LVC2G07GM,13274LVC2G07GMAlways Pb-free
74LVC2G07GM74LVC2G07GM,11574LVC2G07GMAlways Pb-free
74LVC2G07GN74LVC2G07GN,13274LVC2G07GNAlways Pb-free
74LVC2G07GS74LVC2G07GS,13274LVC2G07GSAlways Pb-free
74LVC2G07GV74LVC2G07GV,12574LVC2G07GVAlways Pb-free
74LVC2G07GW74LVC2G07GW,12574LVC2G07GWAlways Pb-free
74LVC2G07GX74LVC2G07GXZ74LVC2G07GXAlways Pb-free
Quality and reliability disclaimer

Documentation (21)

File nameTitleTypeDate
74LVC2G07Buffers with open-drain outputsData sheet2023-08-28
AN10161PicoGate Logic footprintsApplication note2002-10-29
AN11009Pin FMEA for LVC familyApplication note2019-01-09
lvc2g0774LVC2G07 IBIS modelIBIS model2015-09-06
Nexperia_document_leaflet_Logic_X2SON_packages_062018X2SON ultra-small 4, 5, 6 & 8-pin leadless packagesLeaflet2018-06-05
Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
MAR_SOT1202MAR_SOT1202 TopmarkTop marking2013-06-03
SOT1202plastic, leadless extremely thin small outline package; 6 terminals; 0.35 mm pitch; 1 mm x 1mm x 0.35 mm bodyPackage information2022-06-01
SOT363-2plastic thin shrink small outline package; 6 leads; body width 1.25 mmPackage information2022-11-21
SOT1255-2plastic thermal enhanced extremely thin small outline package; no leads;6 terminals; body 1.0 x 0.8 x 0.32 mmPackage information2020-08-27
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
MAR_SOT1115MAR_SOT1115 TopmarkTop marking2013-06-03
SOT1115plastic, leadless extremely thin small outline package; 6 terminals; 0.3 mm pitch; 0.9 mm x 1 mm x 0.35 mm bodyPackage information2022-05-27
MAR_SOT886MAR_SOT886 TopmarkTop marking2013-06-03
SOT886plastic, leadless extremely thin small outline package; 6 terminals; 0.5 mm pitch; 1 mm x 1.45 mm x 0.5 mm bodyPackage information2022-06-01
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
MAR_SOT457MAR_SOT457 TopmarkTop marking2013-06-03
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
SOT457plastic, surface-mounted package (SC-74; TSOP6); 6 leadsPackage information2023-03-03
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
lvc2g0774LVC2G07 IBIS modelIBIS model2015-09-06

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.