Features and benefits
-
Wide supply voltage range from 1.65 V to 5.5 V
-
High noise immunity
-
±24 mA output drive (VCC = 3.0 V)
-
CMOS low power dissipation
-
Direct interface with TTL levels
-
Unlimited rise and fall times
-
Overvoltage tolerant inputs to 5.5 V
-
IOFF circuitry provides partial Power-down mode operation
-
Latch-up performance exceeds 250 mA
-
Complies with JEDEC standard:
-
JESD8-7 (1.65 V to 1.95 V)
-
JESD8-5 (2.3 V to 2.7 V)
-
JESD8C (2.7 V to 3.6 V)
-
JESD36 (4.5 V to 5.5 V)
-
-
ESD protection:
-
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
-
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
-
-
Multiple package options
-
Specified from -40 °C to +85 °C and -40 °C to +125 °C.
Applications
-
Wave and pulse shaper
-
Astable multivibrator
-
Monostable multivibrator
Parametrics
Type number | Product status | VCC(A) (V) | VCC(B) (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74LVC2G14GM | Production | n.a. | n.a. | CMOS/LVTTL | ± 32 | 3.9 | 175 | 2 | low | -40~125 | 290 | 145 | XSON6 |
74LVC2G14GN | Production | n.a. | n.a. | CMOS/LVTTL | ± 32 | 3.9 | 175 | 2 | low | -40~125 | 274 | 170 | XSON6 |
74LVC2G14GS | Production | n.a. | n.a. | CMOS/LVTTL | ± 32 | 3.9 | 175 | 2 | low | -40~125 | 271 | 176 | XSON6 |
74LVC2G14GV | Production | n.a. | n.a. | CMOS/LVTTL | ± 32 | 3.9 | 175 | 2 | low | -40~125 | 232 | 145 | TSOP6 |
74LVC2G14GW | Production | n.a. | n.a. | CMOS/LVTTL | ± 32 | 3.9 | 175 | 2 | low | -40~125 | 264 | 153 | TSSOP6 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74LVC2G14GM | ![]() XSON6 (SOT886) | SOT886 | REFLOW_BG-BD-1 | SOT886_132 | Active | VK | 74LVC2G14GM,132 ( 9352 771 62132 ) |
SOT886_115 | Active | VK | 74LVC2G14GM,115 ( 9352 771 62115 ) | ||||
74LVC2G14GN | ![]() XSON6 (SOT1115) | SOT1115 | REFLOW_BG-BD-1 | SOT1115_132 | Active | VK | 74LVC2G14GN,132 ( 9352 918 02132 ) |
74LVC2G14GS | ![]() XSON6 (SOT1202) | SOT1202 | REFLOW_BG-BD-1 | SOT1202_132 | Active | VK | 74LVC2G14GS,132 ( 9352 929 29132 ) |
74LVC2G14GV | ![]() TSOP6 (SOT457) | SOT457 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT457_125 | Active | V14 | 74LVC2G14GV,125 ( 9352 738 94125 ) |
74LVC2G14GW | ![]() TSSOP6 (SOT363-2) | SOT363-2 | SOT363-2_125 | Active | VK | 74LVC2G14GW,125 ( 9352 738 95125 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74LVC2G14GM | 74LVC2G14GM,132 | 74LVC2G14GM | ![]() | Always Pb-free | |
74LVC2G14GM | 74LVC2G14GM,115 | 74LVC2G14GM | ![]() | Always Pb-free | |
74LVC2G14GN | 74LVC2G14GN,132 | 74LVC2G14GN | ![]() | Always Pb-free | |
74LVC2G14GS | 74LVC2G14GS,132 | 74LVC2G14GS | ![]() | Always Pb-free | |
74LVC2G14GV | 74LVC2G14GV,125 | 74LVC2G14GV | ![]() | Always Pb-free | |
74LVC2G14GW | 74LVC2G14GW,125 | 74LVC2G14GW | ![]() | Always Pb-free |
Documentation (16)
File name | Title | Type | Date |
---|---|---|---|
74LVC2G14 | Dual inverting Schmitt trigger with 5 V tolerant input | Data sheet | 2023-08-18 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
MAR_SOT1202 | MAR_SOT1202 Topmark | Top marking | 2013-06-03 |
SOT1202 | plastic, leadless extremely thin small outline package; 6 terminals; 0.35 mm pitch; 1 mm x 1mm x 0.35 mm body | Package information | 2022-06-01 |
SOT363-2 | plastic thin shrink small outline package; 6 leads; body width 1.25 mm | Package information | 2022-11-21 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
MAR_SOT1115 | MAR_SOT1115 Topmark | Top marking | 2013-06-03 |
SOT1115 | plastic, leadless extremely thin small outline package; 6 terminals; 0.3 mm pitch; 0.9 mm x 1 mm x 0.35 mm body | Package information | 2022-05-27 |
MAR_SOT886 | MAR_SOT886 Topmark | Top marking | 2013-06-03 |
SOT886 | plastic, leadless extremely thin small outline package; 6 terminals; 0.5 mm pitch; 1 mm x 1.45 mm x 0.5 mm body | Package information | 2022-06-01 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
MAR_SOT457 | MAR_SOT457 Topmark | Top marking | 2013-06-03 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
SOT457 | plastic, surface-mounted package (SC-74; TSOP6); 6 leads | Package information | 2023-03-03 |
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
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.