LVT logic devices are specified over 2.7 V to 3.6 V and support live insertion. With output drive as high as 64 mA and typical propagation delay of 2 ns, the LVT family includes buffers/line drivers, transceivers, latches, gates and flip flops.
Power up reset, power up 3-state output, bus hold and live insertion are some of the advanced features of these devices making them ideal for parallel backplane applications.
LVT products are available in standard SO and TSSOP packages.
Nexperia's LVT products are fully specified from -40°C to 85°C.
Key features and benefits
- Bus hold on data inputs
- 2.0 ns typical propagation delay
- Output drive capability IOH / IOL = -32 / +64 mA
- Supply voltage range VCC = 2.7 V to 3.6 V
- 5 volt-tolerant I/O
- Power-up / power-down 3-state
- Live insertion
- Optional: Buffers and drivers with 30 Ω integrated series termination
Key applications
- Backplane drivers
- Workstations
- Telecom and networking equipement
- Advanced bus interfaces
- Computer peripherals
Parametric search
Products
Analog & Logic ICs
Type number | Description | Status | Quick access |
---|---|---|---|
74LVT02D | 3.3 V Quad 2-input NOR gate | Production | |
74LVT02PW | 3.3 V Quad 2-input NOR gate | Production | |
74LVT04D | 3.3 V Hex inverter | Production | |
74LVT04PW | 3.3 V Hex inverter | Production | |
74LVT04D-Q100 | 3.3 V Hex inverter | Production | |
74LVT04PW-Q100 | 3.3 V Hex inverter | Production | |
74LVT08D | 3.3 V Quad 2-input AND gate | Production | |
74LVT08PW | 3.3 V Quad 2-input AND gate | Production | |
74LVT125BQ | 3.3 V quad buffer; 3-state | Production | |
74LVT125D | 3.3 V quad buffer; 3-state | Production | |
74LVT125PW | 3.3 V quad buffer; 3-state | Production | |
74LVTH125BQ | 3.3 V quad buffer; 3-state | Production | |
74LVTH125D | 3.3 V quad buffer; 3-state | Production | |
74LVTH125PW | 3.3 V quad buffer; 3-state | Production | |
74LVT126BQ | 3.3 V quad buffer; 3-state | Production | |
74LVT126D | 3.3 V quad buffer; 3-state | Production | |
74LVT126PW | 3.3 V quad buffer; 3-state | Production | |
74LVT14BQ | 3.3 V hex inverter Schmitt trigger | Production | |
74LVT14D | 3.3 V hex inverter Schmitt trigger | Production | |
74LVT14PW | 3.3 V hex inverter Schmitt trigger | Production | |
74LVT14D-Q100 | 3.3 V hex inverter Schmitt trigger | Production | |
74LVT162240ADGG | 3.3 V 16-bit inverting buffer/driver with 30 Ω termination resistors; 3-state | Production | |
74LVT162244BDGG | 3.3 V 16-bit buffer/driver with 30 Ohm termination resistors; 3-state | Production | |
74LVT162245BDGG | 3.3 V 16-bit transceiver with 30 Ohm termination resistors; 3-state | Production | |
74LVT162373DGG | 3.3 V 16-bit transparent D-type latch with 30 Ohm termination resistors; 3-state | Production | |
74LVT162374DGG | 3.3 V 16-bit edge-triggered D-type flip-flop with 30 Ohm termination resistors; 3-state | Production | |
74LVT16240ADGG | 3.3 V 16-bit inverting buffer/driver; 3-state | Production | |
74LVT16244BDGG | 3.3 V 16-bit buffer/driver; 3-state | Production | |
74LVTH16244BDGG | 3.3 V 16-bit buffer/driver; 3-state | Production | |
74LVT16245BDGG | 3.3 V 16-bit transceiver; 3-state | Production | |
74LVTH16245BDGG | 3.3 V 16-bit transceiver; 3-state | Production | |
74LVT16373ADGG | 3.3 V 16-bit transparent D-type latch; 3-state | Production | |
74LVT16374ADGG | 3.3 V 16-bit edge-triggered D-type flip-flop; 3-state | Production | |
74LVTH16374ADGG | 3.3 V 16-bit edge-triggered D-type flip-flop; 3-state | Production | |
74LVT16543ADGG | 3.3 V 16-bit registered transceiver; 3-state | Production | |
74LVT2241D | 3.3 V octal buffer/line driver with 30 Ohm series termination resistors; 3-state | Production | |
74LVT2241PW | 3.3 V octal buffer/line driver with 30 Ohm series termination resistors; 3-state | Production | |
74LVT2244D | 3.3 V octal buffer/line driver with 30 Ω termination resistors; 3-state | Production | |
74LVT2244PW | 3.3 V octal buffer/line driver with 30 Ω termination resistors; 3-state | Production | |
74LVT2245D | 3.3 V octal transceiver with 30 Ohm termination resistors; 3-state | Production | |
74LVT2245PW | 3.3 V octal transceiver with 30 Ohm termination resistors; 3-state | Production | |
74LVTH2245D | 3.3 V octal transceiver with 30 Ohm termination resistors; 3-state | Production | |
74LVTH2245PW | 3.3 V octal transceiver with 30 Ohm termination resistors; 3-state | Production | |
74LVT240D | 3.3 V Octal inverting buffer/line driver; 3-state | Production | |
74LVT240PW | 3.3 V Octal inverting buffer/line driver; 3-state | Production | |
74LVT241BQ | 3.3 V octal buffer/line driver; 3-state | Production | |
74LVT241D | 3.3 V octal buffer/line driver; 3-state | Production | |
74LVT241PW | 3.3 V octal buffer/line driver; 3-state | Production | |
74LVT244ABQ-Q100 | 3.3 V octal buffer/line driver; 3-state | Production | |
74LVT244AD-Q100 | 3.3 V octal buffer/line driver; 3-state | Production | |
74LVT244APW-Q100 | 3.3 V octal buffer/line driver; 3-state | Production | |
74LVTH244ABQ-Q100 | 3.3 V octal buffer/line driver; 3-state | Production | |
74LVTH244AD-Q100 | 3.3 V octal buffer/line driver; 3-state | Production | |
74LVTH244APW-Q100 | 3.3 V octal buffer/line driver; 3-state | Production | |
74LVT244ABQ | 3.3 V octal buffer/line driver; 3-state | Production | |
74LVT244AD | 3.3 V octal buffer/line driver; 3-state | Production | |
74LVT244APW | 3.3 V octal buffer/line driver; 3-state | Production | |
74LVTH244ABQ | 3.3 V octal buffer/line driver; 3-state | Production | |
74LVTH244AD | 3.3 V octal buffer/line driver; 3-state | Production | |
74LVTH244APW | 3.3 V octal buffer/line driver; 3-state | Production | |
74LVT244BPW-Q100 | 3.3 V octal buffer/line driver; 3-state | Production | |
74LVT244BD | 3.3 V octal buffer/line driver; 3-state | Production | |
74LVT244BPW | 3.3 V octal buffer/line driver; 3-state | Production | |
74LVTH244BD | 3.3 V octal buffer/line driver; 3-state | Production | |
74LVTH244BPW | 3.3 V octal buffer/line driver; 3-state | Production | |
74LVT245BBQ | 3.3 V octal transceiver with direction pin; 3-state | Production | |
74LVT245BD | 3.3 V octal transceiver with direction pin; 3-state | Production | |
74LVT245BPW | 3.3 V octal transceiver with direction pin; 3-state | Production | |
74LVT245BQ | 3.3 V octal transceiver with direction pin; 3-state | Production | |
74LVT245D | 3.3 V octal transceiver with direction pin; 3-state | Production | |
74LVT245PW | 3.3 V octal transceiver with direction pin; 3-state | Production | |
74LVT573BQ | 3.3 V octal D-type transparent latch; 3-state | Production | |
74LVT573D | 3.3 V octal D-type transparent latch; 3-state | Production | |
74LVT573PW | 3.3 V octal D-type transparent latch; 3-state | Production | |
74LVT640D | 3.3 V Octal transceiver with direction pin; inverting; 3-state | Production | |
74LVT640PW | 3.3 V Octal transceiver with direction pin; inverting; 3-state | Production | |
74LVTN16244BDGG | 3.3 V 16-bit buffer/driver; 3-state | Production | |
74LVTN16245BDGG | 3.3 V 16-bit transceiver; 3-state | Production |
Automotive qualified products (AEC-Q100/Q101)
Type number | Description | Status | Quick access |
---|---|---|---|
74LVT04D-Q100 | 3.3 V Hex inverter | Production | |
74LVT04PW-Q100 | 3.3 V Hex inverter | Production | |
74LVT14D-Q100 | 3.3 V hex inverter Schmitt trigger | Production | |
74LVT244ABQ-Q100 | 3.3 V octal buffer/line driver; 3-state | Production | |
74LVT244AD-Q100 | 3.3 V octal buffer/line driver; 3-state | Production | |
74LVT244APW-Q100 | 3.3 V octal buffer/line driver; 3-state | Production | |
74LVTH244ABQ-Q100 | 3.3 V octal buffer/line driver; 3-state | Production | |
74LVTH244AD-Q100 | 3.3 V octal buffer/line driver; 3-state | Production | |
74LVTH244APW-Q100 | 3.3 V octal buffer/line driver; 3-state | Production | |
74LVT244BPW-Q100 | 3.3 V octal buffer/line driver; 3-state | Production |
Documentation
File name | Title | Type | Date |
---|---|---|---|
TSSOP48_SOT362-1_mk | plastic, thin shrink small outline package; 48 leads; 0.5 mm pitch; 12.8 mm x 6.1 mm x 1.2 mm body | Marcom graphics | 2017-01-28 |
Nexperia_document_whitepaper_FloatingInputs_Logic_BusHold_201909 | Addressing floating inputs in digital systems (Bus Hold) | White paper | 2019-10-01 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.
Or contact us for further support.
Datasheets (34)
File name | Title | Type | Date |
---|---|---|---|
74LVT02 | 3.3 V Quad 2-input NOR gate | Data sheet | 2024-04-18 |
74LVT04 | 3.3 V Hex inverter | Data sheet | 2024-04-18 |
74LVT04_Q100 | 3.3 V Hex inverter | Data sheet | 2024-04-18 |
74LVT08 | 3.3 V Quad 2-input AND gate | Data sheet | 2024-04-18 |
74LVT_LVTH125 | 3.3 V quad buffer; 3-state | Data sheet | 2024-05-30 |
74LVT126 | 3.3 V quad buffer; 3-state | Data sheet | 2024-04-18 |
74LVT14 | 3.3 V hex inverter Schmitt trigger | Data sheet | 2024-01-25 |
74LVT14_Q100 | 3.3 V hex inverter Schmitt trigger | Data sheet | 2024-01-25 |
74LVT162240A | 3.3 V 16-bit inverting buffer/driver with 30 Ω termination resistors; 3-state | Data sheet | 2024-07-08 |
74LVT162244B | 3.3 V 16-bit buffer/driver with 30 Ohm termination resistors; 3-state | Data sheet | 2024-07-08 |
74LVT162245B | 3.3 V 16-bit transceiver with 30 Ohm termination resistors; 3-state | Data sheet | 2024-07-08 |
74LVT162373 | 3.3 V 16-bit transparent D-type latch with 30 Ω termination resistors; 3-state | Data sheet | 2024-07-08 |
74LVT162374 | 3.3 V 16-bit edge-triggered D-type flip-flop with 30 Ω termination resistors; 3-state | Data sheet | 2024-07-08 |
74LVT16240A | 3.3 V 16-bit inverting buffer/driver; 3-state | Data sheet | 2024-07-08 |
74LVT_LVTH16244B | 3.3 V 16-bit buffer/driver; 3-state | Data sheet | 2024-07-08 |
74LVT_LVTH16245B | 3.3 V 16-bit transceiver; 3-state | Data sheet | 2024-07-08 |
74LVT16373A | 3.3 V 16-bit transparent D-type latch; 3-state | Data sheet | 2024-07-08 |
74LVT_LVTH16374A | 3.3 V 16-bit edge-triggered D-type flip-flop; 3-state | Data sheet | 2024-07-08 |
74LVT16543A | 3.3 V 16-bit registered transceiver; 3-state | Data sheet | 2024-07-08 |
74LVT2241 | 3.3 V octal buffer/line driver with 30 Ω series termination resistors; 3-state | Data sheet | 2024-07-08 |
74LVT2244 | 3.3 V octal buffer/line driver with 30 Ω termination resistors; 3-state | Data sheet | 2024-07-08 |
74LVT_LVTH2245 | 3.3 V octal transceiver with 30 Ω termination resistors; 3-state | Data sheet | 2024-07-08 |
74LVT240 | 3.3 V Octal inverting buffer/line driver; 3-state | Data sheet | 2024-06-17 |
74LVT241 | 3.3 V octal buffer/line driver; 3-state | Data sheet | 2024-07-08 |
74LVT_LVTH244A_Q100 | 3.3 V octal buffer/line driver; 3-state | Data sheet | 2024-07-08 |
74LVT_LVTH244A | 3.3 V octal buffer/line driver; 3-state | Data sheet | 2024-07-08 |
74LVT244B_Q100 | 3.3 V octal buffer/line driver; 3-state | Data sheet | 2024-07-08 |
74LVT_LVTH244B | 3.3 V octal buffer/line driver; 3-state | Data sheet | 2024-07-08 |
74LVT245 | 3.3 V octal transceiver with direction pin; 3-state | Data sheet | 2024-06-12 |
74LVT245B | 3.3 V octal transceiver with direction pin; 3-state | Data sheet | 2024-06-10 |
74LVT573 | 3.3 V octal D-type transparent latch; 3-state | Data sheet | 2024-06-07 |
74LVT640 | 3.3 V Octal transceiver with direction pin; inverting; 3-state | Data sheet | 2024-06-06 |
74LVTN16244B | 3.3 V 16-bit buffer/driver; 3-state | Data sheet | 2024-07-08 |
74LVTN16245B | 3.3 V 16-bit transceiver; 3-state | Data sheet | 2024-07-08 |