74LVC1G11

Single 3-input AND gate

The 74LVC1G11 is a single 3-input AND gate. Inputs can be driven from either 3.3 V or 5 V devices. This feature allows the use of these devices as translators in mixed 3.3 V and 5 V environments.

Schmitt-trigger action at all inputs makes the circuit tolerant of slower input rise and fall times.

This device is fully specified for partial power down applications using IOFF. The IOFF circuitry disables the output, preventing the potentially damaging backflow current through the device when it is powered down.

Features and benefits

  • Wide supply voltage range from 1.65 V to 5.5 V

  • Overvoltage tolerant inputs to 5.5 V

  • High noise immunity

  • ±24 mA output drive (VCC = 3.0 V)

  • CMOS low power dissipation

  • Direct interface with TTL levels

  • IOFF circuitry provides partial Power-down mode operation

  • Latch-up performance exceeds 250 mA

  • Complies with JEDEC standard:

    • JESD8-7 (1.65 V to 1.95 V)

    • JESD8-5 (2.3 V to 2.7 V)

    • JESD8C (2.7 V to 3.6 V)

    • JESD36 (4.5 V to 5.5 V)

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Multiple package options

  • Specified from -40 °C to +85 °C and -40 °C to +125 °C

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)tpd (ns)fmax (MHz)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74LVC1G11GMProduction1.65 - 5.5CMOS/LVTTL± 322.61751low-40~1253188.1162XSON6
74LVC1G11GNProduction1.65 - 5.5CMOS/LVTTL± 322.61751low-40~12535426.4219XSON6
74LVC1G11GSProduction1.65 - 5.5CMOS/LVTTL± 322.61751low-40~12533733.5228XSON6
74LVC1G11GVProduction1.65 - 5.5CMOS/LVTTL± 322.61751low-40~12526163.0172TSOP6
74LVC1G11GWProduction1.65 - 5.5CMOS/LVTTL± 322.61751low-40~12528456.7172TSSOP6
74LVC1G11GXProduction1.65 - 5.5CMOS/LVTTL± 322.61751low-40~125---X2SON6

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74LVC1G11GM
XSON6
(SOT886)
SOT886REFLOW_BG-BD-1
SOT886_132ActiveVU74LVC1G11GM,132
( 9352 795 32132 )
SOT886_115ActiveVU74LVC1G11GM,115
( 9352 795 32115 )
74LVC1G11GN
XSON6
(SOT1115)
SOT1115REFLOW_BG-BD-1
SOT1115_132ActiveVU74LVC1G11GN,132
( 9352 917 76132 )
74LVC1G11GS
XSON6
(SOT1202)
SOT1202REFLOW_BG-BD-1
SOT1202_132ActiveVU74LVC1G11GS,132
( 9352 928 99132 )
74LVC1G11GV
TSOP6
(SOT457)
SOT457REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT457_125ActiveV1174LVC1G11GV,125
( 9352 772 24125 )
74LVC1G11GW
TSSOP6
(SOT363)
SOT363REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT363_125ActiveVU74LVC1G11GW,125
( 9352 772 25125 )
74LVC1G11GX
X2SON6
(SOT1255-2)
SOT1255-2SOT1255-2_147ActiveVU74LVC1G11GXZ
( 9353 070 81147 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
74LVC1G11GX935307081125

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
74LVC1G11GM74LVC1G11GM,13274LVC1G11GMAlways Pb-free
74LVC1G11GM74LVC1G11GM,11574LVC1G11GMAlways Pb-free
74LVC1G11GN74LVC1G11GN,13274LVC1G11GNAlways Pb-free
74LVC1G11GS74LVC1G11GS,13274LVC1G11GSAlways Pb-free
74LVC1G11GV74LVC1G11GV,12574LVC1G11GVAlways Pb-free
74LVC1G11GW74LVC1G11GW,12574LVC1G11GWAlways Pb-free
74LVC1G11GX74LVC1G11GXZ74LVC1G11GXAlways Pb-free
Quality and reliability disclaimer

Documentation (23)

File nameTitleTypeDate
74LVC1G11Single 3-input AND gateData sheet2023-08-15
AN10161PicoGate Logic footprintsApplication note2002-10-29
AN11009Pin FMEA for LVC familyApplication note2019-01-09
lvc1g1174LVC1G11 IBIS modelIBIS model2015-09-06
Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
MAR_SOT1202MAR_SOT1202 TopmarkTop marking2013-06-03
SOT1202plastic, leadless extremely thin small outline package; 6 terminals; 0.35 mm pitch; 1 mm x 1mm x 0.35 mm bodyPackage information2022-06-01
SOT1255-2plastic thermal enhanced extremely thin small outline package; no leads;6 terminals; body 1.0 x 0.8 x 0.32 mmPackage information2020-08-27
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
MAR_SOT1115MAR_SOT1115 TopmarkTop marking2013-06-03
SOT1115plastic, leadless extremely thin small outline package; 6 terminals; 0.3 mm pitch; 0.9 mm x 1 mm x 0.35 mm bodyPackage information2022-05-27
MAR_SOT363MAR_SOT363 TopmarkTop marking2013-06-03
SOT363plastic, surface-mounted package; 6 leads; 0.65 mm pitch; 2.1 mm x 1.25 mm x 0.95 mm bodyPackage information2022-06-01
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
MAR_SOT886MAR_SOT886 TopmarkTop marking2013-06-03
SOT886plastic, leadless extremely thin small outline package; 6 terminals; 0.5 mm pitch; 1 mm x 1.45 mm x 0.5 mm bodyPackage information2022-06-01
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
MAR_SOT457MAR_SOT457 TopmarkTop marking2013-06-03
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
SOT457plastic, surface-mounted package (SC-74; TSOP6); 6 leadsPackage information2023-03-03
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
lvc1g1174LVC1G11 IBIS modelIBIS model2015-09-06

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.