74LVC1G98

Low-power configurable multiple function gate

The 74LVC1G98 is a configurable multiple function gate with Schmitt-trigger inputs. The device can be configured as any of the following logic functions MUX, AND, OR, NAND, NOR, inverter and buffer; using the 3-bit input. All inputs can be connected to VCC or GND.

Inputs can be driven from either 3.3 V or 5 V devices. This feature allows the use of these devices as translators in mixed 3.3 V and 5 V environments.

This device is fully specified for partial power-down applications using IOFF. The IOFF circuitry disables the output, preventing the damaging backflow current through the device when it is powered down.

Features and benefits

  • Wide supply voltage range from 1.65 V to 5.5 V

  • 5 V tolerant input/output for interfacing with 5 V logic

  • High noise immunity

  • ±24 mA output drive (VCC = 3.0 V)

  • CMOS low power dissipation

  • IOFF circuitry provides partial Power-down mode operation

  • Direct interface with TTL levels

  • Inputs accept voltages up to 5 V

  • Latch-up performance exceeds 250 mA

  • Complies with JEDEC standard:

    • JESD8-7 (1.65 V to 1.95 V)

    • JESD8-5 (2.3 V to 2.7 V)

    • JESD8C (2.7 V to 3.6 V)

    • JESD36 (4.5 V to 5.5 V)

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Multiple package options

  • Specified from -40 °C to +85 °C and -40 °C to +125 °C.

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)tpd (ns)fmax (MHz)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74LVC1G98GMProduction1.65 - 5.5TTL± 326.31501low-40~1253087.5155XSON6
74LVC1G98GNProduction1.65 - 5.5TTL± 326.31501low-40~12532521.0201XSON6
74LVC1G98GSProduction1.65 - 5.5TTL± 326.31501low-40~12531326.6209XSON6
74LVC1G98GVProduction1.65 - 5.5TTL± 326.31501low-40~12523743.9150TSOP6
74LVC1G98GWProduction1.65 - 5.5TTL± 326.31501low-40~12527750.1165TSSOP6

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74LVC1G98GM
XSON6
(SOT886)
SOT886REFLOW_BG-BD-1
SOT886_132ActiveV974LVC1G98GM,132
( 9352 931 93132 )
74LVC1G98GN
XSON6
(SOT1115)
SOT1115REFLOW_BG-BD-1
SOT1115_132ActiveV974LVC1G98GN,132
( 9352 931 94132 )
74LVC1G98GS
XSON6
(SOT1202)
SOT1202REFLOW_BG-BD-1
SOT1202_132ActiveV974LVC1G98GS,132
( 9352 931 95132 )
74LVC1G98GV
TSOP6
(SOT457)
SOT457REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT457_125ActiveV9874LVC1G98GV,125
( 9352 931 96125 )
74LVC1G98GW
TSSOP6
(SOT363-2)
SOT363-2SOT363-2_125ActiveV974LVC1G98GW,125
( 9352 931 97125 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
74LVC1G98GM74LVC1G98GM,13274LVC1G98GMAlways Pb-free
74LVC1G98GN74LVC1G98GN,13274LVC1G98GNAlways Pb-free
74LVC1G98GS74LVC1G98GS,13274LVC1G98GSAlways Pb-free
74LVC1G98GV74LVC1G98GV,12574LVC1G98GVAlways Pb-free
74LVC1G98GW74LVC1G98GW,12574LVC1G98GWAlways Pb-free
Quality and reliability disclaimer

Documentation (19)

File nameTitleTypeDate
74LVC1G98Low-power configurable multiple function gateData sheet2023-08-22
AN11009Pin FMEA for LVC familyApplication note2019-01-09
lvc1g9874LVC1G98 IBIS modelIBIS model2014-10-20
Nexperia_document_leaflet_Logic_SingleConfigurableLogic_201812Single configurable logicLeaflet2019-01-04
Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
MAR_SOT1202MAR_SOT1202 TopmarkTop marking2013-06-03
SOT1202plastic, leadless extremely thin small outline package; 6 terminals; 0.35 mm pitch; 1 mm x 1mm x 0.35 mm bodyPackage information2022-06-01
SOT363-2plastic thin shrink small outline package; 6 leads; body width 1.25 mmPackage information2022-11-21
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
MAR_SOT1115MAR_SOT1115 TopmarkTop marking2013-06-03
SOT1115plastic, leadless extremely thin small outline package; 6 terminals; 0.3 mm pitch; 0.9 mm x 1 mm x 0.35 mm bodyPackage information2022-05-27
MAR_SOT886MAR_SOT886 TopmarkTop marking2013-06-03
SOT886plastic, leadless extremely thin small outline package; 6 terminals; 0.5 mm pitch; 1 mm x 1.45 mm x 0.5 mm bodyPackage information2022-06-01
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
MAR_SOT457MAR_SOT457 TopmarkTop marking2013-06-03
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
SOT457plastic, surface-mounted package (SC-74; TSOP6); 6 leadsPackage information2023-03-03
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
lvc1g9874LVC1G98 IBIS modelIBIS model2014-10-20

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.