Features and benefits
-
Bidirectional voltage translation with no direction pin
-
Up translation
-
≤ 100 MHz; CL = 30 pF
-
≤ 40 MHz; CL = 50 pF
-
-
Down translation
-
≥ 100 MHz; CL = 30 pF
-
≤ 40 MHz; CL = 50 pF
-
-
Hot insertion
-
Bidirectional voltage level translation between:
-
0.95 V and 1.8 V, 2.5 V, 3.3 V and 5.0 V
-
1.2 V and 1.8 V, 2.5 V, 3.3 V and 5.0 V
-
1.8 V and 2.5 V, 3.3 V and 5.0 V
-
2.5 V and 3.3 V and 5.0 V
-
3.3 V and 5.0 V
-
-
Low standby current
-
5 V tolerant I/O pins to support TTL
-
Low RON provides less signal distortion
-
High-impedance I/O pins for EN = Low.
-
Flow-through pinout for easy PCB trace routing.
-
Latch-up performance exceeds 100 mA per JESD78 class II level A
-
ESD protection:
-
HBM ANSI/ESDA/JEDEC JS-001 exceeds 2000 V
-
CDM ANSI/ESDA/JEDEC JS-002 exceeds 1000 V
-
-
Specified from -40 °C to +125 °C
Applications
-
GPIO, MDIO, PMBus, SMBus, SDIO, UART, I2C, and other interfaces in Telecom infrastructure
-
Industrial
-
Personal computing
Parametrics
Type number | Product status | VCC(A) (V) | VCC(B) (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name | Category |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
LSF0108BQ | Production | 0.95 - 5.0 | 0.95 - 5.0 | CMOS | + 64 | 1.4 | 8 | low | -40~125 | 77 | 8.7 | 49 | DHVQFN20 | Bi-directional | AutoSense |
LSF0108PW | Production | 0.95 - 5.0 | 0.95 - 5.0 | CMOS | + 64 | 1.4 | 8 | low | -40~125 | 100 | 4.5 | 45 | TSSOP20 | Bi-directional | AutoSense |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
LSF0108BQ | ![]() DHVQFN20 (SOT764-1) | SOT764-1 | SOT764-1_115 | Active | LSF0108 | LSF0108BQX ( 9356 902 88115 ) | |
LSF0108PW | ![]() TSSOP20 (SOT360-1) | SOT360-1 | SSOP-TSSOP-VSO-WAVE | SOT360-1_118 | Active | LSF0108 | LSF0108PWJ ( 9356 902 89118 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
LSF0108BQ | LSF0108BQX | LSF0108BQ | ![]() | week 25, 2019 | |
LSF0108PW | LSF0108PWJ | LSF0108PW | ![]() | week 25, 2019 |
Documentation (7)
File name | Title | Type | Date |
---|---|---|---|
LSF0108 | 8-bit bidirectional multi-voltage level translator; open-drain; push-pull | Data sheet | 2023-11-28 |
AN90050 | Pin FMEA for LSF family | Application note | 2023-12-14 |
lsf0108 | LSF0108 IBIS model | IBIS model | 2020-04-14 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
SOT764-1 | plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 20 terminals; 0.5 mm pitch; 4.5 mm x 2.5 mm x 1 mm body | Package information | 2022-06-21 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
SOT360-1 | plastic, thin shrink small outline package; 20 leads; 0.65 mm pitch; 6.5 mm x 4.4 mm x 1.1 mm body | Package information | 2022-06-21 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
lsf0108 | LSF0108 IBIS model | IBIS model | 2020-04-14 |
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.