High voltage transistors

Our low power loss, fast bipolar families of high-voltage transistors are ideally suited to high frequency switching in any powered application

In need of bipolar transistors that can withstand high voltage pulses (EMI requirements)? Then check out our high voltage devices with breakdown voltages from up to 400 V. Our HV transistors are fit for purpose for LCD backlighting, HID front lighting and half-bridge switches in CFL lighting applications.

Key features and benefits

  • High VCEO
  • Low VCEsat

Key applications

  • Hook switch for wired telecom
  • LED driver for high currents, LCD backlighting
  • Half-bridge switch in CFL lighting
  • Switched mode power supply (low power)
  • HID front lighting

Parametric search

General purpose bipolar transistors
Please wait loading data...
Parametric search is unavailable.

Products

Type number Description Status Quick access
PBHV3160Z-Q 600 V, 0.1 A PNP high-voltage low VCEsat transistor Production
PMBT5551-Q NPN high-voltage transistor Production
Visit our documentation center for all documentation

Marcom graphics (1)

File name Title Type Date
SC-73_SOT223_mk plastic, surface-mounted package with increased heatsink; 4 leads; 4.6 mm pitch; 6.5 mm x 3.5 mm x 1.65 mm body Marcom graphics 2017-01-28

Selection guide (1)

File name Title Type Date
Nexperia_Selection_guide_2023 Nexperia Selection Guide 2023 Selection guide 2023-05-10

If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.

Or contact us for further support.


Cross reference