BCX53 Series

80 V, 1 A PNP medium power transistors

PNP medium power transistors in a SOT89 (SC-62) flat lead Surface-Mounted Device (SMD) plastic package.

Features and benefits

  • High current

  • Three current gain selections

  • High power dissipation capability

  • Exposed heatsink for excellent thermal and electrical conductivity

  • AEC-Q101 qualified

Applications

  • Linear voltage regulators

  • High-side switches

  • Battery-driven devices

  • Power management

  • MOSFET drivers

  • Amplifiers

Parametrics

Type numberPackage versionPackage nameSize (mm)Ptot [max] (W)PolarityVCEO [max] (V)IC [max] (A)hFE [min]hFE [max]fT [typ] (MHz)Automotive qualified
BCX53SOT89SOT894.5 x 2.5 x 1.50.5PNP-80-163250145Y
BCX53-10SOT89SOT894.5 x 2.5 x 1.50.5PNP-80-163160145Y
BCX53-16SOT89SOT894.5 x 2.5 x 1.50.5PNP-80-163250145Y

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
BCX53

(SOT89)
SOT89REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT89_115ActiveAHBCX53,115
( 9332 723 00115 )
SOT89_146ActiveAHBCX53,146
( 9332 723 00146 )
BCX53-10

(SOT89)
SOT89REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT89_135ActiveAKBCX53-10,135
( 9336 630 60135 )
SOT89_115ActiveAKBCX53-10,115
( 9336 630 60115 )
BCX53-16

(SOT89)
SOT89REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT89_115ActiveALBCX53-16,115
( 9336 747 30115 )
SOT89_146ActiveALBCX53-16,146
( 9336 747 30146 )
SOT89_135ActiveALBCX53-16,135
( 9336 747 30135 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
BCX53933272300135
BCX53933272300120
BCX53-10/FD934037270135
BCX53-16933674730120
BCX53-16/B934063185115

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
BCX53BCX53,115BCX53week 28, 2003
BCX53BCX53,146BCX53Always Pb-free
BCX53-10BCX53-10,135BCX53-10week 28, 2003
BCX53-10BCX53-10,115BCX53-10week 28, 2003
BCX53-16BCX53-16,115BCX53-16week 28, 2003
BCX53-16BCX53-16,146BCX53-16Always Pb-free
BCX53-16BCX53-16,135BCX53-16Always Pb-free
Quality and reliability disclaimer

Documentation (4)

File nameTitleTypeDate
BCX53_SER80 V, 1 A PNP medium power transistorsData sheet2023-08-30
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
SOT89plastic, surface-mounted package; 3 leads; 1.5 mm pitch; 4.5 mm x 2.5 mm x 1.5 mm bodyPackage information2022-05-28
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
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.