Switching transistors single/double

Up to 60 V VCEO and up to 800 mA IC

Delivering shorter storage times and significantly reduced switching times, our NPN and PNP switching transistors give you a design advantage. You can choose from a sizeable portfolio, with devices offered in several package options including small and ultra small sizes. Excellent for logic level shifters as well as for general purpose switching.

Key features and benefits

  • Short storage time
  • Small and very small packages
  • VCEO up to 40 V for NPN transistors (- 60 V for PNP types)
  • IC range up to 800 mA

Key applications

  • General purpose switching
  • Logic level shifter

Parametric search

General purpose bipolar transistors
Please wait loading data...
Parametric search is unavailable.

Products

Type number Description Status Quick access
BSR14 NPN switching transistors Production
BSR16 60V, 600 mA, PNP switching transistor Production
BSV52 NPN switching transistor Production
MMBT2222A NPN switching transistor Production
MMBT3904-Q 40 V, 200 mA NPN switching transistor Production
MMBT3906-Q 40 V, 200 mA PNP switching transistor Production
PMBT2222A-Q NPN switching transistor Production
PMBT2222AYS-Q 40 V, 600 mA, double NPN switching transistor Production
PMBT2227AYS-Q 40 V, 600 mA, NPN/PNP double switching transistor Production
PMBT2369 NPN switching transistor Production
PMBT2907 40V, 600 mA, PNP switching transistor Production
PMBT2907A-Q 60 V, 600 mA, PNP switching transistor Production
PMBT2907AM 60 V, 600 mA PNP switching transistor Production
PMBT2907AMB 60 V, 600 mA PNP switching transistor Production
PMBT2907AQA 60V, 600 mA PNP switching transistor Production
PMBT2907AYS 60V, 600 mA, double PNP switching transistor Production
PMBT3904-Q 40 V, 200 mA NPN switching transistor Production
PMBT3904MB 40 V, 200 mA NPN switching transistor Production
PMBT3906-Q PNP switching transistor Production
PMBT3906M 40 V, 200 mA PNP switching transistor Production
PMBT3906MB 40 V, 200 mA PNP switching transistor Production
PMBT4401-Q 40 V, 600 mA NPN switching transistor Production
PMBT4401YS 40 V, 600 mA, double NPN switching transistor Production
PMBT4403-Q 40 V, 600 mA PNP switching transistor Production
PMBT4403YS 40V, 600 mA double PNP switching transistor Production
PMSS3906 PNP switching transistor Production
PMST2222 NPN switching transistors Production
PMST2222A NPN switching transistors Production
PMST2369 NPN switching transistor Production
PMST2907A-Q 60 V, 600 mA PNP switching transistor Production
PMST3904-Q NPN switching transistor Production
PMST3906 40 V, 200 mA PNP switching transistor Production
PMST4401-Q NPN switching transistor Production
PXT2222A NPN switching transistor Production
PXT2907A 60 V, 600 mA, PNP switching transistor Production
PXT4401 NPN switching transistor Production
PXT4403 PNP switching transistor Production
PZT2222A NPN switching transistor Production
PZT2907A PNP switching transistor Production
PZT4401 NPN switching transistor Production
PZT4403-Q 40 V, 600 mA PNP switching transistor Production
Visit our documentation center for all documentation

Marcom graphics (1)

File name Title Type Date
SOT23_mk plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body Marcom graphics 2017-01-28

Selection guide (1)

File name Title Type Date
Nexperia_Selection_guide_2023 Nexperia Selection Guide 2023 Selection guide 2023-05-10

If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.

Or contact us for further support.


Cross reference