BCW66 series

45 V, 800 mA NPN general-purpose transistor

NPN general-purpose transistors in a small SOT23 (TO-236AB) Surface-Mounted Device (SMD) plastic package.

PNP complements: BCW68F/G/H.

Features and benefits

  • High current

  • AEC-Q101 qualified

Applications

  • General-purpose switching and amplification

Parametrics

Type numberPackage versionPackage nameSize (mm)PolarityConfigurationPtot (mW)VCEO [max] (V)IC [max] (mA)hFE [min]hFE [max]
BCW66FSOT23SOT232.9 x 1.3 x 1NPN125045800100250
BCW66GSOT23SOT232.9 x 1.3 x 1NPN125045800160400
BCW66HSOT23SOT232.9 x 1.3 x 1NPN125045800250600

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
BCW66FSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_185Samples available / DevelopmentEQ%BCW66FZ
( 9340 709 41185 )
SOT23_235ActiveEQ%BCW66FVL
( 9340 709 41235 )
SOT23_215ActiveEQ%BCW66FR
( 9340 709 41215 )
BCW66GSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_185Samples available / DevelopmentER%BCW66GZ
( 9340 709 42185 )
SOT23_235ActiveER%BCW66GVL
( 9340 709 42235 )
SOT23_215ActiveER%BCW66GR
( 9340 709 42215 )
BCW66HSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_185Samples available / DevelopmentES%BCW66HZ
( 9340 709 43185 )
SOT23_235ActiveES%BCW66HVL
( 9340 709 43235 )
SOT23_215ActiveES%BCW66HR
( 9340 709 43215 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
BCW66FBCW66FZBCW66Fweek 25, 2019
BCW66FBCW66FVLBCW66Fweek 25, 2019
BCW66FBCW66FRBCW66Fweek 25, 2019
BCW66GBCW66GZBCW66Gweek 25, 2019
BCW66GBCW66GVLBCW66Gweek 25, 2019
BCW66GBCW66GRBCW66Gweek 25, 2019
BCW66HBCW66HZBCW66Hweek 25, 2019
BCW66HBCW66HVLBCW66Hweek 25, 2019
BCW66HBCW66HRBCW66Hweek 25, 2019
Quality and reliability disclaimer

Documentation (3)

File nameTitleTypeDate
BCW66X_SER45 V, 800 mA NPN general-purpose transistorData sheet2017-04-21
Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.