Features
- Low VCEsat transistor and resistor-equipped transistor in one package
- Low threshold voltage (<1 V) compared to using a MOSFET
- Low drive power required
- Space-saving solution
- Reduction of component count
- AEC-Q101 qualified
Applications
- Supply line switches
- Battery charger switches
- High-side switches for LEDs, drivers and backlights
- Portable equipment
Parametric search
![](/.resources/nexperia-theme/images/ps/ajax-loader.gif)
Products
Type number | Description | Status | Quick access |
---|---|---|---|
PBLS1504Y-Q | 15 V 500 mA PNP/NPN loadswitch double transistor | Production | |
PBLS4002Y-Q | 40 V PNP loadswitch transistor | Production | |
PBLS4005Y-Q | 40 V 500 mA PNP/NPN loadswitch double transistor | Production | |
PBLS6002D-Q | 60 V, 1 A PNP/NPN loadswitch double transistor | Production | |
PBLS6024D-Q | 60 V, 1.5 A PNP loadswitch | Production | |
PMBT3904M | 40 V, 200 mA NPN switching transistor | Production |
Selection guide (1) |
|||
---|---|---|---|
File name | Title | Type | Date |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.
Or contact us for further support.