Low VCEsat (BISS) transistors single NPN

Nexperia’s Low VCEsat (BISS) transistors are cost-effective; improving efficiency and reducing heat.

Nexperia's breakthrough in Low VCEsat small-signal (BISS) transistors offer best-in class efficiency, reducing heat generated on your board, thus providing an ideal solution in temperature critical environments. Our products offer a cost-effective alternative to medium-power and power transistors.

Key features and benefits

  • Reduced thermal and electrical resistance
  • Less heat generation meaning higher circuit efficiency
  • AEC-Q101 qualified portfolio
  • Cost effective replacement of medium power transistors
  • High performance/board space ratio
  • Increased performance from small-signal footprints
  • Low collector emitter saturation
  • Solution for high ambient temperature applications
  • High current gain hFE - even at high IC
  • Ergonomic design increases productivity of circuits

Key applications

  • Applications in temperature critical environments
  • High- and low-side switches, e.g. in control units
  • Medium power DC/DC conversion
  • Drivers in low supply voltage applications
  • Inductive load drivers, e.g. relays, buzzers

Parametric search

Low VCEsat (BISS) transistors
Please wait loading data...
Parametric search is unavailable.

Products

Type number Description Status Quick access
2PD2150 20 V, 3 A NPN low VCEsat (BISS) transistor Production
PBSS2540M 40 V, 0.5 A NPN low VCEsat (BISS) transistor Production
PBSS2540MB 40 V, 0.5 A NPN low VCEsat (BISS) transistor Production
PBSS302ND-Q 40 V, 4 A NPN low VCEsat transistor Production
PBSS302NX-Q 20 V, 5.3 A NPN low VCEsat transistor Production
PBSS302NZ-Q 20 V, 5.8 A NPN low VCEsat transistor Production
PBSS303ND 60 V, 3 A NPN low VCEsat (BISS) transistor Production
PBSS303NX-Q 30 V, 5.1 A NPN low VCEsat transistor Production
PBSS303NZ 30 V, 5.5 A NPN low VCEsat (BISS) transistor Production
PBSS304NX-Q 60 V, 4.7 A NPN low VCEsat transistor Production
PBSS304NZ 60 V, 5.2 A NPN low VCEsat (BISS) transistor Production
PBSS305NX-Q 80 V, 4.6 A NPN low VCEsat transistor Production
PBSS305NZ 80 V, 5.1 A NPN low VCEsat (BISS) transistor Production
PBSS306NX-Q 100 V, 4.5 A NPN low VCEsat transistor Production
PBSS306NZ 100 V, 5.1 A NPN low VCEsat (BISS) transistor Production
PBSS4021NT-Q 20 V, 4.3 A NPN low VCEsat transistor Production
PBSS4021NX-Q 20 V, 7 A NPN low VCEsat transistor Development
PBSS4021NZ-Q 20 V, 8 A NPN low VCEsat transistor Production
PBSS4032NT 30 V, 2.6 A NPN low VCEsat (BISS) transistor Production
PBSS4032NX-Q 30 V, 4.7 A NPN low VCEsat transistor Production
PBSS4032NZ 30 V, 4.9 A NPN low VCEsat (BISS) transistor Production
PBSS4041NT-Q 60 V, 3.8 A NPN low VCEsat transistor Production
PBSS4041NX-Q 60 V, 6.2 A NPN low VCEsat transistor Development
PBSS4041NZ-Q 60 V, 7 A NPN low VCEsat transistor Production
PBSS4120T 20 V; 1 A NPN low VCEsat (BISS) transistor Production
PBSS4130QA 30 V, 1 A NPN low VCEsat (BISS) transistor Production
PBSS4130T 30 V; 1 A NPN low VCEsat (BISS) transistor Production
PBSS4140T-Q 40 V, 1 A NPN low VCEsat (BISS) transistor Production
PBSS4140U 40V Low VCEsat NPN Transistor Production
PBSS4160QA-Q 60 V, 1 A NPN low VCEsat transistor Production
PBSS4160T-Q 60 V, 1 A NPN low VCEsat (BISS) transistor Production
PBSS4160U 60 V, 1 A NPN low VCEsat (BISS) transistor Production
PBSS4160X 60 V, 1 A NPN low VCEsat BISS transistor Production
PBSS4230QA 30 V, 2 A NPN low VCEsat (BISS) transistor Production
PBSS4230T 30 V; 2 A NPN low VCEsat (BISS) transistor Production
PBSS4240T-Q 40 V; 2 A NPN low VCEsat transistor Production
PBSS4240X 40 V, 2 A NPN low VCEsat (BISS) transistor Production
PBSS4240Z 40 V, 2 A NPN low VCEsat (BISS) transistor Production
PBSS4250X 50 V, 2 A NPN low VCEsat transistor Production
PBSS4260QA 60 V, 2 A NPN low VCEsat (BISS) transistor Production
PBSS4320T 20 V NPN low VCEsat transistor Production
PBSS4320X 20 V, 3 A NPN low VCEsat (BISS) transistor Production
PBSS4330PAS-Q 30 V, 3 A NPN low VCEsat transistor Production
PBSS4330X 30 V, 3 A NPN low VCEsat (BISS) transistor Production
PBSS4350D-Q 50 V low VCEsat NPN transistor Production
PBSS4350PAS-Q 50 V, 3 A PNP low VCEsat transistor Production
PBSS4350T-Q 50 V; 3 A NPN low VCEsat transistor Production
PBSS4350X 50 V, 3 A NPN low VCEsat transistor Production
PBSS4350Z-Q 50 V low VCEsat NPN transistor Production
PBSS4360PAS-Q 60 V, 3 A NPN low VCEsat transistor Production
PBSS4360X 60 V, 3 A NPN low VCEsat BISS transistor Production
PBSS4360Z 60 V, 3 A NPN low VCEsat (BISS) transistor Production
PBSS4420D-Q 20 V, 4 A NPN low VCEsat transistor Production
PBSS4440D 40 V NPN low VCEsat (BISS) transistor Production
PBSS4480X-Q 80 V, 4 A NPN low VCEsat transistor Production
PBSS4520X-Q 20 V, 5 A NPN low VCEsat transistor Production
PBSS4540X-Q 40 V, 5 A NPN low VCEsat transistor Production
PBSS4540Z 40 V low VCEsat NPN transistor Production
PBSS5250PAS-Q 50 V, 2 A PNP low VCEsat transistor Production
PBSS5350PAS-Q 50 V, 3 A PNP low VCEsat transistor Production
PBSS8110D 100 V, 1 A NPN low VCEsat (BISS) transistor Production
PBSS8110T-Q 100 V, 1 A NPN low VCEsat transistor Production
PBSS8110X 100 V, 1 A NPN low VCEsat (BISS) transistor Production
PBSS8110Z 100 V, 1 A NPN low VCesat (BISS) transistor Production
PMBTA44-Q 400 V, 0.3 A NPN high-voltage low VCEsat transistor Production
PMBTA45-Q 500 V, 150 mA NPN high-voltage low VCEsat transistor Production
PMMT491A NPN BISS transistor Production
Visit our documentation center for all documentation

Marcom graphics (1)

File name Title Type Date
DFN2020-3_SOT1061_mk plastic, thermal enhanced ultra thin small outline package; 3 terminals; 1.3 mm pitch; 2 mm x 2 mm x 0.65 mm body Marcom graphics 2017-01-28

Selection guide (1)

File name Title Type Date
Nexperia_Selection_guide_2023 Nexperia Selection Guide 2023 Selection guide 2023-05-10

If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.

Or contact us for further support.


Cross reference