PDTD1xxxU series

500 mA, 50 V NPN resistor-equipped transistors

NPN Resistor-Equipped Transistor (RET) family in a very small SOT323 (SC-70) Surface-Mounted Device (SMD) plastic package.

Features and benefits

  • 500 mA output current capability

  • Built-in bias resistors

  • Simplifies circuit design

  • Reduces component count

  • ±10 % resistor ratio tolerance

  • AEC-Q101 qualified

  • High temperature applications up to 175 °C

Applications

  • IC inputs control

  • Cost-saving alternative to BC807 or BC817 series transistors in digital applications

  • Switching loads

Parametrics

Type numberPackage versionPackage nameSize (mm)Channel typePtot (mW)R2 (typ) (kΩ)IC [max] (mA)R1 (typ) (kΩ)VCEO (V)
PDTD113EUSOT323SC-702 x 1.25 x 0.95NPN3201500150
PDTD113ZUSOT323SC-702 x 1.25 x 0.95NPN32010500150
PDTD114EU-QSOT323SC-702 x 1.25 x 0.95------
PDTD123EUSOT323SC-702 x 1.25 x 0.95NPN3202.25002.250
PDTD123YUSOT323SC-702 x 1.25 x 0.95NPN320105002.250
PDTD143EUSOT323SC-702 x 1.25 x 0.95NPN3204.75004.750
PDTD143XUSOT323SC-702 x 1.25 x 0.95NPN320105007.750

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
PDTD113EU
SC-70
(SOT323)
SOT323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT323_135ActiveZP%PDTD113EUF
( 9340 683 41135 )
SOT323_115ActiveZP%PDTD113EUX
( 9340 683 41115 )
PDTD113ZU
SC-70
(SOT323)
SOT323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT323_135ActiveZQ%PDTD113ZUF
( 9340 683 42135 )
SOT323_115ActiveZQ%PDTD113ZUX
( 9340 683 42115 )
PDTD114EU-Q
SC-70
(SOT323)
SOT323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT323_115ActiveZV%PDTD114EU-QX
( 9346 679 78115 )
PDTD123EU
SC-70
(SOT323)
SOT323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT323_135ActiveZR%PDTD123EUF
( 9340 683 32135 )
SOT323_115ActiveZR%PDTD123EUX
( 9340 683 32115 )
PDTD123YU
SC-70
(SOT323)
SOT323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT323_135ActiveZS%PDTD123YUF
( 9340 683 43135 )
SOT323_115ActiveZS%PDTD123YUX
( 9340 683 43115 )
PDTD143EU
SC-70
(SOT323)
SOT323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT323_135ActiveZT%PDTD143EUF
( 9340 683 44135 )
SOT323_115ActiveZT%PDTD143EUX
( 9340 683 44115 )
PDTD143XU
SC-70
(SOT323)
SOT323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT323_135ActiveZU%PDTD143XUF
( 9340 683 45135 )
SOT323_115ActiveZU%PDTD143XUX
( 9340 683 45115 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
PDTD113EUPDTD113EUFPDTD113EUAlways Pb-free
PDTD113EUPDTD113EUXPDTD113EUAlways Pb-free
PDTD113ZUPDTD113ZUFPDTD113ZUAlways Pb-free
PDTD113ZUPDTD113ZUXPDTD113ZUAlways Pb-free
PDTD114EU-QPDTD114EU-QXPDTD114EU-Q
PDTD123EUPDTD123EUFPDTD123EUAlways Pb-free
PDTD123EUPDTD123EUXPDTD123EUAlways Pb-free
PDTD123YUPDTD123YUFPDTD123YUAlways Pb-free
PDTD123YUPDTD123YUXPDTD123YUAlways Pb-free
PDTD143EUPDTD143EUFPDTD143EUAlways Pb-free
PDTD143EUPDTD143EUXPDTD143EUAlways Pb-free
PDTD143XUPDTD143XUFPDTD143XUAlways Pb-free
PDTD143XUPDTD143XUXPDTD143XUAlways Pb-free
Quality and reliability disclaimer

Documentation (5)

File nameTitleTypeDate
PDTD1XXXU_SER500 mA, 50 V NPN resistor-equipped transistorsData sheet2017-06-08
Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
SOT323plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm bodyPackage information2022-05-27
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.