Features and benefits
-
500 mA output current capability
-
Built-in bias resistors
-
Simplifies circuit design
-
Reduces component count
-
±10 % resistor ratio tolerance
-
AEC-Q101 qualified
-
High temperature applications up to 175 °C
Applications
-
IC inputs control
-
Cost-saving alternative to BC807 or BC817 series transistors in digital applications
-
Switching loads
Parametrics
Type number | Package version | Package name | Size (mm) | Channel type | Ptot (mW) | R2 (typ) (kΩ) | IC [max] (mA) | R1 (typ) (kΩ) | VCEO (V) |
---|---|---|---|---|---|---|---|---|---|
PDTD113EU | SOT323 | SC-70 | 2 x 1.25 x 0.95 | NPN | 320 | 1 | 500 | 1 | 50 |
PDTD113ZU | SOT323 | SC-70 | 2 x 1.25 x 0.95 | NPN | 320 | 10 | 500 | 1 | 50 |
PDTD114EU-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | - | - | - | - | - | - |
PDTD123EU | SOT323 | SC-70 | 2 x 1.25 x 0.95 | NPN | 320 | 2.2 | 500 | 2.2 | 50 |
PDTD123YU | SOT323 | SC-70 | 2 x 1.25 x 0.95 | NPN | 320 | 10 | 500 | 2.2 | 50 |
PDTD143EU | SOT323 | SC-70 | 2 x 1.25 x 0.95 | NPN | 320 | 4.7 | 500 | 4.7 | 50 |
PDTD143XU | SOT323 | SC-70 | 2 x 1.25 x 0.95 | NPN | 320 | 10 | 500 | 7.7 | 50 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
PDTD113EU | ![]() SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | ZP% | PDTD113EUF ( 9340 683 41135 ) |
SOT323_115 | Active | ZP% | PDTD113EUX ( 9340 683 41115 ) | ||||
PDTD113ZU | ![]() SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | ZQ% | PDTD113ZUF ( 9340 683 42135 ) |
SOT323_115 | Active | ZQ% | PDTD113ZUX ( 9340 683 42115 ) | ||||
PDTD114EU-Q | ![]() SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_115 | Active | ZV% | PDTD114EU-QX ( 9346 679 78115 ) |
PDTD123EU | ![]() SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | ZR% | PDTD123EUF ( 9340 683 32135 ) |
SOT323_115 | Active | ZR% | PDTD123EUX ( 9340 683 32115 ) | ||||
PDTD123YU | ![]() SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | ZS% | PDTD123YUF ( 9340 683 43135 ) |
SOT323_115 | Active | ZS% | PDTD123YUX ( 9340 683 43115 ) | ||||
PDTD143EU | ![]() SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | ZT% | PDTD143EUF ( 9340 683 44135 ) |
SOT323_115 | Active | ZT% | PDTD143EUX ( 9340 683 44115 ) | ||||
PDTD143XU | ![]() SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | ZU% | PDTD143XUF ( 9340 683 45135 ) |
SOT323_115 | Active | ZU% | PDTD143XUX ( 9340 683 45115 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
PDTD113EU | PDTD113EUF | PDTD113EU | ![]() | Always Pb-free | |
PDTD113EU | PDTD113EUX | PDTD113EU | ![]() | Always Pb-free | |
PDTD113ZU | PDTD113ZUF | PDTD113ZU | ![]() | Always Pb-free | |
PDTD113ZU | PDTD113ZUX | PDTD113ZU | ![]() | Always Pb-free | |
PDTD114EU-Q | PDTD114EU-QX | PDTD114EU-Q | ![]() | ||
PDTD123EU | PDTD123EUF | PDTD123EU | ![]() | Always Pb-free | |
PDTD123EU | PDTD123EUX | PDTD123EU | ![]() | Always Pb-free | |
PDTD123YU | PDTD123YUF | PDTD123YU | ![]() | Always Pb-free | |
PDTD123YU | PDTD123YUX | PDTD123YU | ![]() | Always Pb-free | |
PDTD143EU | PDTD143EUF | PDTD143EU | ![]() | Always Pb-free | |
PDTD143EU | PDTD143EUX | PDTD143EU | ![]() | Always Pb-free | |
PDTD143XU | PDTD143XUF | PDTD143XU | ![]() | Always Pb-free | |
PDTD143XU | PDTD143XUX | PDTD143XU | ![]() | Always Pb-free |
Documentation (5)
File name | Title | Type | Date |
---|---|---|---|
PDTD1XXXU_SER | 500 mA, 50 V NPN resistor-equipped transistors | Data sheet | 2017-06-08 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
SOT323 | plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Package information | 2022-05-27 |
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
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.