74HC2G34-Q100; 74HCT2G34-Q100

Dual buffer gate

The 74HC2G34-Q100; 74HCT2G34-Q100 is a dual buffer. Inputs include clamp diodes. This enables the use of current limiting resistors to interface inputs to voltages in excess of VCC.

This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 1) and is suitable for use in automotive applications.

Features and benefits

  • Automotive product qualification in accordance with AEC-Q100 (Grade 1)

    • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

  • Wide supply voltage range from 2.0 V to 6.0 V

  • High noise immunity

  • CMOS low power dissipation

  • Balanced propagation delays

  • Unlimited input rise and fall times

  • Input levels:

    • For 74HC2G34-Q100: CMOS level

    • For 74HCT2G34-Q100: TTL level

  • Latch-up performance exceeds 100 mA per JESD 78 Class II Level B

  • Complies with JEDEC standards

    • JESD8C (2.7 V to 3.6 V)

    • JESD7A (2.0 V to 6.0 V)

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)fmax (MHz)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74HC2G34GV-Q100Production2.0 - 6.0CMOS± 5.2362low-40~12524852.7160TSOP6
74HC2G34GW-Q100Production2.0 - 6.0CMOS± 5.2362low-40~12527548.5163TSSOP6
74HCT2G34GV-Q100Production4.5 - 5.5TTL± 4362low-40~12524852.7160TSOP6
74HCT2G34GW-Q100Production4.5 - 5.5TTL± 4322low-40~12527548.5163TSSOP6

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74HC2G34GV-Q100
TSOP6
(SOT457)
SOT457REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT457_125ActiveP3474HC2G34GV-Q100H
( 9353 020 25125 )
74HC2G34GW-Q100
TSSOP6
(SOT363-2)
SOT363-2SOT363-2_125ActivePA74HC2G34GW-Q100H
( 9353 013 53125 )
74HCT2G34GV-Q100
TSOP6
(SOT457)
SOT457REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT457_125ActiveU3474HCT2G34GV-Q100H
( 9353 013 58125 )
74HCT2G34GW-Q100
TSSOP6
(SOT363-2)
SOT363-2SOT363-2_125ActiveUA74HCT2G34GW-Q100H
( 9353 011 84125 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
74HC2G34GV-Q10074HC2G34GV-Q100H74HC2G34GV-Q100Always Pb-free
74HC2G34GW-Q10074HC2G34GW-Q100H74HC2G34GW-Q100Always Pb-free
74HCT2G34GV-Q10074HCT2G34GV-Q100H74HCT2G34GV-Q100Always Pb-free
74HCT2G34GW-Q10074HCT2G34GW-Q100H74HCT2G34GW-Q100Always Pb-free
Quality and reliability disclaimer

Documentation (9)

File nameTitleTypeDate
74HC_HCT2G34_Q100Dual buffer gateData sheet2023-12-04
AN10161PicoGate Logic footprintsApplication note2002-10-29
AN11044Pin FMEA 74HC/74HCT familyApplication note2019-01-09
Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
SOT363-2plastic thin shrink small outline package; 6 leads; body width 1.25 mmPackage information2022-11-21
MAR_SOT457MAR_SOT457 TopmarkTop marking2013-06-03
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
SOT457plastic, surface-mounted package (SC-74; TSOP6); 6 leadsPackage information2023-03-03
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.