74LVC2G34-Q100

Dual buffer gate

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)fmax (MHz)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74LVC2G34GM-Q100Production1.65 - 5.5CMOS/LVTTL± 321752low-40~1252906.5145XSON6
74LVC2G34GV-Q100Production1.65 - 5.5CMOS/LVTTL± 321752low-40~12523139.1145TSOP6
74LVC2G34GW-Q100Production1.65 - 5.5CMOS/LVTTL± 321752low-40~12526438.4153TSSOP6

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74LVC2G34GM-Q100
XSON6
(SOT886)
SOT886REFLOW_BG-BD-1
SOT886_125ActiveYA74LVC2G34GM-Q100,1
( 9352 990 49125 )
74LVC2G34GV-Q100
TSOP6
(SOT457)
SOT457REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT457_125ActiveY3474LVC2G34GV-Q100,1
( 9352 990 51125 )
74LVC2G34GW-Q100
TSSOP6
(SOT363-2)
SOT363-2SOT363-2_125ActiveYA74LVC2G34GW-Q100,1
( 9352 990 52125 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
74LVC2G34GM-Q10074LVC2G34GM-Q100,174LVC2G34GM-Q100Always Pb-free
74LVC2G34GV-Q10074LVC2G34GV-Q100,174LVC2G34GV-Q100Always Pb-free
74LVC2G34GW-Q10074LVC2G34GW-Q100,174LVC2G34GW-Q100Always Pb-free
Quality and reliability disclaimer

Documentation (11)

File nameTitleTypeDate
lvc2g3474LVC2G34 IBIS modelIBIS model2015-09-06
Nexperia_document_leaflet_Logic_Automotive_MicroPak_solutions_201904Automotive logic in MicroPak leadless packagesLeaflet2019-04-18
Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
SOT363-2plastic thin shrink small outline package; 6 leads; body width 1.25 mmPackage information2022-11-21
MAR_SOT886MAR_SOT886 TopmarkTop marking2013-06-03
SOT886plastic, leadless extremely thin small outline package; 6 terminals; 0.5 mm pitch; 1 mm x 1.45 mm x 0.5 mm bodyPackage information2022-06-01
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
MAR_SOT457MAR_SOT457 TopmarkTop marking2013-06-03
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
SOT457plastic, surface-mounted package (SC-74; TSOP6); 6 leadsPackage information2023-03-03
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
lvc2g3474LVC2G34 IBIS modelIBIS model2015-09-06

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.