74HC86-Q100; 74HCT86-Q100

Quad 2-input EXCLUSIVE-OR gate

The 74HC86-Q100; 74HCT86-Q100 is a quad 2-input EXCLUSIVE-OR gate. Inputs include clamp diodes. This enables the use of current limiting resistors to interface inputs to voltages in excess of VCC.

This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 1) and is suitable for use in automotive applications.

Features and benefits

  • Automotive product qualification in accordance with AEC-Q100 (Grade 1)

    • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

  • Wide supply voltage range from 2.0 V to 6.0 V

  • CMOS low power dissipation

  • High noise immunity

  • Latch-up performance exceeds 100 mA per JESD 78 Class II Level B

  • Complies with JEDEC standards:

    • JESD8C (2.7 V to 3.6 V)
    • JESD7A (2.0 V to 6.0 V)
  • Input levels:

    • For 74HC86-Q100: CMOS level

    • For 74HCT86-Q100: TTL level

  • ESD protection:

  • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

  • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)tpd (ns)fmax (MHz)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74HC86D-Q100Production2.0 - 6.0CMOS± 5.211364low-40~12510920.567SO14
74HC86PW-Q100Production2.0 - 6.0CMOS± 5.211364low-40~1251417.968TSSOP14
74HCT86D-Q100Production4.5 - 5.5TTL± 414364low-40~12510920.567SO14
74HCT86PW-Q100Production4.5 - 5.5TTL± 414364low-40~1251417.968TSSOP14

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74HC86D-Q100
SO14
(SOT108-1)
SOT108-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT108-1_118Active74HC86D74HC86D-Q100,118
( 9352 988 86118 )
74HC86PW-Q100
TSSOP14
(SOT402-1)
SOT402-1SSOP-TSSOP-VSO-WAVE
SOT402-1_118ActiveHC8674HC86PW-Q100,118
( 9352 988 87118 )
74HCT86D-Q100
SO14
(SOT108-1)
SOT108-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT108-1_118Active74HCT86D74HCT86D-Q100,118
( 9352 988 88118 )
74HCT86PW-Q100
TSSOP14
(SOT402-1)
SOT402-1SSOP-TSSOP-VSO-WAVE
SOT402-1_118ActiveHCT8674HCT86PW-Q100,118
( 9352 988 89118 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
74HC86D-Q10074HC86D-Q100,11874HC86D-Q100Always Pb-free
74HC86PW-Q10074HC86PW-Q100,11874HC86PW-Q100Always Pb-free
74HCT86D-Q10074HCT86D-Q100,11874HCT86D-Q100Always Pb-free
74HCT86PW-Q10074HCT86PW-Q100,11874HCT86PW-Q100Always Pb-free
Quality and reliability disclaimer

Documentation (11)

File nameTitleTypeDate
74HC_HCT86_Q100Quad 2-input EXCLUSIVE-OR gateData sheet2024-04-02
AN11044Pin FMEA 74HC/74HCT familyApplication note2019-01-09
hc86IBIS model of 74HC86IBIS model2018-10-23
hcHC/HCT Spice modelSPICE model2022-02-17
HCT_USER_GUIDEHC/T User GuideUser manual1997-10-31
SOT402-1plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.2 mm bodyPackage information2023-11-07
SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
SO-SOJ-WAVEFootprint for wave solderingWave soldering2009-10-08
SO-SOJ-REFLOWFootprint for reflow solderingReflow soldering2009-10-08
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
SOT108-1plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm bodyPackage information2023-11-07

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
hc86IBIS model of 74HC86IBIS model2018-10-23
hcHC/HCT Spice modelSPICE model2022-02-17

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.