Features and benefits
-
Automotive product qualification in accordance with AEC-Q100 (Grade 1)
-
Specified from -40 °C to +85 °C and from -40 °C to +125 °C
-
-
Wide supply voltage range from 1.65 V to 5.5 V
-
Very low ON resistance:
-
7.5 Ω (typical) at VCC = 2.7 V
-
6.5 Ω (typical) at VCC = 3.3 V
-
6 Ω (typical) at VCC = 5 V
-
-
32 mA continuous switch current
-
Break-before-make switching
-
High noise immunity
-
CMOS low power dissipation
-
TTL interface compatibility at 3.3 V
-
Latch-up performance meets requirements of JESD 78 Class I
-
Overvoltage tolerant control inputs to 5.5 V
-
ESD protection:
-
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
-
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
-
-
Multiple package options
Parametrics
Type number | Product status | Configuration | VCC (V) | RON (Ω) | Logic switching levels | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|
74LVC1G3157GM-Q100 | Production | SPDT | 1.65 - 5.5 | 15 | CMOS/LVTTL | very low | -40~125 | 286 | 6.3 | 142 | XSON6 |
74LVC1G3157GV-Q100 | Production | SPDT | 1.65 - 5.5 | 15 | CMOS/LVTTL | very low | -40~125 | 227 | 35.5 | 141 | TSOP6 |
74LVC1G3157GW-Q100 | Production | SPDT | 1.65 - 5.5 | 15 | CMOS/LVTTL | very low | -40~125 | 261 | 35.7 | 150 | TSSOP6 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74LVC1G3157GM-Q100 | ![]() XSON6 (SOT886) | SOT886 | REFLOW_BG-BD-1 | SOT886_115 | Active | YJ | 74LVC1G3157GM-Q10X ( 9353 009 11115 ) |
74LVC1G3157GV-Q100 | ![]() TSOP6 (SOT457) | SOT457 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT457_125 | Active | YJ | 74LVC1G3157GV-Q10H ( 9353 002 44125 ) |
74LVC1G3157GW-Q100 | ![]() TSSOP6 (SOT363-2) | SOT363-2 | SOT363-2_125 | Active | YJ | 74LVC1G3157GW-Q10H ( 9353 002 45125 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74LVC1G3157GM-Q100 | 74LVC1G3157GM-Q10X | 74LVC1G3157GM-Q100 | ![]() | Always Pb-free | |
74LVC1G3157GV-Q100 | 74LVC1G3157GV-Q10H | 74LVC1G3157GV-Q100 | ![]() | Always Pb-free | |
74LVC1G3157GW-Q100 | 74LVC1G3157GW-Q10H | 74LVC1G3157GW-Q100 | ![]() | Always Pb-free |
Documentation (13)
File name | Title | Type | Date |
---|---|---|---|
74LVC1G3157_Q100 | 10 Ohm single-pole double-throw analog switch | Data sheet | 2023-08-23 |
AN10161 | PicoGate Logic footprints | Application note | 2002-10-29 |
AN11009 | Pin FMEA for LVC family | Application note | 2019-01-09 |
lvc1g3157 | 74LVC1G3157 IBIS model | IBIS model | 2016-04-27 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
SOT363-2 | plastic thin shrink small outline package; 6 leads; body width 1.25 mm | Package information | 2022-11-21 |
MAR_SOT886 | MAR_SOT886 Topmark | Top marking | 2013-06-03 |
SOT886 | plastic, leadless extremely thin small outline package; 6 terminals; 0.5 mm pitch; 1 mm x 1.45 mm x 0.5 mm body | Package information | 2022-06-01 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
MAR_SOT457 | MAR_SOT457 Topmark | Top marking | 2013-06-03 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
SOT457 | plastic, surface-mounted package (SC-74; TSOP6); 6 leads | Package information | 2023-03-03 |
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
lvc1g3157 | 74LVC1G3157 IBIS model | IBIS model | 2016-04-27 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.