Features and benefits
-
Automotive product qualification in accordance with AEC-Q100 (Grade 1)
- Specified from -40 °C to +85 °C and from -40 °C to +125 °C
-
Supply voltage range from VCC = 4.5 V to 5.5 V
-
Very low ON resistance: 4 Ω (typical) at VCC = 5 V
-
Switch inputs voltage range: VSW = GND to VCC
-
Control input voltage range: VI(S) = GND to VCC
-
Latch-up performance exceeds 200 mA per JESD 78 Class II level A
-
ESD protection:
-
HBM: ANSI/ESDA/Jedec JS-001 Class 2 exceeds 2 kV
-
CDM: ANSI/ESDA/Jedec JS-002 Class C3 exceeds 1 kV
-
Parametrics
Type number | Product status | Configuration | VCC (V) | RON (Ω) | RON(FLAT) (Ω) | Logic switching levels | Power dissipation considerations | Tamb (°C) | Package name |
---|---|---|---|---|---|---|---|---|---|
XS5A1T4157GW-Q100 | Production | SPDT | 4.5 - 5.5 | 4 | 0.9 | LV | very low | -40~125 | TSSOP6 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
XS5A1T4157GW-Q100 | TSSOP6 (SOT363-2) | SOT363-2 | SOT363-2_125 | Active | zb | XS5A1T4157GW-Q100H ( 9356 915 14125 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
XS5A1T4157GW-Q100 | XS5A1T4157GW-Q100H | XS5A1T4157GW-Q100 |
Documentation (2)
File name | Title | Type | Date |
---|---|---|---|
XS5A1T4157_Q100 | Low-ohmic single-pole double-throw analog switch | Data sheet | 2023-11-08 |
SOT363-2 | plastic thin shrink small outline package; 6 leads; body width 1.25 mm | Package information | 2022-11-21 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.